NX Open C++ Reference Guide
|
Represents the abstract builder class for all durability excitations. More...
Public Member Functions | |
NXString | ExcitationName () |
Returns the excitation name. More... | |
void | SetExcitationName (const NXString &title) |
Sets the excitation name. More... | |
void | SetExcitationName (const char *title) |
Sets the excitation name. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents the abstract builder class for all durability excitations.
This is an abstract class, and cannot be created.
Created in NX7.5.0.
NXString NXOpen::CAE::DurabilityExcitationBuilder::ExcitationName | ( | ) |
Returns the excitation name.
Created in NX7.5.0.
License requirements : nx_adv_durability ("NX Advanced Durability")
void NXOpen::CAE::DurabilityExcitationBuilder::SetExcitationName | ( | const NXString & | title | ) |
Sets the excitation name.
Created in NX7.5.0.
License requirements : nx_adv_durability ("NX Advanced Durability")
title | title |
void NXOpen::CAE::DurabilityExcitationBuilder::SetExcitationName | ( | const char * | title | ) |
Sets the excitation name.
Created in NX7.5.0.
License requirements : nx_adv_durability ("NX Advanced Durability")
title | title |