NX Open C++ Reference Guide
|
This class is worked as a packet of information that can be be used to deform NXOpen::CAE::Post objects. More...
Public Member Functions | |
NXOpen::CAE::Result::Complex | ComplexCriterion () |
Returns the complexity criterion. More... | |
NXOpen::CAE::Result::Component | Component () |
Returns the result component that is used for deforming the model. More... | |
NXOpen::CAE::Result::DeformationScale | DeformationType () |
Returns the type of scale used for deforming the model Created in NX7.5.0. More... | |
NXOpen::CAE::BaseResultType * | GenericType () |
Returns the result type that will be used for deforming the model Created in NX7.5.0. More... | |
double | InitialDeformationScale () |
Returns the initial deformation scale to be applied to the deformation value Created in NX11.0.0. More... | |
NXOpen::CAE::Result::DeformationScale | InitialDeformationScaleType () |
Returns the type of initial deformation scale used for deforming the model Created in NX11.0.0. More... | |
NXOpen::CAE::BaseResultType * | InitialDeformationUserDefinedResultType () |
Returns the initial deformation result type that will be used for deforming the model Created in NX11.0.0. More... | |
NXOpen::CAE::Result::InitialDeformationSelection | InitialDeformationUserselectionType () |
Returns the initial deformation section type that will be used for deforming the model Created in NX11.0.0. More... | |
bool | IsReferenceNode () |
Returns a value of true means the reference node will be used Created in NX7.5.2. More... | |
double | PhaseAngle () |
Returns the phase angle at which result will be evaluated and used for deformation. More... | |
int | ReferenceNodeLabel () |
Returns the node label which identifies the reference node used when deforming the model if NXOpen::CAE::DeformationParameters::IsReferenceNode is set to true Created in NX7.5.2. More... | |
double | Scale () |
Returns the scale to be applied to the deformation value Created in NX7.5.0. More... | |
void | SetComplexCriterion (NXOpen::CAE::Result::Complex complex) |
Sets the complexity criterion. More... | |
void | SetComponent (NXOpen::CAE::Result::Component component) |
Sets the result component that is used for deforming the model. More... | |
void | SetDeformationType (NXOpen::CAE::Result::DeformationScale unit) |
Sets the type of scale used for deforming the model Created in NX7.5.0. More... | |
void | SetGenericType (NXOpen::CAE::BaseResultType *type) |
Sets the result type that will be used for deforming the model Created in NX7.5.0. More... | |
void | SetInitialDeformationScale (double initdefscale) |
Sets the initial deformation scale to be applied to the deformation value Created in NX11.0.0. More... | |
void | SetInitialDeformationScaleType (NXOpen::CAE::Result::DeformationScale unit) |
Sets the type of initial deformation scale used for deforming the model Created in NX11.0.0. More... | |
void | SetInitialDeformationUserDefinedResultType (NXOpen::CAE::BaseResultType *type) |
Sets the initial deformation result type that will be used for deforming the model Created in NX11.0.0. More... | |
void | SetInitialDeformationUserselectionType (NXOpen::CAE::Result::InitialDeformationSelection initdefseltype) |
Sets the initial deformation section type that will be used for deforming the model Created in NX11.0.0. More... | |
void | SetPhaseAngle (double angle) |
Sets the phase angle at which result will be evaluated and used for deformation. More... | |
void | SetReferenceNode (bool isReferenceNode) |
Sets a value of true means the reference node will be used Created in NX7.5.2. More... | |
void | SetReferenceNodeLabel (int referenceNodeLabel) |
Sets the node label which identifies the reference node used when deforming the model if NXOpen::CAE::DeformationParameters::IsReferenceNode is set to true Created in NX7.5.2. More... | |
void | SetScale (double scale) |
Sets the scale to be applied to the deformation value Created in NX7.5.0. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
This class is worked as a packet of information that can be be used to deform NXOpen::CAE::Post objects.
Use NXOpen::CAE::ResultManager to create an NXOpen::CAE::DeformationParameters
You can modifiy these values but validation of correctness will only be performed when this object is set to a NXOpen::CAE::Post object
To obtain an instance of this class use NXOpen::Session::ResultManager .
Created in NX7.5.0.
NXOpen::CAE::Result::Complex NXOpen::CAE::DeformationParameters::ComplexCriterion | ( | ) |
Returns the complexity criterion.
If the result type is complex NXOpen::CAE::BaseResultType::Complex the complexity criterion defines which value is used for deformation(like NXOpen::CAE::Result::ComplexReal or NXOpen::CAE::Result::ComplexImaginary )
Created in NX7.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
NXOpen::CAE::Result::Component NXOpen::CAE::DeformationParameters::Component | ( | ) |
Returns the result component that is used for deforming the model.
Created in NX7.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
NXOpen::CAE::Result::DeformationScale NXOpen::CAE::DeformationParameters::DeformationType | ( | ) |
Returns the type of scale used for deforming the model
Created in NX7.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
NXOpen::CAE::BaseResultType* NXOpen::CAE::DeformationParameters::GenericType | ( | ) |
Returns the result type that will be used for deforming the model
Created in NX7.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
double NXOpen::CAE::DeformationParameters::InitialDeformationScale | ( | ) |
Returns the initial deformation scale to be applied to the deformation value
Created in NX11.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
NXOpen::CAE::Result::DeformationScale NXOpen::CAE::DeformationParameters::InitialDeformationScaleType | ( | ) |
Returns the type of initial deformation scale used for deforming the model
Created in NX11.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
NXOpen::CAE::BaseResultType* NXOpen::CAE::DeformationParameters::InitialDeformationUserDefinedResultType | ( | ) |
Returns the initial deformation result type that will be used for deforming the model
Created in NX11.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
NXOpen::CAE::Result::InitialDeformationSelection NXOpen::CAE::DeformationParameters::InitialDeformationUserselectionType | ( | ) |
Returns the initial deformation section type that will be used for deforming the model
Created in NX11.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
bool NXOpen::CAE::DeformationParameters::IsReferenceNode | ( | ) |
Returns a value of true means the reference node will be used
Created in NX7.5.2.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
double NXOpen::CAE::DeformationParameters::PhaseAngle | ( | ) |
Returns the phase angle at which result will be evaluated and used for deformation.
If the result type is complex NXOpen::CAE::BaseResultType::Complex and the NXOpen::CAE::DeformationParameters::ComplexCriterion and NXOpen::CAE::DeformationParameters::SetComplexCriterion is set to NXOpen::CAE::Result::ComplexPhaseAngle , the Phaseangle will be used to evaluate the value of the complex result
Created in NX7.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
int NXOpen::CAE::DeformationParameters::ReferenceNodeLabel | ( | ) |
Returns the node label which identifies the reference node used when deforming the model if NXOpen::CAE::DeformationParameters::IsReferenceNode is set to true
Created in NX7.5.2.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
double NXOpen::CAE::DeformationParameters::Scale | ( | ) |
Returns the scale to be applied to the deformation value
Created in NX7.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
void NXOpen::CAE::DeformationParameters::SetComplexCriterion | ( | NXOpen::CAE::Result::Complex | complex | ) |
Sets the complexity criterion.
If the result type is complex NXOpen::CAE::BaseResultType::Complex the complexity criterion defines which value is used for deformation(like NXOpen::CAE::Result::ComplexReal or NXOpen::CAE::Result::ComplexImaginary )
Created in NX7.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
complex | complex |
void NXOpen::CAE::DeformationParameters::SetComponent | ( | NXOpen::CAE::Result::Component | component | ) |
Sets the result component that is used for deforming the model.
Created in NX7.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
component | component |
void NXOpen::CAE::DeformationParameters::SetDeformationType | ( | NXOpen::CAE::Result::DeformationScale | unit | ) |
Sets the type of scale used for deforming the model
Created in NX7.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
unit | unit |
void NXOpen::CAE::DeformationParameters::SetGenericType | ( | NXOpen::CAE::BaseResultType * | type | ) |
Sets the result type that will be used for deforming the model
Created in NX7.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
type | type |
void NXOpen::CAE::DeformationParameters::SetInitialDeformationScale | ( | double | initdefscale | ) |
Sets the initial deformation scale to be applied to the deformation value
Created in NX11.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
initdefscale | initdefscale |
void NXOpen::CAE::DeformationParameters::SetInitialDeformationScaleType | ( | NXOpen::CAE::Result::DeformationScale | unit | ) |
Sets the type of initial deformation scale used for deforming the model
Created in NX11.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
unit | unit |
void NXOpen::CAE::DeformationParameters::SetInitialDeformationUserDefinedResultType | ( | NXOpen::CAE::BaseResultType * | type | ) |
Sets the initial deformation result type that will be used for deforming the model
Created in NX11.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
type | type |
void NXOpen::CAE::DeformationParameters::SetInitialDeformationUserselectionType | ( | NXOpen::CAE::Result::InitialDeformationSelection | initdefseltype | ) |
Sets the initial deformation section type that will be used for deforming the model
Created in NX11.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
initdefseltype | initdefseltype |
void NXOpen::CAE::DeformationParameters::SetPhaseAngle | ( | double | angle | ) |
Sets the phase angle at which result will be evaluated and used for deformation.
If the result type is complex NXOpen::CAE::BaseResultType::Complex and the NXOpen::CAE::DeformationParameters::ComplexCriterion and NXOpen::CAE::DeformationParameters::SetComplexCriterion is set to NXOpen::CAE::Result::ComplexPhaseAngle , the Phaseangle will be used to evaluate the value of the complex result
Created in NX7.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
angle | angle |
void NXOpen::CAE::DeformationParameters::SetReferenceNode | ( | bool | isReferenceNode | ) |
Sets a value of true means the reference node will be used
Created in NX7.5.2.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
isReferenceNode | isreferencenode |
void NXOpen::CAE::DeformationParameters::SetReferenceNodeLabel | ( | int | referenceNodeLabel | ) |
Sets the node label which identifies the reference node used when deforming the model if NXOpen::CAE::DeformationParameters::IsReferenceNode is set to true
Created in NX7.5.2.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
referenceNodeLabel | referencenodelabel |
void NXOpen::CAE::DeformationParameters::SetScale | ( | double | scale | ) |
Sets the scale to be applied to the deformation value
Created in NX7.5.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
scale | scale |