NX Open C++ Reference Guide
|
This class is a collection of NXOpen::CAE::DataSource . More...
Classes | |
class | iterator |
Iterator for accessing the contents of the collection. More... | |
Public Member Functions | |
iterator | begin () |
Returns an iterator addressing the first element. More... | |
NXOpen::CAE::DataSourceBuilder * | CreateDataSourceBuilder () |
Creates a NXOpen::CAE::DataSourceBuilder that will be used to create a data source. More... | |
void | DeleteDataSource (NXOpen::CAE::DataSource *source) |
Deletes a NXOpen::CAE::DataSource Created in NX12.0.0. More... | |
NXOpen::CAE::DataSourceBuilder * | EditDataSourceBuilder (NXOpen::CAE::DataSource *source) |
Creates a NXOpen::CAE::DataSourceBuilder that will be used to edit a data source. More... | |
iterator | end () |
Returns an iterator addressing one past the last element. More... | |
NXOpen::CAE::DataSource * | FindObject (const NXString &name) |
Finds a NXOpen::CAE::DataSource with the specified name. More... | |
NXOpen::CAE::DataSource * | FindObject (const char *name) |
Finds a NXOpen::CAE::DataSource with the specified name. More... | |
void | Refresh () |
Refreshes any cache held by Application Specific Post Processing with regards to the managed Data Sources. More... | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
This class is a collection of NXOpen::CAE::DataSource .
To obtain an instance of this class, refer to NXOpen::CAE::PostScenarioManager
Created in NX12.0.0.
iterator NXOpen::CAE::DataSourceCollection::begin | ( | ) |
Returns an iterator addressing the first element.
NXOpen::CAE::DataSourceBuilder* NXOpen::CAE::DataSourceCollection::CreateDataSourceBuilder | ( | ) |
Creates a NXOpen::CAE::DataSourceBuilder that will be used to create a data source.
void NXOpen::CAE::DataSourceCollection::DeleteDataSource | ( | NXOpen::CAE::DataSource * | source | ) |
Deletes a NXOpen::CAE::DataSource
Created in NX12.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
source | source |
NXOpen::CAE::DataSourceBuilder* NXOpen::CAE::DataSourceCollection::EditDataSourceBuilder | ( | NXOpen::CAE::DataSource * | source | ) |
Creates a NXOpen::CAE::DataSourceBuilder that will be used to edit a data source.
source | source |
iterator NXOpen::CAE::DataSourceCollection::end | ( | ) |
Returns an iterator addressing one past the last element.
NXOpen::CAE::DataSource* NXOpen::CAE::DataSourceCollection::FindObject | ( | const NXString & | name | ) |
Finds a NXOpen::CAE::DataSource with the specified name.
name | name of the layout state |
NXOpen::CAE::DataSource* NXOpen::CAE::DataSourceCollection::FindObject | ( | const char * | name | ) |
Finds a NXOpen::CAE::DataSource with the specified name.
name | name of the layout state |
void NXOpen::CAE::DataSourceCollection::Refresh | ( | ) |
Refreshes any cache held by Application Specific Post Processing with regards to the managed Data Sources.
Application Specific Post Processing caches some information about the referenced Data Sources for performance reasons, and under specific circumstances (e.g. modifying data sources outside the Pre/Post environment), this cached information might no longer be up to date. This method purges this information cache.
Created in NX12.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
tag_t NXOpen::CAE::DataSourceCollection::Tag | ( | ) | const |
Returns the tag of this object.