NX Open C++ Reference Guide
|
Represents Box Bounding Volume for Selection Recipe
This is a sub object
Created in NX12.0.0.
More...
Public Member Functions | |
void | GetCsysDiameterHeight (NXOpen::CoordinateSystem **centerCsys, NXOpen::Expression **diameter, NXOpen::Expression **cylinderHeight) |
Gets the coordinate system, diameter and height for the Cylinder Bounding Volume. More... | |
void | GetEndpointsDiameter (NXOpen::Point **baseCenter, NXOpen::Point **topCenter, NXOpen::Expression **diameter) |
Gets the end points and diameter for the Cylinder Bounding Volume. More... | |
void | SetCsysDiameterHeight (NXOpen::CoordinateSystem *centerCsys, NXOpen::Expression *diameter, NXOpen::Expression *cylinderHeight) |
Sets the coordinate system, diameter and height for the Cylinder Bounding Volume. More... | |
void | SetEndpointsDiameter (NXOpen::Point *baseCenter, NXOpen::Point *topCenter, NXOpen::Expression *diameter) |
Sets the end points and diameter for the Cylinder Bounding Volume. More... | |
Public Member Functions inherited from NXOpen::CAE::BoundingVolumePrimitive | |
NXOpen::CAE::CaeBoundingVolumePrimitiveContainment | Containment () |
Returns the contaiment for the Bounding Volume Primitive. More... | |
NXOpen::CAE::CaeBoundingVolumePrimitiveType | GetCreationMethod () |
Gets the type for the Bounding Volume Primitive. More... | |
void | SetContainment (NXOpen::CAE::CaeBoundingVolumePrimitiveContainment containment) |
Sets the contaiment for the Bounding Volume Primitive. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents Box Bounding Volume for Selection Recipe
This is a sub object
Created in NX12.0.0.
void NXOpen::CAE::CylinderBoundingVolume::GetCsysDiameterHeight | ( | NXOpen::CoordinateSystem ** | centerCsys, |
NXOpen::Expression ** | diameter, | ||
NXOpen::Expression ** | cylinderHeight | ||
) |
Gets the coordinate system, diameter and height for the Cylinder Bounding Volume.
Created in NX12.0.0.
License requirements : None
centerCsys | centercsys |
diameter | diameter |
cylinderHeight | cylinderheight |
void NXOpen::CAE::CylinderBoundingVolume::GetEndpointsDiameter | ( | NXOpen::Point ** | baseCenter, |
NXOpen::Point ** | topCenter, | ||
NXOpen::Expression ** | diameter | ||
) |
Gets the end points and diameter for the Cylinder Bounding Volume.
Created in NX12.0.0.
License requirements : None
baseCenter | basecenter |
topCenter | topcenter |
diameter | diameter |
void NXOpen::CAE::CylinderBoundingVolume::SetCsysDiameterHeight | ( | NXOpen::CoordinateSystem * | centerCsys, |
NXOpen::Expression * | diameter, | ||
NXOpen::Expression * | cylinderHeight | ||
) |
Sets the coordinate system, diameter and height for the Cylinder Bounding Volume.
Created in NX12.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
centerCsys | centercsys |
diameter | diameter |
cylinderHeight | cylinderheight |
void NXOpen::CAE::CylinderBoundingVolume::SetEndpointsDiameter | ( | NXOpen::Point * | baseCenter, |
NXOpen::Point * | topCenter, | ||
NXOpen::Expression * | diameter | ||
) |
Sets the end points and diameter for the Cylinder Bounding Volume.
Created in NX12.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
baseCenter | basecenter |
topCenter | topcenter |
diameter | diameter |