NX Open C++ Reference Guide
|
This is a manager to the CAE::CorrelSolution class. More...
Public Types | |
enum | EnumDampingFrftype { EnumDampingFrftypeFromWorkModel, EnumDampingFrftypeSpecifyDamping } |
The damping type enum. More... | |
Public Member Functions | |
NXOpen::CAE::CorrelSolutionBuilder::EnumDampingFrftype | FrfDampingSource () |
Returns the option controlling which damping to consider when synthesizing FRF data from analysis results Created in NX6.0.0. More... | |
double | HighFrequencyCutoff () |
Returns the high-frequency cutoff for work modes Created in NX6.0.1. More... | |
bool | HighFrequencyFilteringMode () |
Returns the high-frequency filtering option for work modes Created in NX6.0.1. More... | |
double | LowFrequencyCutoff () |
Returns the low-frequency cutoff for work modes Created in NX6.0.2. More... | |
bool | LowFrequencyFilteringMode () |
Returns the low-frequency filtering option for work modes Created in NX6.0.2. More... | |
int | NodeMapSizeLimit () |
Returns the node map size limit Created in NX7.5.2. More... | |
bool | NodeMapSizeLimitActive () |
Returns the high-frequency filtering option for work modes Created in NX7.5.2. More... | |
double | NodeMatchingDistance () |
Returns the node-matching distance Created in NX6.0.0. More... | |
NXOpen::CAE::SimSolution * | ReferenceSolution () |
Returns the reference (test) solution of correlation Created in NX6.0.0. More... | |
void | SetFrfDampingSource (NXOpen::CAE::CorrelSolutionBuilder::EnumDampingFrftype frfDampingSource) |
Sets the option controlling which damping to consider when synthesizing FRF data from analysis results Created in NX6.0.0. More... | |
void | SetHighFrequencyCutoff (double cutoffFrequency) |
Sets the high-frequency cutoff for work modes Created in NX6.0.1. More... | |
void | SetHighFrequencyFilteringMode (bool highFrequencyFilteringMode) |
Sets the high-frequency filtering option for work modes Created in NX6.0.1. More... | |
void | SetLowFrequencyCutoff (double cutoffFrequency) |
Sets the low-frequency cutoff for work modes Created in NX6.0.2. More... | |
void | SetLowFrequencyFilteringMode (bool lowFrequencyFilteringMode) |
Sets the low-frequency filtering option for work modes Created in NX6.0.2. More... | |
void | SetNodeMapSizeLimit (int limit) |
Sets the node map size limit Created in NX7.5.2. More... | |
void | SetNodeMapSizeLimitActive (bool active) |
Sets the high-frequency filtering option for work modes Created in NX7.5.2. More... | |
void | SetNodeMatchingDistance (double distance) |
Sets the node-matching distance Created in NX6.0.0. More... | |
void | SetReferenceSolution (NXOpen::CAE::SimSolution *referenceSolution) |
Sets the reference (test) solution of correlation Created in NX6.0.0. More... | |
void | SetTitle (const NXString &title) |
Sets the correlation metasolution name Created in NX6.0.0. More... | |
void | SetTitle (const char *title) |
Sets the correlation metasolution name Created in NX6.0.0. More... | |
void | SetWorkSolution (NXOpen::CAE::SimSolution *workSolution) |
Sets the work (analysis) solution of correlation Created in NX6.0.0. More... | |
NXString | Title () |
Returns the correlation metasolution name Created in NX6.0.0. More... | |
NXOpen::CAE::SimSolution * | WorkSolution () |
Returns the work (analysis) solution of correlation Created in NX6.0.0. More... | |
This is a manager to the CAE::CorrelSolution class.
Object of type CAE::CorrelSolution can be created and edited only through this class
To create a new instance of this class, use NXOpen::CAE::CorrelSolutionCollection::CreateSolutionBuilder
Created in NX6.0.0.
NXOpen::CAE::CorrelSolutionBuilder::EnumDampingFrftype NXOpen::CAE::CorrelSolutionBuilder::FrfDampingSource | ( | ) |
Returns the option controlling which damping to consider when synthesizing FRF data from analysis results
Created in NX6.0.0.
License requirements : None
double NXOpen::CAE::CorrelSolutionBuilder::HighFrequencyCutoff | ( | ) |
Returns the high-frequency cutoff for work modes
Created in NX6.0.1.
License requirements : None
bool NXOpen::CAE::CorrelSolutionBuilder::HighFrequencyFilteringMode | ( | ) |
Returns the high-frequency filtering option for work modes
Created in NX6.0.1.
License requirements : None
double NXOpen::CAE::CorrelSolutionBuilder::LowFrequencyCutoff | ( | ) |
Returns the low-frequency cutoff for work modes
Created in NX6.0.2.
License requirements : None
bool NXOpen::CAE::CorrelSolutionBuilder::LowFrequencyFilteringMode | ( | ) |
Returns the low-frequency filtering option for work modes
Created in NX6.0.2.
License requirements : None
int NXOpen::CAE::CorrelSolutionBuilder::NodeMapSizeLimit | ( | ) |
Returns the node map size limit
Created in NX7.5.2.
License requirements : None
bool NXOpen::CAE::CorrelSolutionBuilder::NodeMapSizeLimitActive | ( | ) |
Returns the high-frequency filtering option for work modes
Created in NX7.5.2.
License requirements : None
double NXOpen::CAE::CorrelSolutionBuilder::NodeMatchingDistance | ( | ) |
Returns the node-matching distance
Created in NX6.0.0.
License requirements : None
NXOpen::CAE::SimSolution* NXOpen::CAE::CorrelSolutionBuilder::ReferenceSolution | ( | ) |
Returns the reference (test) solution of correlation
Created in NX6.0.0.
License requirements : None
void NXOpen::CAE::CorrelSolutionBuilder::SetFrfDampingSource | ( | NXOpen::CAE::CorrelSolutionBuilder::EnumDampingFrftype | frfDampingSource | ) |
Sets the option controlling which damping to consider when synthesizing FRF data from analysis results
Created in NX6.0.0.
License requirements : nx_correl_base ("FE Correlation")
frfDampingSource | frfdampingsource |
void NXOpen::CAE::CorrelSolutionBuilder::SetHighFrequencyCutoff | ( | double | cutoffFrequency | ) |
Sets the high-frequency cutoff for work modes
Created in NX6.0.1.
License requirements : nx_correl_base ("FE Correlation")
cutoffFrequency | cutofffrequency |
void NXOpen::CAE::CorrelSolutionBuilder::SetHighFrequencyFilteringMode | ( | bool | highFrequencyFilteringMode | ) |
Sets the high-frequency filtering option for work modes
Created in NX6.0.1.
License requirements : nx_correl_base ("FE Correlation")
highFrequencyFilteringMode | highfrequencyfilteringmode |
void NXOpen::CAE::CorrelSolutionBuilder::SetLowFrequencyCutoff | ( | double | cutoffFrequency | ) |
Sets the low-frequency cutoff for work modes
Created in NX6.0.2.
License requirements : nx_correl_base ("FE Correlation")
cutoffFrequency | cutofffrequency |
void NXOpen::CAE::CorrelSolutionBuilder::SetLowFrequencyFilteringMode | ( | bool | lowFrequencyFilteringMode | ) |
Sets the low-frequency filtering option for work modes
Created in NX6.0.2.
License requirements : nx_correl_base ("FE Correlation")
lowFrequencyFilteringMode | lowfrequencyfilteringmode |
void NXOpen::CAE::CorrelSolutionBuilder::SetNodeMapSizeLimit | ( | int | limit | ) |
Sets the node map size limit
Created in NX7.5.2.
License requirements : nx_correl_base ("FE Correlation")
limit | limit |
void NXOpen::CAE::CorrelSolutionBuilder::SetNodeMapSizeLimitActive | ( | bool | active | ) |
Sets the high-frequency filtering option for work modes
Created in NX7.5.2.
License requirements : nx_correl_base ("FE Correlation")
active | active |
void NXOpen::CAE::CorrelSolutionBuilder::SetNodeMatchingDistance | ( | double | distance | ) |
Sets the node-matching distance
Created in NX6.0.0.
License requirements : nx_correl_base ("FE Correlation")
distance | distance |
void NXOpen::CAE::CorrelSolutionBuilder::SetReferenceSolution | ( | NXOpen::CAE::SimSolution * | referenceSolution | ) |
Sets the reference (test) solution of correlation
Created in NX6.0.0.
License requirements : nx_correl_base ("FE Correlation")
referenceSolution | referencesolution |
void NXOpen::CAE::CorrelSolutionBuilder::SetTitle | ( | const NXString & | title | ) |
Sets the correlation metasolution name
Created in NX6.0.0.
License requirements : nx_correl_base ("FE Correlation")
title | title |
void NXOpen::CAE::CorrelSolutionBuilder::SetTitle | ( | const char * | title | ) |
Sets the correlation metasolution name
Created in NX6.0.0.
License requirements : nx_correl_base ("FE Correlation")
title | title |
void NXOpen::CAE::CorrelSolutionBuilder::SetWorkSolution | ( | NXOpen::CAE::SimSolution * | workSolution | ) |
Sets the work (analysis) solution of correlation
Created in NX6.0.0.
License requirements : nx_correl_base ("FE Correlation")
workSolution | worksolution |
NXString NXOpen::CAE::CorrelSolutionBuilder::Title | ( | ) |
Returns the correlation metasolution name
Created in NX6.0.0.
License requirements : None
NXOpen::CAE::SimSolution* NXOpen::CAE::CorrelSolutionBuilder::WorkSolution | ( | ) |
Returns the work (analysis) solution of correlation
Created in NX6.0.0.
License requirements : None