NX Open C++ Reference Guide
|
Represents a NXOpen::CAE::ConstraintResolutionBuilder builder which can resolve conflicts between the two input constraints by a specified rule
To create a new instance of this class, use NXOpen::CAE::SimSolution::CreateConstraintResolutionBuilder
More...
Public Types | |
enum | Rule { RuleApplyFirstConstraint, RuleApplySecondConstraint, RuleAverageDofValues, RuleAddDofValues, RuleSpecifyDofValues, RuleIgnoreConflict } |
Constraint Resolution Rule. More... | |
Public Member Functions | |
NXOpen::CAE::PropertyTable * | PropertyTable () |
Returns the new Constraint's property table which can be used to update its property More... | |
NXOpen::CAE::ConstraintResolutionBuilder::Rule | ResolveRule () |
Returns the resolution rule which will be used to resolve the conflict between the two input constraints More... | |
void | SetResolveRule (NXOpen::CAE::ConstraintResolutionBuilder::Rule resolutionRule) |
Sets the resolution rule which will be used to resolve the conflict between the two input constraints More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::CAE::ConstraintResolutionBuilder builder which can resolve conflicts between the two input constraints by a specified rule
To create a new instance of this class, use NXOpen::CAE::SimSolution::CreateConstraintResolutionBuilder
Use NXOpen::CAE::ConflictResolutionBuilder instead.
Created in NX8.0.0.
Constraint Resolution Rule.
NXOpen::CAE::PropertyTable* NXOpen::CAE::ConstraintResolutionBuilder::PropertyTable | ( | ) |
Returns the new Constraint's property table which can be used to update its property
Use NXOpen::CAE::ConflictResolutionBuilder instead.
Created in NX8.0.0.
License requirements : None
NXOpen::CAE::ConstraintResolutionBuilder::Rule NXOpen::CAE::ConstraintResolutionBuilder::ResolveRule | ( | ) |
Returns the resolution rule which will be used to resolve the conflict between the two input constraints
Use NXOpen::CAE::ConflictResolutionBuilder instead.
Created in NX8.0.0.
License requirements : None
void NXOpen::CAE::ConstraintResolutionBuilder::SetResolveRule | ( | NXOpen::CAE::ConstraintResolutionBuilder::Rule | resolutionRule | ) |
Sets the resolution rule which will be used to resolve the conflict between the two input constraints
Use NXOpen::CAE::ConflictResolutionBuilder instead.
Created in NX8.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
resolutionRule | resolutionrule |