NX Open C++ Reference Guide
|
Provides method for creating builder for connection operation commands in a fem/afem part. More...
Classes | |
class | iterator |
Iterator for accessing the contents of the collection. More... | |
Public Member Functions | |
iterator | begin () |
Returns an iterator addressing the first element. More... | |
NXOpen::CAE::CAEConnectionBuilder * | CreateConnectionBuilder (NXOpen::CAE::CAEConnection *connection) |
Creates a builder for Connection Command. More... | |
NXOpen::CAE::CAEWeldConnectionBuilder * | CreateWeldConnectionBuilder (NXOpen::CAE::CAEWeldConnection *weldconnection) |
Creates a builder for WeldConnection Command. More... | |
iterator | end () |
Returns an iterator addressing one past the last element. More... | |
NXOpen::CAE::CAEConnection * | FindObject (const NXString &journalIdentifier) |
Finds the NXOpen::CAE::CAEConnection with the given identifier as recorded in a journal. More... | |
NXOpen::CAE::CAEConnection * | FindObject (const char *journalIdentifier) |
Finds the NXOpen::CAE::CAEConnection with the given identifier as recorded in a journal. More... | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Provides method for creating builder for connection operation commands in a fem/afem part.
To obtain an instance of this class, refer to NXOpen::CAE::BaseFEModel
Created in NX6.0.0.
iterator NXOpen::CAE::CAEConnectionCollection::begin | ( | ) |
Returns an iterator addressing the first element.
NXOpen::CAE::CAEConnectionBuilder* NXOpen::CAE::CAEConnectionCollection::CreateConnectionBuilder | ( | NXOpen::CAE::CAEConnection * | connection | ) |
Creates a builder for Connection Command.
connection | NXOpen::CAE::CAEConnection to be edited, if NULL then create a new one |
NXOpen::CAE::CAEWeldConnectionBuilder* NXOpen::CAE::CAEConnectionCollection::CreateWeldConnectionBuilder | ( | NXOpen::CAE::CAEWeldConnection * | weldconnection | ) |
Creates a builder for WeldConnection Command.
weldconnection | WeldConnection Recipe to be edited, if NULL then create a new one |
iterator NXOpen::CAE::CAEConnectionCollection::end | ( | ) |
Returns an iterator addressing one past the last element.
NXOpen::CAE::CAEConnection* NXOpen::CAE::CAEConnectionCollection::FindObject | ( | const NXString & | journalIdentifier | ) |
Finds the NXOpen::CAE::CAEConnection with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object can be found with the given journal identifier.
journalIdentifier | Connection name |
NXOpen::CAE::CAEConnection* NXOpen::CAE::CAEConnectionCollection::FindObject | ( | const char * | journalIdentifier | ) |
Finds the NXOpen::CAE::CAEConnection with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object can be found with the given journal identifier.
journalIdentifier | Connection name |
tag_t NXOpen::CAE::CAEConnectionCollection::Tag | ( | ) | const |
Returns the tag of this object.