NX Open C++ Reference Guide
|
Represents the synchronize options to be used when a FEM part is created These options will be used to synchronize the specified entities from the master CAD part file to the FEM part file. More...
Public Member Functions | |
NXOpen::CAE::BeamSection * | BeamAftSection () |
Returns the section of aft beam end Created in NX5.0.0. More... | |
NXOpen::CAE::BeamSection * | BeamForeSection () |
Returns the section of fore beam end Created in NX5.0.0. More... | |
bool | BeamSectionTapered () |
Returns the flag indicating whether the beam section is tapered Created in NX5.0.0. More... | |
bool | BeamSectionTaperedChaining () |
Returns the flag indicating whether the beam section is in tapered chaining Created in NX8.0.0. More... | |
void | SetBeamAftSection (NXOpen::CAE::BeamSection *beamSection) |
Sets the section of aft beam end Created in NX5.0.0. More... | |
void | SetBeamForeSection (NXOpen::CAE::BeamSection *beamSection) |
Sets the section of fore beam end Created in NX5.0.0. More... | |
void | SetBeamSectionTapered (bool bTapered) |
Sets the flag indicating whether the beam section is tapered Created in NX5.0.0. More... | |
void | SetBeamSectionTaperedChaining (bool bTaperedChaining) |
Sets the flag indicating whether the beam section is in tapered chaining Created in NX8.0.0. More... | |
virtual | ~BeamSectionOptions () |
Destroys the object Created in NX5.0.0. More... | |
Public Member Functions inherited from NXOpen::TransientObject | |
void * | GetHandle () |
Handle of the internal object represented by this object. More... | |
Represents the synchronize options to be used when a FEM part is created These options will be used to synchronize the specified entities from the master CAD part file to the FEM part file.
To create a new instance of this class, use NXOpen::CAE::CaePart::NewBeamSectionOptions
Created in NX5.0.0.
|
virtual |
Destroys the object
Created in NX5.0.0.
License requirements : None
NXOpen::CAE::BeamSection* NXOpen::CAE::BeamSectionOptions::BeamAftSection | ( | ) |
Returns the section of aft beam end
Created in NX5.0.0.
License requirements : None
NXOpen::CAE::BeamSection* NXOpen::CAE::BeamSectionOptions::BeamForeSection | ( | ) |
Returns the section of fore beam end
Created in NX5.0.0.
License requirements : None
bool NXOpen::CAE::BeamSectionOptions::BeamSectionTapered | ( | ) |
Returns the flag indicating whether the beam section is tapered
Created in NX5.0.0.
License requirements : None
bool NXOpen::CAE::BeamSectionOptions::BeamSectionTaperedChaining | ( | ) |
Returns the flag indicating whether the beam section is in tapered chaining
Created in NX8.0.0.
License requirements : None
void NXOpen::CAE::BeamSectionOptions::SetBeamAftSection | ( | NXOpen::CAE::BeamSection * | beamSection | ) |
Sets the section of aft beam end
Created in NX5.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
beamSection | beam section |
void NXOpen::CAE::BeamSectionOptions::SetBeamForeSection | ( | NXOpen::CAE::BeamSection * | beamSection | ) |
Sets the section of fore beam end
Created in NX5.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
beamSection | beam section |
void NXOpen::CAE::BeamSectionOptions::SetBeamSectionTapered | ( | bool | bTapered | ) |
Sets the flag indicating whether the beam section is tapered
Created in NX5.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
bTapered | btapered |
void NXOpen::CAE::BeamSectionOptions::SetBeamSectionTaperedChaining | ( | bool | bTaperedChaining | ) |
Sets the flag indicating whether the beam section is in tapered chaining
Created in NX8.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
bTaperedChaining | btaperedchaining |