NX Open C++ Reference Guide
|
Represents a NXOpen::CAE::BcLabelManagerBuilder builder which can be used to renumber NXOpen::CAE::SimBC id. More...
Public Types | |
enum | RenumberType { RenumberTypeRenumber, RenumberTypeOffset } |
Renumber Method. More... | |
Public Member Functions | |
void | GetBcTags (std::vector< NXOpen::CAE::SimBC * > &bcTags) |
A value indicating the list of tags of BC to renumber Created in NX11.0.0. More... | |
int | NumOfBc () |
Returns a value indicating the number of BC to renumber Created in NX11.0.0. More... | |
NXOpen::CAE::BcLabelManagerBuilder::RenumberType | RenumberMethod () |
Returns a value indicating renumber method Created in NX11.0.0. More... | |
int | RenumberStartValue () |
Returns a value indicating the number to offset by or renumber from Created in NX11.0.0. More... | |
void | SetBcTags (const std::vector< NXOpen::CAE::SimBC * > &bcTags) |
Sets tags of BC to renumber Created in NX11.0.0. More... | |
void | SetNumOfBc (int numOfBc) |
Sets a value indicating the number of BC to renumber Created in NX11.0.0. More... | |
void | SetRenumberMethod (NXOpen::CAE::BcLabelManagerBuilder::RenumberType renumberMethod) |
Sets a value indicating renumber method Created in NX11.0.0. More... | |
void | SetRenumberStartValue (int renumberStartValue) |
Sets a value indicating the number to offset by or renumber from Created in NX11.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::CAE::BcLabelManagerBuilder builder which can be used to renumber NXOpen::CAE::SimBC id.
This is limited to NXOpen::CAE::SimBC objects in the active solution.
To create a new instance of this class, use NXOpen::CAE::SimSimulation::CreateBcLabelManagerBuilder
Created in NX11.0.0.
void NXOpen::CAE::BcLabelManagerBuilder::GetBcTags | ( | std::vector< NXOpen::CAE::SimBC * > & | bcTags | ) |
A value indicating the list of tags of BC to renumber
Created in NX11.0.0.
License requirements : None
bcTags | bctags |
int NXOpen::CAE::BcLabelManagerBuilder::NumOfBc | ( | ) |
Returns a value indicating the number of BC to renumber
Created in NX11.0.0.
License requirements : None
NXOpen::CAE::BcLabelManagerBuilder::RenumberType NXOpen::CAE::BcLabelManagerBuilder::RenumberMethod | ( | ) |
Returns a value indicating renumber method
Created in NX11.0.0.
License requirements : None
int NXOpen::CAE::BcLabelManagerBuilder::RenumberStartValue | ( | ) |
Returns a value indicating the number to offset by or renumber from
Created in NX11.0.0.
License requirements : None
void NXOpen::CAE::BcLabelManagerBuilder::SetBcTags | ( | const std::vector< NXOpen::CAE::SimBC * > & | bcTags | ) |
Sets tags of BC to renumber
Created in NX11.0.0.
License requirements : None
bcTags | bctags |
void NXOpen::CAE::BcLabelManagerBuilder::SetNumOfBc | ( | int | numOfBc | ) |
Sets a value indicating the number of BC to renumber
Created in NX11.0.0.
License requirements : None
numOfBc | numofbc |
void NXOpen::CAE::BcLabelManagerBuilder::SetRenumberMethod | ( | NXOpen::CAE::BcLabelManagerBuilder::RenumberType | renumberMethod | ) |
Sets a value indicating renumber method
Created in NX11.0.0.
License requirements : None
renumberMethod | renumbermethod |
void NXOpen::CAE::BcLabelManagerBuilder::SetRenumberStartValue | ( | int | renumberStartValue | ) |
Sets a value indicating the number to offset by or renumber from
Created in NX11.0.0.
License requirements : None
renumberStartValue | renumberstartvalue |