NX Open C++ Reference Guide
|
Builder for creating Auto Heal Geometry
To create a new instance of this class, use NXOpen::CAE::AbstractionManager::CreateAutoHealGeometryBuilder
Default values.
More...
Public Member Functions | |
bool | CurvatureAbstractionSetting () |
Returns the curvature abstraction option Created in NX11.0.0. More... | |
bool | MergeEdgeSetting () |
Returns the merge edge option Created in NX11.0.0. More... | |
NXOpen::SelectDisplayableObjectList * | Selection () |
Returns the selection Created in NX11.0.0. More... | |
void | SetCurvatureAbstractionSetting (bool curvatureAbstractionSetting) |
Sets the curvature abstraction option Created in NX11.0.0. More... | |
void | SetMergeEdgeSetting (bool mergeEdgeSetting) |
Sets the merge edge option Created in NX11.0.0. More... | |
void | SmallFeatureAutoSize () |
The autogenerate minimum element length button Created in NX11.0.0. More... | |
NXOpen::Expression * | Tolerance () |
Returns the minimum element length tolerance Created in NX11.0.0. More... | |
NXOpen::Expression * | VertexAngle () |
Returns the vertex angle criterion used in merging edges Created in NX11.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Builder for creating Auto Heal Geometry
To create a new instance of this class, use NXOpen::CAE::AbstractionManager::CreateAutoHealGeometryBuilder
Default values.
Property | Value |
---|---|
CurvatureAbstractionSetting |
0 |
MergeEdgeSetting |
0 |
Tolerance.Value |
0 (millimeters part), 0 (inches part) |
VertexAngle.Value |
15 |
Created in NX11.0.0.
bool NXOpen::CAE::AutoHealGeometryBuilder::CurvatureAbstractionSetting | ( | ) |
Returns the curvature abstraction option
Created in NX11.0.0.
License requirements : None
bool NXOpen::CAE::AutoHealGeometryBuilder::MergeEdgeSetting | ( | ) |
Returns the merge edge option
Created in NX11.0.0.
License requirements : None
NXOpen::SelectDisplayableObjectList* NXOpen::CAE::AutoHealGeometryBuilder::Selection | ( | ) |
Returns the selection
Created in NX11.0.0.
License requirements : None
void NXOpen::CAE::AutoHealGeometryBuilder::SetCurvatureAbstractionSetting | ( | bool | curvatureAbstractionSetting | ) |
Sets the curvature abstraction option
Created in NX11.0.0.
License requirements : None
curvatureAbstractionSetting | curvatureabstractionsetting |
void NXOpen::CAE::AutoHealGeometryBuilder::SetMergeEdgeSetting | ( | bool | mergeEdgeSetting | ) |
Sets the merge edge option
Created in NX11.0.0.
License requirements : None
mergeEdgeSetting | mergeedgesetting |
void NXOpen::CAE::AutoHealGeometryBuilder::SmallFeatureAutoSize | ( | ) |
The autogenerate minimum element length button
Created in NX11.0.0.
License requirements : None
NXOpen::Expression* NXOpen::CAE::AutoHealGeometryBuilder::Tolerance | ( | ) |
Returns the minimum element length tolerance
Created in NX11.0.0.
License requirements : None
NXOpen::Expression* NXOpen::CAE::AutoHealGeometryBuilder::VertexAngle | ( | ) |
Returns the vertex angle criterion used in merging edges
Created in NX11.0.0.
License requirements : None