NX Open C++ Reference Guide
|
Represents the Z axis header information for an afu record. More...
Public Member Functions | |
double | GeneralValue () |
Returns the value of general field Created in NX10.0.0. More... | |
double | OrderValue () |
Returns the value of order field Created in NX10.0.0. More... | |
double | RpmValue () |
Returns the value of RPM field Created in NX10.0.0. More... | |
void | SetGeneralValue (double generalValue) |
Sets the value of general field Created in NX10.0.0. More... | |
void | SetOrderValue (double orderValue) |
Sets the value of order field Created in NX10.0.0. More... | |
void | SetRpmValue (double rpmValue) |
Sets the value of RPM field Created in NX10.0.0. More... | |
void | SetTimeValue (double timeValue) |
Sets the value of time field Created in NX10.0.0. More... | |
void | SetUnit (NXOpen::CAE::XyFunctionUnit unit) |
Sets the unit type of Z axis Created in NX10.0.0. More... | |
double | TimeValue () |
Returns the value of time field Created in NX10.0.0. More... | |
NXOpen::CAE::XyFunctionUnit | Unit () |
Returns the unit type of Z axis Created in NX10.0.0. More... | |
virtual | ~AfuZHeaderInfo () |
The object destructor Created in NX10.0.0. More... | |
Public Member Functions inherited from NXOpen::TransientObject | |
void * | GetHandle () |
Handle of the internal object represented by this object. More... | |
Represents the Z axis header information for an afu record.
Created in NX10.0.0.
|
virtual |
The object destructor
Created in NX10.0.0.
License requirements : None
double NXOpen::CAE::AfuZHeaderInfo::GeneralValue | ( | ) |
Returns the value of general field
Created in NX10.0.0.
License requirements : None
double NXOpen::CAE::AfuZHeaderInfo::OrderValue | ( | ) |
Returns the value of order field
Created in NX10.0.0.
License requirements : None
double NXOpen::CAE::AfuZHeaderInfo::RpmValue | ( | ) |
Returns the value of RPM field
Created in NX10.0.0.
License requirements : None
void NXOpen::CAE::AfuZHeaderInfo::SetGeneralValue | ( | double | generalValue | ) |
Sets the value of general field
Created in NX10.0.0.
License requirements : None
generalValue | the value of general field |
void NXOpen::CAE::AfuZHeaderInfo::SetOrderValue | ( | double | orderValue | ) |
Sets the value of order field
Created in NX10.0.0.
License requirements : None
orderValue | the value of order field |
void NXOpen::CAE::AfuZHeaderInfo::SetRpmValue | ( | double | rpmValue | ) |
Sets the value of RPM field
Created in NX10.0.0.
License requirements : None
rpmValue | the value of RPM field |
void NXOpen::CAE::AfuZHeaderInfo::SetTimeValue | ( | double | timeValue | ) |
Sets the value of time field
Created in NX10.0.0.
License requirements : None
timeValue | the value of time field |
void NXOpen::CAE::AfuZHeaderInfo::SetUnit | ( | NXOpen::CAE::XyFunctionUnit | unit | ) |
Sets the unit type of Z axis
Created in NX10.0.0.
License requirements : None
unit | the unit type of Z axis |
double NXOpen::CAE::AfuZHeaderInfo::TimeValue | ( | ) |
Returns the value of time field
Created in NX10.0.0.
License requirements : None
NXOpen::CAE::XyFunctionUnit NXOpen::CAE::AfuZHeaderInfo::Unit | ( | ) |
Returns the unit type of Z axis
Created in NX10.0.0.
License requirements : None