NX Open C++ Reference Guide
|
This is a manager to the CAE::AeroStructures::MarginSolution class. More...
Public Member Functions | |
NXString | Description () |
Returns a Get the metasolution description Created in NX12.0.0. More... | |
NXString | Name () |
Returns the metasolution name Created in NX12.0.0. More... | |
NXOpen::CAE::SimSolution * | ReferenceSolution () |
Returns the referenced FE-Solution of the AeroStructure solution Created in NX12.0.0. More... | |
void | SetDescription (const NXString &title) |
Sets a Get the metasolution description Created in NX12.0.0. More... | |
void | SetDescription (const char *title) |
Sets a Get the metasolution description Created in NX12.0.0. More... | |
void | SetReferenceSolution (NXOpen::CAE::SimSolution *referenceSolution) |
Sets the referenced FE-Solution of the AeroStructure solution Created in NX12.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
This is a manager to the CAE::AeroStructures::MarginSolution class.
Object of type CAE::AeroStructures::MarginSolution can be created and edited only through this class
To create a new instance of this class, use NXOpen::CAE::AeroStructures::MarginSolutionCollection::CreateMarginSolutionBuilder
Created in NX12.0.0.
NXString NXOpen::CAE::AeroStructures::MarginSolutionBuilder::Description | ( | ) |
Returns a Get the metasolution description
Created in NX12.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
NXString NXOpen::CAE::AeroStructures::MarginSolutionBuilder::Name | ( | ) |
Returns the metasolution name
Created in NX12.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
NXOpen::CAE::SimSolution* NXOpen::CAE::AeroStructures::MarginSolutionBuilder::ReferenceSolution | ( | ) |
Returns the referenced FE-Solution of the AeroStructure solution
Created in NX12.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
void NXOpen::CAE::AeroStructures::MarginSolutionBuilder::SetDescription | ( | const NXString & | title | ) |
Sets a Get the metasolution description
Created in NX12.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
title | title |
void NXOpen::CAE::AeroStructures::MarginSolutionBuilder::SetDescription | ( | const char * | title | ) |
Sets a Get the metasolution description
Created in NX12.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
title | title |
void NXOpen::CAE::AeroStructures::MarginSolutionBuilder::SetReferenceSolution | ( | NXOpen::CAE::SimSolution * | referenceSolution | ) |
Sets the referenced FE-Solution of the AeroStructure solution
Created in NX12.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
referenceSolution | referencesolution |