NX Open C++ Reference Guide
|
Represents a collection of CAE::AeroStructures::MarginCalculation . More...
Classes | |
class | iterator |
Iterator for accessing the contents of the collection. More... | |
Public Member Functions | |
iterator | begin () |
Returns an iterator addressing the first element. More... | |
NXOpen::CAE::AeroStructures::MarginCalculation * | CloneCalculation (const NXString &name, NXOpen::CAE::AeroStructures::MarginCalculation *sourcemargincalculation) |
Makes a copy the calculation and add it to the margin solution, replaces the given name if it is a duplicate. More... | |
NXOpen::CAE::AeroStructures::MarginCalculation * | CloneCalculation (const char *name, NXOpen::CAE::AeroStructures::MarginCalculation *sourcemargincalculation) |
Makes a copy the calculation and add it to the margin solution, replaces the given name if it is a duplicate. More... | |
NXOpen::CAE::AeroStructures::MarginCalculationBuilder * | CreateMarginCalculationBuilder (NXOpen::CAE::AeroStructures::MarginCalculation *margincalculation) |
Creates a CAE::AeroStructures::MarginCalculationBuilder. More... | |
void | DeleteCalculation (NXOpen::CAE::AeroStructures::MarginCalculation *margincalculation) |
Removes the calculation from the solution Created in NX12.0.0. More... | |
iterator | end () |
Returns an iterator addressing one past the last element. More... | |
NXOpen::CAE::AeroStructures::MarginCalculation * | FindObject (const NXString &name) |
Finds the NXOpen::CAE::AeroStructures::MarginCalculation object with the given name. More... | |
NXOpen::CAE::AeroStructures::MarginCalculation * | FindObject (const char *name) |
Finds the NXOpen::CAE::AeroStructures::MarginCalculation object with the given name. More... | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a collection of CAE::AeroStructures::MarginCalculation .
Use NXOpen::CAE::AeroStructures::MarginCalculationCollection to get the instance of this class.
Created in NX12.0.0.
iterator NXOpen::CAE::AeroStructures::MarginCalculationCollection::begin | ( | ) |
Returns an iterator addressing the first element.
NXOpen::CAE::AeroStructures::MarginCalculation* NXOpen::CAE::AeroStructures::MarginCalculationCollection::CloneCalculation | ( | const NXString & | name, |
NXOpen::CAE::AeroStructures::MarginCalculation * | sourcemargincalculation | ||
) |
Makes a copy the calculation and add it to the margin solution, replaces the given name if it is a duplicate.
name | Tentative name of the cloned MarginCalculation, will be changed if not unique |
sourcemargincalculation | Source NXOpen::CAE::AeroStructures::MarginCalculation to clone |
NXOpen::CAE::AeroStructures::MarginCalculation* NXOpen::CAE::AeroStructures::MarginCalculationCollection::CloneCalculation | ( | const char * | name, |
NXOpen::CAE::AeroStructures::MarginCalculation * | sourcemargincalculation | ||
) |
Makes a copy the calculation and add it to the margin solution, replaces the given name if it is a duplicate.
name | Tentative name of the cloned MarginCalculation, will be changed if not unique |
sourcemargincalculation | Source NXOpen::CAE::AeroStructures::MarginCalculation to clone |
NXOpen::CAE::AeroStructures::MarginCalculationBuilder* NXOpen::CAE::AeroStructures::MarginCalculationCollection::CreateMarginCalculationBuilder | ( | NXOpen::CAE::AeroStructures::MarginCalculation * | margincalculation | ) |
Creates a CAE::AeroStructures::MarginCalculationBuilder.
margincalculation | margincalculation |
void NXOpen::CAE::AeroStructures::MarginCalculationCollection::DeleteCalculation | ( | NXOpen::CAE::AeroStructures::MarginCalculation * | margincalculation | ) |
Removes the calculation from the solution
Created in NX12.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
margincalculation | NXOpen::CAE::AeroStructures::MarginCalculation to be deleted |
iterator NXOpen::CAE::AeroStructures::MarginCalculationCollection::end | ( | ) |
Returns an iterator addressing one past the last element.
NXOpen::CAE::AeroStructures::MarginCalculation* NXOpen::CAE::AeroStructures::MarginCalculationCollection::FindObject | ( | const NXString & | name | ) |
Finds the NXOpen::CAE::AeroStructures::MarginCalculation object with the given name.
name | Name of the MarginCalculation |
NXOpen::CAE::AeroStructures::MarginCalculation* NXOpen::CAE::AeroStructures::MarginCalculationCollection::FindObject | ( | const char * | name | ) |
Finds the NXOpen::CAE::AeroStructures::MarginCalculation object with the given name.
name | Name of the MarginCalculation |
tag_t NXOpen::CAE::AeroStructures::MarginCalculationCollection::Tag | ( | ) | const |
Returns the tag of this object.