NX Open C++ Reference Guide
|
Represents a Multiline String block
Created in NX6.0.0.
More...
Public Member Functions | |
std::vector< NXString > | GetValue () |
Gets the Value. More... | |
int | Height () |
Returns the Height Created in NX8.5.0. More... | |
bool | Localize () |
Returns the Localize. More... | |
int | MaximumCharactersAccepted () |
Returns the MaximumCharactersAccepted Created in NX8.5.0. More... | |
int | MaximumHeight () |
Returns the MaximumHeight Created in NX8.5.0. More... | |
int | MinimumHeight () |
Returns the MinimumHeight Created in NX8.5.0. More... | |
bool | ResizeHeightWithDialog () |
Returns the ResizeHeightWithDialog. More... | |
bool | RetainValue () |
Returns the RetainValue Created in NX8.5.0. More... | |
void | SetHeight (int height) |
Sets the Height Created in NX8.5.0. More... | |
void | SetLocalize (bool localize) |
Sets the Localize. More... | |
void | SetMaximumCharactersAccepted (int maxChar) |
Sets the MaximumCharactersAccepted Created in NX8.5.0. More... | |
void | SetMaximumHeight (int maxHeight) |
Sets the MaximumHeight Created in NX8.5.0. More... | |
void | SetMinimumHeight (int minHeight) |
Sets the MinimumHeight Created in NX8.5.0. More... | |
void | SetResizeHeightWithDialog (bool resize) |
Sets the ResizeHeightWithDialog. More... | |
void | SetRetainValue (bool retain) |
Sets the RetainValue Created in NX8.5.0. More... | |
void | SetValue (std::vector< NXString > &valueString) |
Sets the Value Created in NX8.5.0. More... | |
void | SetValuesConcatenated (const NXString &valueString) |
Sets the ValuesConcatenated. More... | |
void | SetValuesConcatenated (const char *valueString) |
Sets the ValuesConcatenated. More... | |
void | SetWidth (int width) |
Sets the Width Created in NX8.5.0. More... | |
NXString | ValuesConcatenated () |
Returns the ValuesConcatenated. More... | |
int | Width () |
Returns the Width Created in NX8.5.0. More... | |
Public Member Functions inherited from NXOpen::BlockStyler::UIBlock | |
bool | Enable () |
Returns the Enable. More... | |
bool | Expanded () |
Returns the Expanded Created in NX8.5.0. More... | |
void | Focus () |
Focuses on the block. More... | |
NXOpen::BlockStyler::PropertyList * | GetProperties () |
Returns the properties of the block. More... | |
bool | Group () |
Returns the Group Created in NX8.5.0. More... | |
NXString | Label () |
Returns the Label Created in NX8.5.0. More... | |
NXString | Name () |
Returns the name of the block or BlockID Created in NX6.0.0. More... | |
void | SetEnable (bool enable) |
Sets the Enable. More... | |
void | SetExpanded (bool expanded) |
Sets the Expanded Created in NX8.5.0. More... | |
void | SetGroup (bool group) |
Sets the Group Created in NX8.5.0. More... | |
void | SetLabel (const NXString &label) |
Sets the Label Created in NX8.5.0. More... | |
void | SetLabel (const char *label) |
Sets the Label Created in NX8.5.0. More... | |
void | SetShow (bool show) |
Sets the Visibility of block. More... | |
bool | Show () |
Returns the Visibility of block. More... | |
NXString | Type () |
Returns the type of block Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a Multiline String block
Created in NX6.0.0.
std::vector<NXString> NXOpen::BlockStyler::MultilineString::GetValue | ( | ) |
Gets the Value.
int NXOpen::BlockStyler::MultilineString::Height | ( | ) |
Returns the Height
Created in NX8.5.0.
License requirements : None
bool NXOpen::BlockStyler::MultilineString::Localize | ( | ) |
Returns the Localize.
If true, the Label is translated to current locale language
Created in NX8.5.0.
License requirements : None
int NXOpen::BlockStyler::MultilineString::MaximumCharactersAccepted | ( | ) |
Returns the MaximumCharactersAccepted
Created in NX8.5.0.
License requirements : None
int NXOpen::BlockStyler::MultilineString::MaximumHeight | ( | ) |
Returns the MaximumHeight
Created in NX8.5.0.
License requirements : None
int NXOpen::BlockStyler::MultilineString::MinimumHeight | ( | ) |
Returns the MinimumHeight
Created in NX8.5.0.
License requirements : None
bool NXOpen::BlockStyler::MultilineString::ResizeHeightWithDialog | ( | ) |
Returns the ResizeHeightWithDialog.
If true, height of block will dynamically change when the dialog is resized.
Created in NX8.5.0.
License requirements : None
bool NXOpen::BlockStyler::MultilineString::RetainValue | ( | ) |
Returns the RetainValue
Created in NX8.5.0.
License requirements : None
void NXOpen::BlockStyler::MultilineString::SetHeight | ( | int | height | ) |
Sets the Height
Created in NX8.5.0.
License requirements : None
height | height |
void NXOpen::BlockStyler::MultilineString::SetLocalize | ( | bool | localize | ) |
Sets the Localize.
If true, the Label is translated to current locale language
Created in NX8.5.0.
License requirements : None
localize | localize |
void NXOpen::BlockStyler::MultilineString::SetMaximumCharactersAccepted | ( | int | maxChar | ) |
Sets the MaximumCharactersAccepted
Created in NX8.5.0.
License requirements : None
maxChar | max char |
void NXOpen::BlockStyler::MultilineString::SetMaximumHeight | ( | int | maxHeight | ) |
Sets the MaximumHeight
Created in NX8.5.0.
License requirements : None
maxHeight | max height |
void NXOpen::BlockStyler::MultilineString::SetMinimumHeight | ( | int | minHeight | ) |
Sets the MinimumHeight
Created in NX8.5.0.
License requirements : None
minHeight | min height |
void NXOpen::BlockStyler::MultilineString::SetResizeHeightWithDialog | ( | bool | resize | ) |
Sets the ResizeHeightWithDialog.
If true, height of block will dynamically change when the dialog is resized.
Created in NX8.5.0.
License requirements : None
resize | resize |
void NXOpen::BlockStyler::MultilineString::SetRetainValue | ( | bool | retain | ) |
Sets the RetainValue
Created in NX8.5.0.
License requirements : None
retain | retain |
void NXOpen::BlockStyler::MultilineString::SetValue | ( | std::vector< NXString > & | valueString | ) |
Sets the Value
Created in NX8.5.0.
License requirements : None
valueString | value string |
void NXOpen::BlockStyler::MultilineString::SetValuesConcatenated | ( | const NXString & | valueString | ) |
Sets the ValuesConcatenated.
Represents single string with values in block concatenated with new-line characters.
Created in NX8.5.0.
License requirements : None
valueString | value string |
void NXOpen::BlockStyler::MultilineString::SetValuesConcatenated | ( | const char * | valueString | ) |
Sets the ValuesConcatenated.
Represents single string with values in block concatenated with new-line characters.
Created in NX8.5.0.
License requirements : None
valueString | value string |
void NXOpen::BlockStyler::MultilineString::SetWidth | ( | int | width | ) |
Sets the Width
Created in NX8.5.0.
License requirements : None
width | width |
NXString NXOpen::BlockStyler::MultilineString::ValuesConcatenated | ( | ) |
Returns the ValuesConcatenated.
Represents single string with values in block concatenated with new-line characters.
Created in NX8.5.0.
License requirements : None
int NXOpen::BlockStyler::MultilineString::Width | ( | ) |
Returns the Width
Created in NX8.5.0.
License requirements : None