NX Open C++ Reference Guide
|
Represents a ListBox block
Created in NX6.0.0.
More...
Public Types | |
typedef NXOpen::Callback1< int, NXOpen::BlockStyler::ListBox * > | AddCallback |
Add callback Created in NX6.0.0. More... | |
typedef NXOpen::Callback1< int, NXOpen::BlockStyler::ListBox * > | DeleteCallback |
Delete callback. More... | |
Public Member Functions | |
bool | AllowDeselectForSingleSelect () |
Returns the AllowDeselectForSingleSelect. More... | |
std::vector< NXString > | GetListItems () |
Gets the ListItems. More... | |
std::vector< int > | GetSelectedItemBooleans () |
Gets the SelectedItemBooleans. More... | |
std::vector< int > | GetSelectedItems () |
Gets SelectedItems. More... | |
std::vector< NXString > | GetSelectedItemStrings () |
Gets the SelectedItemStrings. More... | |
int | Height () |
Returns the Height Created in NX8.5.0. More... | |
bool | IsAddButtonSensitive () |
Returns the IsAddButtonSensitive Created in NX8.5.0. More... | |
bool | IsDeleteButtonSensitive () |
Returns the IsDeleteButtonSensitive Created in NX8.5.0. More... | |
bool | Localize () |
Returns the Localize. More... | |
int | MaximumHeight () |
Returns the MaximumHeight Created in NX8.5.0. More... | |
int | MaximumStringLength () |
Returns the MaximumStringLength Created in NX8.5.0. More... | |
int | MinimumHeight () |
Returns the MinimumHeight Created in NX8.5.0. More... | |
bool | ResizeHeightWithDialog () |
Returns the ResizeHeightWithDialog Created in NX8.5.0. More... | |
int | SelectedItemIndex () |
Returns the SelectedItemIndex. More... | |
NXString | SelectedItemString () |
Returns the SelectedItemString. More... | |
void | SetAddButtonSensitive (bool sensitive) |
Sets the IsAddButtonSensitive Created in NX8.5.0. More... | |
void | SetAddHandler (const NXOpen::BlockStyler::ListBox::AddCallback &cb) |
Sets the Add handler. More... | |
void | SetAllowDeselectForSingleSelect (bool allow) |
Sets the AllowDeselectForSingleSelect. More... | |
void | SetDeleteButtonSensitive (bool sesitive) |
Sets the IsDeleteButtonSensitive Created in NX8.5.0. More... | |
void | SetDeleteHandler (const NXOpen::BlockStyler::ListBox::DeleteCallback &cb) |
Sets the Delete handler. More... | |
void | SetHeight (int height) |
Sets the Height Created in NX8.5.0. More... | |
void | SetListItems (std::vector< NXString > &items) |
Sets the ListItems Created in NX8.5.0. More... | |
void | SetLocalize (bool localize) |
Sets the Localize. More... | |
void | SetMaximumHeight (int maxHeight) |
Sets the MaximumHeight Created in NX8.5.0. More... | |
void | SetMaximumStringLength (int maxLength) |
Sets the MaximumStringLength Created in NX8.5.0. More... | |
void | SetMinimumHeight (int minHeight) |
Sets the MinimumHeight Created in NX8.5.0. More... | |
void | SetResizeHeightWithDialog (bool resize) |
Sets the ResizeHeightWithDialog Created in NX8.5.0. More... | |
void | SetSelectedItemBooleans (const std::vector< int > &items) |
Sets the SelectedItemStrings. More... | |
void | SetSelectedItemIndex (int index) |
Sets the SelectedItemIndex. More... | |
void | SetSelectedItems (const std::vector< int > &selectedItems) |
Sets SelectedItems Created in NX8.5.0. More... | |
void | SetSelectedItemString (const NXString &string) |
Sets the SelectedItemString. More... | |
void | SetSelectedItemString (const char *string) |
Sets the SelectedItemString. More... | |
void | SetSelectedItemStrings (std::vector< NXString > &strings) |
Sets the SelectedItemStrings. More... | |
void | SetShowAddButton (bool show) |
Sets the ShowAddButton. More... | |
void | SetShowDeleteButton (bool show) |
Sets the ShowDeleteButton. More... | |
void | SetShowMoveUpDownButtons (bool show) |
Sets the ShowMoveUpDownButtons. More... | |
void | SetSingleSelect (bool sinleSelect) |
Sets the SingleSelect. More... | |
bool | ShowAddButton () |
Returns the ShowAddButton. More... | |
bool | ShowDeleteButton () |
Returns the ShowDeleteButton. More... | |
bool | ShowMoveUpDownButtons () |
Returns the ShowMoveUpDownButtons. More... | |
bool | SingleSelect () |
Returns the SingleSelect. More... | |
Public Member Functions inherited from NXOpen::BlockStyler::UIBlock | |
bool | Enable () |
Returns the Enable. More... | |
bool | Expanded () |
Returns the Expanded Created in NX8.5.0. More... | |
void | Focus () |
Focuses on the block. More... | |
NXOpen::BlockStyler::PropertyList * | GetProperties () |
Returns the properties of the block. More... | |
bool | Group () |
Returns the Group Created in NX8.5.0. More... | |
NXString | Label () |
Returns the Label Created in NX8.5.0. More... | |
NXString | Name () |
Returns the name of the block or BlockID Created in NX6.0.0. More... | |
void | SetEnable (bool enable) |
Sets the Enable. More... | |
void | SetExpanded (bool expanded) |
Sets the Expanded Created in NX8.5.0. More... | |
void | SetGroup (bool group) |
Sets the Group Created in NX8.5.0. More... | |
void | SetLabel (const NXString &label) |
Sets the Label Created in NX8.5.0. More... | |
void | SetLabel (const char *label) |
Sets the Label Created in NX8.5.0. More... | |
void | SetShow (bool show) |
Sets the Visibility of block. More... | |
bool | Show () |
Returns the Visibility of block. More... | |
NXString | Type () |
Returns the type of block Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a ListBox block
Created in NX6.0.0.
typedef NXOpen::Callback1<int, NXOpen::BlockStyler::ListBox *> NXOpen::BlockStyler::ListBox::AddCallback |
Add callback
Created in NX6.0.0.
License requirements : None
typedef NXOpen::Callback1<int, NXOpen::BlockStyler::ListBox *> NXOpen::BlockStyler::ListBox::DeleteCallback |
Delete callback.
Return a non-zero value in order to veto the deletion.
Created in NX6.0.0.
License requirements : None
bool NXOpen::BlockStyler::ListBox::AllowDeselectForSingleSelect | ( | ) |
Returns the AllowDeselectForSingleSelect.
Allows deselection of item using Ctrl+MB1 when single select is true.
Created in NX8.5.0.
License requirements : None
std::vector<NXString> NXOpen::BlockStyler::ListBox::GetListItems | ( | ) |
Gets the ListItems.
std::vector<int> NXOpen::BlockStyler::ListBox::GetSelectedItemBooleans | ( | ) |
Gets the SelectedItemBooleans.
This method returns an integer array of boolen values populated with 0 and 1
std::vector<int> NXOpen::BlockStyler::ListBox::GetSelectedItems | ( | ) |
Gets SelectedItems.
std::vector<NXString> NXOpen::BlockStyler::ListBox::GetSelectedItemStrings | ( | ) |
Gets the SelectedItemStrings.
int NXOpen::BlockStyler::ListBox::Height | ( | ) |
Returns the Height
Created in NX8.5.0.
License requirements : None
bool NXOpen::BlockStyler::ListBox::IsAddButtonSensitive | ( | ) |
Returns the IsAddButtonSensitive
Created in NX8.5.0.
License requirements : None
bool NXOpen::BlockStyler::ListBox::IsDeleteButtonSensitive | ( | ) |
Returns the IsDeleteButtonSensitive
Created in NX8.5.0.
License requirements : None
bool NXOpen::BlockStyler::ListBox::Localize | ( | ) |
Returns the Localize.
If true, translates the Label string into the language of the current locale.
Created in NX8.5.0.
License requirements : None
int NXOpen::BlockStyler::ListBox::MaximumHeight | ( | ) |
Returns the MaximumHeight
Created in NX8.5.0.
License requirements : None
int NXOpen::BlockStyler::ListBox::MaximumStringLength | ( | ) |
Returns the MaximumStringLength
Created in NX8.5.0.
License requirements : None
int NXOpen::BlockStyler::ListBox::MinimumHeight | ( | ) |
Returns the MinimumHeight
Created in NX8.5.0.
License requirements : None
bool NXOpen::BlockStyler::ListBox::ResizeHeightWithDialog | ( | ) |
Returns the ResizeHeightWithDialog
Created in NX8.5.0.
License requirements : None
int NXOpen::BlockStyler::ListBox::SelectedItemIndex | ( | ) |
Returns the SelectedItemIndex.
Valid only if SingleSelect is true. Otherwise -1 is returned.
Created in NX8.5.0.
License requirements : None
NXString NXOpen::BlockStyler::ListBox::SelectedItemString | ( | ) |
Returns the SelectedItemString.
Valid only if SingleSelect is true. Otherwise empty string is returned.
Created in NX8.5.0.
License requirements : None
void NXOpen::BlockStyler::ListBox::SetAddButtonSensitive | ( | bool | sensitive | ) |
Sets the IsAddButtonSensitive
Created in NX8.5.0.
License requirements : None
sensitive | sensitive |
void NXOpen::BlockStyler::ListBox::SetAddHandler | ( | const NXOpen::BlockStyler::ListBox::AddCallback & | cb | ) |
Sets the Add handler.
This handler is called when the Add button is pressed. The handler is responsible for adding an item to the list. Nothing will be added to the list unless the handler adds it.
Created in NX6.0.0.
License requirements : None
cb | cb |
void NXOpen::BlockStyler::ListBox::SetAllowDeselectForSingleSelect | ( | bool | allow | ) |
Sets the AllowDeselectForSingleSelect.
Allows deselection of item using Ctrl+MB1 when single select is true.
Created in NX8.5.0.
License requirements : None
allow | allow |
void NXOpen::BlockStyler::ListBox::SetDeleteButtonSensitive | ( | bool | sesitive | ) |
Sets the IsDeleteButtonSensitive
Created in NX8.5.0.
License requirements : None
sesitive | sesitive |
void NXOpen::BlockStyler::ListBox::SetDeleteHandler | ( | const NXOpen::BlockStyler::ListBox::DeleteCallback & | cb | ) |
Sets the Delete handler.
If you set this handler, the handler will be called when the Delete button is pressed. The handler does not need to implement code to delete the item. The list will delete the selected items if and only if the handler returns 0.
Created in NX6.0.0.
License requirements : None
cb | cb |
void NXOpen::BlockStyler::ListBox::SetHeight | ( | int | height | ) |
Sets the Height
Created in NX8.5.0.
License requirements : None
height | height |
void NXOpen::BlockStyler::ListBox::SetListItems | ( | std::vector< NXString > & | items | ) |
Sets the ListItems
Created in NX8.5.0.
License requirements : None
items | items |
void NXOpen::BlockStyler::ListBox::SetLocalize | ( | bool | localize | ) |
Sets the Localize.
If true, translates the Label string into the language of the current locale.
Created in NX8.5.0.
License requirements : None
localize | localize |
void NXOpen::BlockStyler::ListBox::SetMaximumHeight | ( | int | maxHeight | ) |
Sets the MaximumHeight
Created in NX8.5.0.
License requirements : None
maxHeight | max height |
void NXOpen::BlockStyler::ListBox::SetMaximumStringLength | ( | int | maxLength | ) |
Sets the MaximumStringLength
Created in NX8.5.0.
License requirements : None
maxLength | max length |
void NXOpen::BlockStyler::ListBox::SetMinimumHeight | ( | int | minHeight | ) |
Sets the MinimumHeight
Created in NX8.5.0.
License requirements : None
minHeight | min height |
void NXOpen::BlockStyler::ListBox::SetResizeHeightWithDialog | ( | bool | resize | ) |
Sets the ResizeHeightWithDialog
Created in NX8.5.0.
License requirements : None
resize | resize |
void NXOpen::BlockStyler::ListBox::SetSelectedItemBooleans | ( | const std::vector< int > & | items | ) |
Sets the SelectedItemStrings.
Selects the list items based on input boolean array. Item is deselcted if value is 0 and selected otherwise.
Created in NX8.5.0.
License requirements : None
items | items |
void NXOpen::BlockStyler::ListBox::SetSelectedItemIndex | ( | int | index | ) |
Sets the SelectedItemIndex.
Valid only if SingleSelect is true. Otherwise -1 is returned.
Created in NX8.5.0.
License requirements : None
index | index |
void NXOpen::BlockStyler::ListBox::SetSelectedItems | ( | const std::vector< int > & | selectedItems | ) |
Sets SelectedItems
Created in NX8.5.0.
License requirements : None
selectedItems | selected items |
void NXOpen::BlockStyler::ListBox::SetSelectedItemString | ( | const NXString & | string | ) |
Sets the SelectedItemString.
Valid only if SingleSelect is true. Otherwise empty string is returned.
Created in NX8.5.0.
License requirements : None
string | string |
void NXOpen::BlockStyler::ListBox::SetSelectedItemString | ( | const char * | string | ) |
Sets the SelectedItemString.
Valid only if SingleSelect is true. Otherwise empty string is returned.
Created in NX8.5.0.
License requirements : None
string | string |
void NXOpen::BlockStyler::ListBox::SetSelectedItemStrings | ( | std::vector< NXString > & | strings | ) |
Sets the SelectedItemStrings.
Selects the list items based on input array of strings.
Created in NX8.5.0.
License requirements : None
strings | strings |
void NXOpen::BlockStyler::ListBox::SetShowAddButton | ( | bool | show | ) |
Sets the ShowAddButton.
If true, Add button is shown.
Created in NX8.5.0.
License requirements : None
show | show |
void NXOpen::BlockStyler::ListBox::SetShowDeleteButton | ( | bool | show | ) |
Sets the ShowDeleteButton.
If true, Delete button is shown.
Created in NX8.5.0.
License requirements : None
show | show |
void NXOpen::BlockStyler::ListBox::SetShowMoveUpDownButtons | ( | bool | show | ) |
Sets the ShowMoveUpDownButtons.
If true, MoveUp and MoveDown buttons are shown.
Created in NX8.5.0.
License requirements : None
show | show |
void NXOpen::BlockStyler::ListBox::SetSingleSelect | ( | bool | sinleSelect | ) |
Sets the SingleSelect.
If true, only single item can be selected.
Created in NX8.5.0.
License requirements : None
sinleSelect | sinle select |
bool NXOpen::BlockStyler::ListBox::ShowAddButton | ( | ) |
Returns the ShowAddButton.
If true, Add button is shown.
Created in NX8.5.0.
License requirements : None
bool NXOpen::BlockStyler::ListBox::ShowDeleteButton | ( | ) |
Returns the ShowDeleteButton.
If true, Delete button is shown.
Created in NX8.5.0.
License requirements : None
bool NXOpen::BlockStyler::ListBox::ShowMoveUpDownButtons | ( | ) |
Returns the ShowMoveUpDownButtons.
If true, MoveUp and MoveDown buttons are shown.
Created in NX8.5.0.
License requirements : None
bool NXOpen::BlockStyler::ListBox::SingleSelect | ( | ) |
Returns the SingleSelect.
If true, only single item can be selected.
Created in NX8.5.0.
License requirements : None