NX Open C++ Reference Guide
|
Represents a Layer block
Created in NX10.0.0.
More...
Public Member Functions | |
int | LayerOption () |
Returns the Layer Option Created in NX10.0.0. More... | |
int | LayerValue () |
Returns the Layer Value Created in NX10.0.0. More... | |
void | SetLayerOption (int integerLayerOption) |
Sets the Layer Option Created in NX10.0.0. More... | |
void | SetLayerValue (int inetegerLayerValue) |
Sets the Layer Value Created in NX10.0.0. More... | |
void | SetShowMaintainLayerOption (bool showMaintainLayerOption) |
Sets the Show Maintain Layer Option If set to true, Maintain option is displayed in layer options Created in NX10.0.0. More... | |
void | SetShowOriginalLayerOption (bool showOriginalLayerOption) |
Sets the Show Original Layer Option If set to true, Original option is displayed in layer options Created in NX10.0.0. More... | |
void | SetShowUserDefinedLayerOption (bool showUserDefinedLayerOption) |
Sets the Show User Defined Layer Option If set to true, User Defined option is displayed in layer options Created in NX10.0.0. More... | |
void | SetShowWorkLayerOption (bool showWorkLayerOption) |
Sets the Show Work Layer Option If set to true, Work option is displayed in layer options Created in NX10.0.0. More... | |
bool | ShowMaintainLayerOption () |
Returns the Show Maintain Layer Option If set to true, Maintain option is displayed in layer options Created in NX10.0.0. More... | |
bool | ShowOriginalLayerOption () |
Returns the Show Original Layer Option If set to true, Original option is displayed in layer options Created in NX10.0.0. More... | |
bool | ShowUserDefinedLayerOption () |
Returns the Show User Defined Layer Option If set to true, User Defined option is displayed in layer options Created in NX10.0.0. More... | |
bool | ShowWorkLayerOption () |
Returns the Show Work Layer Option If set to true, Work option is displayed in layer options Created in NX10.0.0. More... | |
Public Member Functions inherited from NXOpen::BlockStyler::UIBlock | |
bool | Enable () |
Returns the Enable. More... | |
bool | Expanded () |
Returns the Expanded Created in NX8.5.0. More... | |
void | Focus () |
Focuses on the block. More... | |
NXOpen::BlockStyler::PropertyList * | GetProperties () |
Returns the properties of the block. More... | |
bool | Group () |
Returns the Group Created in NX8.5.0. More... | |
NXString | Label () |
Returns the Label Created in NX8.5.0. More... | |
NXString | Name () |
Returns the name of the block or BlockID Created in NX6.0.0. More... | |
void | SetEnable (bool enable) |
Sets the Enable. More... | |
void | SetExpanded (bool expanded) |
Sets the Expanded Created in NX8.5.0. More... | |
void | SetGroup (bool group) |
Sets the Group Created in NX8.5.0. More... | |
void | SetLabel (const NXString &label) |
Sets the Label Created in NX8.5.0. More... | |
void | SetLabel (const char *label) |
Sets the Label Created in NX8.5.0. More... | |
void | SetShow (bool show) |
Sets the Visibility of block. More... | |
bool | Show () |
Returns the Visibility of block. More... | |
NXString | Type () |
Returns the type of block Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a Layer block
Created in NX10.0.0.
int NXOpen::BlockStyler::LayerBlock::LayerOption | ( | ) |
Returns the Layer Option
Created in NX10.0.0.
License requirements : None
int NXOpen::BlockStyler::LayerBlock::LayerValue | ( | ) |
Returns the Layer Value
Created in NX10.0.0.
License requirements : None
void NXOpen::BlockStyler::LayerBlock::SetLayerOption | ( | int | integerLayerOption | ) |
Sets the Layer Option
Created in NX10.0.0.
License requirements : None
integerLayerOption | integer layer option |
void NXOpen::BlockStyler::LayerBlock::SetLayerValue | ( | int | inetegerLayerValue | ) |
Sets the Layer Value
Created in NX10.0.0.
License requirements : None
inetegerLayerValue | ineteger layer value |
void NXOpen::BlockStyler::LayerBlock::SetShowMaintainLayerOption | ( | bool | showMaintainLayerOption | ) |
Sets the Show Maintain Layer Option If set to true, Maintain option is displayed in layer options
Created in NX10.0.0.
License requirements : None
showMaintainLayerOption | show maintain layer option |
void NXOpen::BlockStyler::LayerBlock::SetShowOriginalLayerOption | ( | bool | showOriginalLayerOption | ) |
Sets the Show Original Layer Option If set to true, Original option is displayed in layer options
Created in NX10.0.0.
License requirements : None
showOriginalLayerOption | show original layer option |
void NXOpen::BlockStyler::LayerBlock::SetShowUserDefinedLayerOption | ( | bool | showUserDefinedLayerOption | ) |
Sets the Show User Defined Layer Option If set to true, User Defined option is displayed in layer options
Created in NX10.0.0.
License requirements : None
showUserDefinedLayerOption | show user defined layer option |
void NXOpen::BlockStyler::LayerBlock::SetShowWorkLayerOption | ( | bool | showWorkLayerOption | ) |
Sets the Show Work Layer Option If set to true, Work option is displayed in layer options
Created in NX10.0.0.
License requirements : None
showWorkLayerOption | show work layer option |
bool NXOpen::BlockStyler::LayerBlock::ShowMaintainLayerOption | ( | ) |
Returns the Show Maintain Layer Option If set to true, Maintain option is displayed in layer options
Created in NX10.0.0.
License requirements : None
bool NXOpen::BlockStyler::LayerBlock::ShowOriginalLayerOption | ( | ) |
Returns the Show Original Layer Option If set to true, Original option is displayed in layer options
Created in NX10.0.0.
License requirements : None
bool NXOpen::BlockStyler::LayerBlock::ShowUserDefinedLayerOption | ( | ) |
Returns the Show User Defined Layer Option If set to true, User Defined option is displayed in layer options
Created in NX10.0.0.
License requirements : None
bool NXOpen::BlockStyler::LayerBlock::ShowWorkLayerOption | ( | ) |
Returns the Show Work Layer Option If set to true, Work option is displayed in layer options
Created in NX10.0.0.
License requirements : None