NX Open C++ Reference Guide
|
Represents File Selection With Browse block
Created in NX8.5.0.
More...
Public Member Functions | |
NXString | Filter () |
Returns the Filter Format of the filter string, for a group of related filter extensions will be "Group 1(*.xxx;*.yyy;*.zzz),Group 2(*.aaa;*.bbb)" e.g. More... | |
NXString | Path () |
Returns the Path Created in NX8.5.0. More... | |
bool | RetainStringValue () |
Returns the RetainStringValue Created in NX11.0.0. More... | |
void | SetFilter (const NXString &filterString) |
Sets the Filter Format of the filter string, for a group of related filter extensions will be "Group 1(*.xxx;*.yyy;*.zzz),Group 2(*.aaa;*.bbb)" e.g. More... | |
void | SetFilter (const char *filterString) |
Sets the Filter Format of the filter string, for a group of related filter extensions will be "Group 1(*.xxx;*.yyy;*.zzz),Group 2(*.aaa;*.bbb)" e.g. More... | |
void | SetPath (const NXString &path) |
Sets the Path Created in NX8.5.0. More... | |
void | SetPath (const char *path) |
Sets the Path Created in NX8.5.0. More... | |
void | SetRetainStringValue (bool retainStringValue) |
Sets the RetainStringValue Created in NX11.0.0. More... | |
Public Member Functions inherited from NXOpen::BlockStyler::UIBlock | |
bool | Enable () |
Returns the Enable. More... | |
bool | Expanded () |
Returns the Expanded Created in NX8.5.0. More... | |
void | Focus () |
Focuses on the block. More... | |
NXOpen::BlockStyler::PropertyList * | GetProperties () |
Returns the properties of the block. More... | |
bool | Group () |
Returns the Group Created in NX8.5.0. More... | |
NXString | Label () |
Returns the Label Created in NX8.5.0. More... | |
NXString | Name () |
Returns the name of the block or BlockID Created in NX6.0.0. More... | |
void | SetEnable (bool enable) |
Sets the Enable. More... | |
void | SetExpanded (bool expanded) |
Sets the Expanded Created in NX8.5.0. More... | |
void | SetGroup (bool group) |
Sets the Group Created in NX8.5.0. More... | |
void | SetLabel (const NXString &label) |
Sets the Label Created in NX8.5.0. More... | |
void | SetLabel (const char *label) |
Sets the Label Created in NX8.5.0. More... | |
void | SetShow (bool show) |
Sets the Visibility of block. More... | |
bool | Show () |
Returns the Visibility of block. More... | |
NXString | Type () |
Returns the type of block Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents File Selection With Browse block
Created in NX8.5.0.
NXString NXOpen::BlockStyler::FileSelection::Filter | ( | ) |
Returns the Filter Format of the filter string, for a group of related filter extensions will be "Group 1(*.xxx;*.yyy;*.zzz),Group 2(*.aaa;*.bbb)" e.g.
"EPLAN files(*.emp;*.ema;*.ems),Simulation Files(*.sim;*.fem)". For the individual filter extensions ".xxx,.yyy,.zzz" e.g. ".prt,.fem,.sim" will appear as "prt File (*.prt)","sim File (*.sim)" and "fem File (*.fem)" respectively in the "Files of type" of file open dialog.
Created in NX8.5.0.
License requirements : None
NXString NXOpen::BlockStyler::FileSelection::Path | ( | ) |
Returns the Path
Created in NX8.5.0.
License requirements : None
bool NXOpen::BlockStyler::FileSelection::RetainStringValue | ( | ) |
Returns the RetainStringValue
Created in NX11.0.0.
License requirements : None
void NXOpen::BlockStyler::FileSelection::SetFilter | ( | const NXString & | filterString | ) |
Sets the Filter Format of the filter string, for a group of related filter extensions will be "Group 1(*.xxx;*.yyy;*.zzz),Group 2(*.aaa;*.bbb)" e.g.
"EPLAN files(*.emp;*.ema;*.ems),Simulation Files(*.sim;*.fem)". For the individual filter extensions ".xxx,.yyy,.zzz" e.g. ".prt,.fem,.sim" will appear as "prt File (*.prt)","sim File (*.sim)" and "fem File (*.fem)" respectively in the "Files of type" of file open dialog.
Created in NX8.5.0.
License requirements : None
filterString | filterstring |
void NXOpen::BlockStyler::FileSelection::SetFilter | ( | const char * | filterString | ) |
Sets the Filter Format of the filter string, for a group of related filter extensions will be "Group 1(*.xxx;*.yyy;*.zzz),Group 2(*.aaa;*.bbb)" e.g.
"EPLAN files(*.emp;*.ema;*.ems),Simulation Files(*.sim;*.fem)". For the individual filter extensions ".xxx,.yyy,.zzz" e.g. ".prt,.fem,.sim" will appear as "prt File (*.prt)","sim File (*.sim)" and "fem File (*.fem)" respectively in the "Files of type" of file open dialog.
Created in NX8.5.0.
License requirements : None
filterString | filterstring |
void NXOpen::BlockStyler::FileSelection::SetPath | ( | const NXString & | path | ) |
Sets the Path
Created in NX8.5.0.
License requirements : None
path | path |
void NXOpen::BlockStyler::FileSelection::SetPath | ( | const char * | path | ) |
Sets the Path
Created in NX8.5.0.
License requirements : None
path | path |
void NXOpen::BlockStyler::FileSelection::SetRetainStringValue | ( | bool | retainStringValue | ) |
Sets the RetainStringValue
Created in NX11.0.0.
License requirements : None
retainStringValue | retain string value |