NX Open C++ Reference Guide
|
Represents an Expression block
Created in NX8.5.0.
More...
Public Member Functions | |
bool | AdaptiveScaleLimits () |
Returns the AdaptiveScaleLimits. More... | |
NXString | BalloonTooltipImage () |
Returns the BalloonTooltipImage Created in NX8.5.0. More... | |
NXString | BalloonTooltipLayoutAsString () |
Returns the BalloonTooltipLayout as string Created in NX8.5.0. More... | |
NXString | BalloonTooltipText () |
Returns the BalloonTooltipText Created in NX8.5.0. More... | |
NXString | DimensionalityAsString () |
Returns the Dimensionality as string. More... | |
NXOpen::TaggedObject * | ExpressionObject () |
Returns the ExpressionObject Created in NX8.5.0. More... | |
NXString | Formula () |
Returns the Formula for the expression Created in NX8.5.0. More... | |
std::vector< NXString > | GetBalloonTooltipLayoutMembers () |
Gets the BalloonTooltipLayout members. More... | |
std::vector< NXString > | GetDimensionalityMembers () |
Gets the members of Dimensionality enum. More... | |
bool | HasUnitsMenu () |
Returns the HasUnitsMenu. More... | |
double | LineIncrement () |
Returns the LineIncrement value. More... | |
double | MaximumValue () |
Returns the MaximumValue Created in NX8.5.0. More... | |
bool | MaxInclusive () |
Returns the MaxInclusive Created in NX8.5.0. More... | |
double | MinimumValue () |
Returns the MinimumValue Created in NX8.5.0. More... | |
bool | MinInclusive () |
Returns the MinInclusive Created in NX8.5.0. More... | |
double | PageIncrement () |
Returns the PageIncrement value. More... | |
bool | RetainValue () |
Returns the RetainValue. More... | |
void | SetAdaptiveScaleLimits (bool scaleLimits) |
Sets the AdaptiveScaleLimits. More... | |
void | SetBalloonTooltipImage (const NXString &imageString) |
Sets the BalloonTooltipImage Created in NX8.5.0. More... | |
void | SetBalloonTooltipImage (const char *imageString) |
Sets the BalloonTooltipImage Created in NX8.5.0. More... | |
void | SetBalloonTooltipLayoutAsString (const NXString &enumString) |
Sets the BalloonTooltipLayout as string Created in NX8.5.0. More... | |
void | SetBalloonTooltipLayoutAsString (const char *enumString) |
Sets the BalloonTooltipLayout as string Created in NX8.5.0. More... | |
void | SetBalloonTooltipText (const NXString &balloonTooltipText) |
Sets the BalloonTooltipText Created in NX8.5.0. More... | |
void | SetBalloonTooltipText (const char *balloonTooltipText) |
Sets the BalloonTooltipText Created in NX8.5.0. More... | |
void | SetDimensionalityAsString (const NXString &enumString) |
Sets the Dimensionality as string. More... | |
void | SetDimensionalityAsString (const char *enumString) |
Sets the Dimensionality as string. More... | |
void | SetExpressionObject (NXOpen::TaggedObject *expressionObject) |
Sets the ExpressionObject Created in NX8.5.0. More... | |
void | SetFormula (const NXString &formulaString) |
Sets the Formula for the expression Created in NX8.5.0. More... | |
void | SetFormula (const char *formulaString) |
Sets the Formula for the expression Created in NX8.5.0. More... | |
void | SetHasUnitsMenu (bool hasMenu) |
Sets the HasUnitsMenu. More... | |
void | SetLineIncrement (double lineIncrement) |
Sets the LineIncrement value. More... | |
void | SetMaximumValue (double maxValue) |
Sets the MaximumValue Created in NX8.5.0. More... | |
void | SetMaxInclusive (bool maxInclusive) |
Sets the MaxInclusive Created in NX8.5.0. More... | |
void | SetMinimumValue (double minValue) |
Sets the MinimumValue Created in NX8.5.0. More... | |
void | SetMinInclusive (bool minInclusive) |
Sets the MinInclusive Created in NX8.5.0. More... | |
void | SetPageIncrement (double pageIncrement) |
Sets the PageIncrement value. More... | |
void | SetRetainValue (bool retain) |
Sets the RetainValue. More... | |
void | SetUnits (NXOpen::TaggedObject *units) |
Sets the Units for the expression Created in NX8.5.0. More... | |
void | SetValue (double expressionValue) |
Sets the Value. More... | |
void | SetWithScale (bool withScale) |
Sets the WithScale. More... | |
NXOpen::TaggedObject * | Units () |
Returns the Units for the expression Created in NX8.5.0. More... | |
double | Value () |
Returns the Value. More... | |
bool | WithScale () |
Returns the WithScale. More... | |
Public Member Functions inherited from NXOpen::BlockStyler::UIBlock | |
bool | Enable () |
Returns the Enable. More... | |
bool | Expanded () |
Returns the Expanded Created in NX8.5.0. More... | |
void | Focus () |
Focuses on the block. More... | |
NXOpen::BlockStyler::PropertyList * | GetProperties () |
Returns the properties of the block. More... | |
bool | Group () |
Returns the Group Created in NX8.5.0. More... | |
NXString | Label () |
Returns the Label Created in NX8.5.0. More... | |
NXString | Name () |
Returns the name of the block or BlockID Created in NX6.0.0. More... | |
void | SetEnable (bool enable) |
Sets the Enable. More... | |
void | SetExpanded (bool expanded) |
Sets the Expanded Created in NX8.5.0. More... | |
void | SetGroup (bool group) |
Sets the Group Created in NX8.5.0. More... | |
void | SetLabel (const NXString &label) |
Sets the Label Created in NX8.5.0. More... | |
void | SetLabel (const char *label) |
Sets the Label Created in NX8.5.0. More... | |
void | SetShow (bool show) |
Sets the Visibility of block. More... | |
bool | Show () |
Returns the Visibility of block. More... | |
NXString | Type () |
Returns the type of block Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents an Expression block
Created in NX8.5.0.
bool NXOpen::BlockStyler::ExpressionBlock::AdaptiveScaleLimits | ( | ) |
Returns the AdaptiveScaleLimits.
If true, indicates that the scale should be adaptive.
Created in NX9.0.0.
License requirements : None
NXString NXOpen::BlockStyler::ExpressionBlock::BalloonTooltipImage | ( | ) |
Returns the BalloonTooltipImage
Created in NX8.5.0.
License requirements : None
NXString NXOpen::BlockStyler::ExpressionBlock::BalloonTooltipLayoutAsString | ( | ) |
Returns the BalloonTooltipLayout as string
Created in NX8.5.0.
License requirements : None
NXString NXOpen::BlockStyler::ExpressionBlock::BalloonTooltipText | ( | ) |
Returns the BalloonTooltipText
Created in NX8.5.0.
License requirements : None
NXString NXOpen::BlockStyler::ExpressionBlock::DimensionalityAsString | ( | ) |
Returns the Dimensionality as string.
It specifies the type of quantity that the expression represents.
Created in NX8.5.0.
License requirements : None
NXOpen::TaggedObject* NXOpen::BlockStyler::ExpressionBlock::ExpressionObject | ( | ) |
Returns the ExpressionObject
Created in NX8.5.0.
License requirements : None
NXString NXOpen::BlockStyler::ExpressionBlock::Formula | ( | ) |
Returns the Formula for the expression
Created in NX8.5.0.
License requirements : None
std::vector<NXString> NXOpen::BlockStyler::ExpressionBlock::GetBalloonTooltipLayoutMembers | ( | ) |
Gets the BalloonTooltipLayout members.
std::vector<NXString> NXOpen::BlockStyler::ExpressionBlock::GetDimensionalityMembers | ( | ) |
Gets the members of Dimensionality enum.
bool NXOpen::BlockStyler::ExpressionBlock::HasUnitsMenu | ( | ) |
Returns the HasUnitsMenu.
If true, indicates that a menu will be displayed allowing the user to change units. This property is relevant only when the Dimensionality property is set to a value that is not without units.
Created in NX8.5.0.
License requirements : None
double NXOpen::BlockStyler::ExpressionBlock::LineIncrement | ( | ) |
Returns the LineIncrement value.
Specifies the increment/decrement when the user presses the arrow keys on the keyboard. Only available when PresentationStyle is set to Scale or ScaleKeyin.
Created in NX9.0.0.
License requirements : None
double NXOpen::BlockStyler::ExpressionBlock::MaximumValue | ( | ) |
Returns the MaximumValue
Created in NX8.5.0.
License requirements : None
bool NXOpen::BlockStyler::ExpressionBlock::MaxInclusive | ( | ) |
Returns the MaxInclusive
Created in NX8.5.0.
License requirements : None
double NXOpen::BlockStyler::ExpressionBlock::MinimumValue | ( | ) |
Returns the MinimumValue
Created in NX8.5.0.
License requirements : None
bool NXOpen::BlockStyler::ExpressionBlock::MinInclusive | ( | ) |
Returns the MinInclusive
Created in NX8.5.0.
License requirements : None
double NXOpen::BlockStyler::ExpressionBlock::PageIncrement | ( | ) |
Returns the PageIncrement value.
Specifies the increment/decrement when the user presses the Page Up or Page Down keys on the keyboard. Only available when PresentationStyle is set to Scale or ScaleKeyin.
Created in NX9.0.0.
License requirements : None
bool NXOpen::BlockStyler::ExpressionBlock::RetainValue | ( | ) |
Returns the RetainValue.
If true, indicates that the values in the block would be stored in dialog memory upon OK, Apply or Close.
Created in NX10.0.0.
License requirements : None
void NXOpen::BlockStyler::ExpressionBlock::SetAdaptiveScaleLimits | ( | bool | scaleLimits | ) |
Sets the AdaptiveScaleLimits.
If true, indicates that the scale should be adaptive.
Created in NX9.0.0.
License requirements : None
scaleLimits | scale limits |
void NXOpen::BlockStyler::ExpressionBlock::SetBalloonTooltipImage | ( | const NXString & | imageString | ) |
Sets the BalloonTooltipImage
Created in NX8.5.0.
License requirements : None
imageString | image string |
void NXOpen::BlockStyler::ExpressionBlock::SetBalloonTooltipImage | ( | const char * | imageString | ) |
Sets the BalloonTooltipImage
Created in NX8.5.0.
License requirements : None
imageString | image string |
void NXOpen::BlockStyler::ExpressionBlock::SetBalloonTooltipLayoutAsString | ( | const NXString & | enumString | ) |
Sets the BalloonTooltipLayout as string
Created in NX8.5.0.
License requirements : None
enumString | enumstring |
void NXOpen::BlockStyler::ExpressionBlock::SetBalloonTooltipLayoutAsString | ( | const char * | enumString | ) |
Sets the BalloonTooltipLayout as string
Created in NX8.5.0.
License requirements : None
enumString | enumstring |
void NXOpen::BlockStyler::ExpressionBlock::SetBalloonTooltipText | ( | const NXString & | balloonTooltipText | ) |
Sets the BalloonTooltipText
Created in NX8.5.0.
License requirements : None
balloonTooltipText | balloon tooltip text |
void NXOpen::BlockStyler::ExpressionBlock::SetBalloonTooltipText | ( | const char * | balloonTooltipText | ) |
Sets the BalloonTooltipText
Created in NX8.5.0.
License requirements : None
balloonTooltipText | balloon tooltip text |
void NXOpen::BlockStyler::ExpressionBlock::SetDimensionalityAsString | ( | const NXString & | enumString | ) |
Sets the Dimensionality as string.
It specifies the type of quantity that the expression represents.
Created in NX8.5.0.
License requirements : None
enumString | enum string |
void NXOpen::BlockStyler::ExpressionBlock::SetDimensionalityAsString | ( | const char * | enumString | ) |
Sets the Dimensionality as string.
It specifies the type of quantity that the expression represents.
Created in NX8.5.0.
License requirements : None
enumString | enum string |
void NXOpen::BlockStyler::ExpressionBlock::SetExpressionObject | ( | NXOpen::TaggedObject * | expressionObject | ) |
Sets the ExpressionObject
Created in NX8.5.0.
License requirements : None
expressionObject | expression object |
void NXOpen::BlockStyler::ExpressionBlock::SetFormula | ( | const NXString & | formulaString | ) |
Sets the Formula for the expression
Created in NX8.5.0.
License requirements : None
formulaString | formula string |
void NXOpen::BlockStyler::ExpressionBlock::SetFormula | ( | const char * | formulaString | ) |
Sets the Formula for the expression
Created in NX8.5.0.
License requirements : None
formulaString | formula string |
void NXOpen::BlockStyler::ExpressionBlock::SetHasUnitsMenu | ( | bool | hasMenu | ) |
Sets the HasUnitsMenu.
If true, indicates that a menu will be displayed allowing the user to change units. This property is relevant only when the Dimensionality property is set to a value that is not without units.
Created in NX8.5.0.
License requirements : None
hasMenu | has menu |
void NXOpen::BlockStyler::ExpressionBlock::SetLineIncrement | ( | double | lineIncrement | ) |
Sets the LineIncrement value.
Specifies the increment/decrement when the user presses the arrow keys on the keyboard. Only available when PresentationStyle is set to Scale or ScaleKeyin.
Created in NX9.0.0.
License requirements : None
lineIncrement | line increment |
void NXOpen::BlockStyler::ExpressionBlock::SetMaximumValue | ( | double | maxValue | ) |
Sets the MaximumValue
Created in NX8.5.0.
License requirements : None
maxValue | max value |
void NXOpen::BlockStyler::ExpressionBlock::SetMaxInclusive | ( | bool | maxInclusive | ) |
Sets the MaxInclusive
Created in NX8.5.0.
License requirements : None
maxInclusive | max inclusive |
void NXOpen::BlockStyler::ExpressionBlock::SetMinimumValue | ( | double | minValue | ) |
Sets the MinimumValue
Created in NX8.5.0.
License requirements : None
minValue | min value |
void NXOpen::BlockStyler::ExpressionBlock::SetMinInclusive | ( | bool | minInclusive | ) |
Sets the MinInclusive
Created in NX8.5.0.
License requirements : None
minInclusive | min inclusive |
void NXOpen::BlockStyler::ExpressionBlock::SetPageIncrement | ( | double | pageIncrement | ) |
Sets the PageIncrement value.
Specifies the increment/decrement when the user presses the Page Up or Page Down keys on the keyboard. Only available when PresentationStyle is set to Scale or ScaleKeyin.
Created in NX9.0.0.
License requirements : None
pageIncrement | page increment |
void NXOpen::BlockStyler::ExpressionBlock::SetRetainValue | ( | bool | retain | ) |
Sets the RetainValue.
If true, indicates that the values in the block would be stored in dialog memory upon OK, Apply or Close.
Created in NX10.0.0.
License requirements : None
retain | retain |
void NXOpen::BlockStyler::ExpressionBlock::SetUnits | ( | NXOpen::TaggedObject * | units | ) |
Sets the Units for the expression
Created in NX8.5.0.
License requirements : None
units | units |
void NXOpen::BlockStyler::ExpressionBlock::SetValue | ( | double | expressionValue | ) |
Sets the Value.
Created in NX8.5.0.
License requirements : None
expressionValue | expression value |
void NXOpen::BlockStyler::ExpressionBlock::SetWithScale | ( | bool | withScale | ) |
Sets the WithScale.
If true, the slider bar is shown.
Created in NX8.5.0.
License requirements : None
withScale | with scale |
NXOpen::TaggedObject* NXOpen::BlockStyler::ExpressionBlock::Units | ( | ) |
Returns the Units for the expression
Created in NX8.5.0.
License requirements : None
double NXOpen::BlockStyler::ExpressionBlock::Value | ( | ) |
Returns the Value.
Created in NX8.5.0.
License requirements : None
bool NXOpen::BlockStyler::ExpressionBlock::WithScale | ( | ) |
Returns the WithScale.
If true, the slider bar is shown.
Created in NX8.5.0.
License requirements : None