NX Open C++ Reference Guide
|
Represents a collection of NXOpen::Axis . More...
Classes | |
class | iterator |
Iterator for accessing the contents of the collection. More... | |
Public Member Functions | |
iterator | begin () |
Returns an iterator addressing the first element. More... | |
NXOpen::Axis * | CreateAxis (NXOpen::Point *point, NXOpen::Direction *direction, NXOpen::SmartObject::UpdateOption update) |
Creates an NXOpen::Axis from a NXOpen::Point and NXOpen::Direction . More... | |
NXOpen::Axis * | CreateAxis (const NXOpen::Point3d &point, const NXOpen::Vector3d &direction, NXOpen::SmartObject::UpdateOption update) |
Create a non-associative axis. More... | |
NXOpen::Axis * | CreateAxis (NXOpen::Axis *axis, NXOpen::Xform *xform, NXOpen::SmartObject::UpdateOption update) |
Creates a NXOpen::Axis using an extract NXOpen::Axis with optional NXOpen::Xform . More... | |
iterator | end () |
Returns an iterator addressing one past the last element. More... | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a collection of NXOpen::Axis .
Iterating this collection only returns live uncondemned objects contained in the owning part of the collection. Note that NXOpen::Axis is a smart object and many smart objects are condemned as they only exist to support other objects and are not displayed.
To obtain an instance of this class, refer to NXOpen::BasePart
Created in NX3.0.1.
iterator NXOpen::AxisCollection::begin | ( | ) |
Returns an iterator addressing the first element.
NXOpen::Axis* NXOpen::AxisCollection::CreateAxis | ( | NXOpen::Point * | point, |
NXOpen::Direction * | direction, | ||
NXOpen::SmartObject::UpdateOption | update | ||
) |
Creates an NXOpen::Axis from a NXOpen::Point and NXOpen::Direction .
point | The point that defines the axis |
direction | The vector that defines the axis |
update | SmartObject::UpdateOptionWithinModeling is the only valid option at this time. This can only be used by feature update in modeling. |
NXOpen::Axis* NXOpen::AxisCollection::CreateAxis | ( | const NXOpen::Point3d & | point, |
const NXOpen::Vector3d & | direction, | ||
NXOpen::SmartObject::UpdateOption | update | ||
) |
Create a non-associative axis.
point | The point that defines the axis |
direction | The vector that defines the axis |
update | SmartObject::UpdateOptionWithinModeling is the only valid option at this time. This can only be used by feature update in modeling. |
NXOpen::Axis* NXOpen::AxisCollection::CreateAxis | ( | NXOpen::Axis * | axis, |
NXOpen::Xform * | xform, | ||
NXOpen::SmartObject::UpdateOption | update | ||
) |
Creates a NXOpen::Axis using an extract NXOpen::Axis with optional NXOpen::Xform .
axis | axis |
xform | The Optional NXOpen::Xform |
update | update |
iterator NXOpen::AxisCollection::end | ( | ) |
Returns an iterator addressing one past the last element.
tag_t NXOpen::AxisCollection::Tag | ( | ) | const |
Returns the tag of this object.