NX Open C++ Reference Guide
|
Represents a NXOpen::Annotations::TableSectionStyleBuilder . More...
Public Types | |
enum | AlignmentPositionType { AlignmentPositionTypeTopLeft, AlignmentPositionTypeTopRight, AlignmentPositionTypeBottomLeft, AlignmentPositionTypeBottomRight } |
Represents the alignment position type. More... | |
enum | ContinuationPropertyType { ContinuationPropertyTypeLeft, ContinuationPropertyTypeRight, ContinuationPropertyTypeUp, ContinuationPropertyTypeDown, ContinuationPropertyTypeNextSheet } |
Represents the section continuation property. More... | |
enum | DisplayContinuationNoteType { DisplayContinuationNoteTypeNone, DisplayContinuationNoteTypeAbove, DisplayContinuationNoteTypeBelow } |
Represents the display continuation note choices. More... | |
enum | LocationOfHeader { LocationOfHeaderAbove, LocationOfHeaderBelow, LocationOfHeaderNone } |
Represents the section header location choices. More... | |
Public Member Functions | |
NXOpen::Annotations::TableSectionStyleBuilder::AlignmentPositionType | AlignmentPosition () |
Returns the alignment Position settings of the section Created in NX8.0.0. More... | |
bool | ApplyToAllSections () |
Returns the apply to all sections flag that when set applies settings to all sections Created in NX9.0.0. More... | |
double | BorderOffset () |
Returns the border offset value Created in NX8.0.0. More... | |
NXString | ContinuationNote () |
Returns the continuation note flag setting Created in NX8.0.0. More... | |
NXOpen::Annotations::TableSectionStyleBuilder::ContinuationPropertyType | ContinuationProperty () |
Returns the continuation property type Created in NX8.0.0. More... | |
double | ContinuationSpacing () |
Returns the continuation spacing value between sections Created in NX8.0.0. More... | |
NXOpen::Annotations::TableSectionStyleBuilder::DisplayContinuationNoteType | DisplayContinuationNote () |
Returns the display continuation note type Created in NX8.0.0. More... | |
bool | DoubleBorder () |
Returns the double border flag setting Created in NX8.0.0. More... | |
NXOpen::Annotations::TableSectionStyleBuilder::LocationOfHeader | HeaderLocation () |
Returns the value that represents the location of header on a section Created in NX8.0.0. More... | |
double | MaximumHeight () |
Returns the value that represents the maximum height of the section Created in NX8.0.0. More... | |
void | SetAlignmentPosition (NXOpen::Annotations::TableSectionStyleBuilder::AlignmentPositionType alignmentPosition) |
Sets the alignment Position settings of the section Created in NX8.0.0. More... | |
void | SetApplyToAllSections (bool applyToAllSections) |
Sets the apply to all sections flag that when set applies settings to all sections Created in NX9.0.0. More... | |
void | SetBorderOffset (double borderOffset) |
Sets the border offset value Created in NX8.0.0. More... | |
void | SetContinuationNote (const NXString &continuationNote) |
Sets the continuation note flag setting Created in NX8.0.0. More... | |
void | SetContinuationNote (const char *continuationNote) |
Sets the continuation note flag setting Created in NX8.0.0. More... | |
void | SetContinuationProperty (NXOpen::Annotations::TableSectionStyleBuilder::ContinuationPropertyType continuationProperty) |
Sets the continuation property type Created in NX8.0.0. More... | |
void | SetContinuationSpacing (double spacing) |
Sets the continuation spacing value between sections Created in NX8.0.0. More... | |
void | SetDisplayContinuationNote (NXOpen::Annotations::TableSectionStyleBuilder::DisplayContinuationNoteType displayContinuationNote) |
Sets the display continuation note type Created in NX8.0.0. More... | |
void | SetDoubleBorder (bool doubleBorder) |
Sets the double border flag setting Created in NX8.0.0. More... | |
void | SetHeaderLocation (NXOpen::Annotations::TableSectionStyleBuilder::LocationOfHeader headerLocation) |
Sets the value that represents the location of header on a section Created in NX8.0.0. More... | |
void | SetMaximumHeight (double maximumHeight) |
Sets the value that represents the maximum height of the section Created in NX8.0.0. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Annotations::TableSectionStyleBuilder .
This class queries and sets preferences for various symbol type annotations when creating or editing.
Created in NX8.0.0.
NXOpen::Annotations::TableSectionStyleBuilder::AlignmentPositionType NXOpen::Annotations::TableSectionStyleBuilder::AlignmentPosition | ( | ) |
Returns the alignment Position settings of the section
Created in NX8.0.0.
License requirements : None
bool NXOpen::Annotations::TableSectionStyleBuilder::ApplyToAllSections | ( | ) |
Returns the apply to all sections flag that when set applies settings to all sections
Created in NX9.0.0.
License requirements : None
double NXOpen::Annotations::TableSectionStyleBuilder::BorderOffset | ( | ) |
Returns the border offset value
Created in NX8.0.0.
License requirements : None
NXString NXOpen::Annotations::TableSectionStyleBuilder::ContinuationNote | ( | ) |
Returns the continuation note flag setting
Created in NX8.0.0.
License requirements : None
NXOpen::Annotations::TableSectionStyleBuilder::ContinuationPropertyType NXOpen::Annotations::TableSectionStyleBuilder::ContinuationProperty | ( | ) |
Returns the continuation property type
Created in NX8.0.0.
License requirements : None
double NXOpen::Annotations::TableSectionStyleBuilder::ContinuationSpacing | ( | ) |
Returns the continuation spacing value between sections
Created in NX8.0.0.
License requirements : None
NXOpen::Annotations::TableSectionStyleBuilder::DisplayContinuationNoteType NXOpen::Annotations::TableSectionStyleBuilder::DisplayContinuationNote | ( | ) |
Returns the display continuation note type
Created in NX8.0.0.
License requirements : None
bool NXOpen::Annotations::TableSectionStyleBuilder::DoubleBorder | ( | ) |
Returns the double border flag setting
Created in NX8.0.0.
License requirements : None
NXOpen::Annotations::TableSectionStyleBuilder::LocationOfHeader NXOpen::Annotations::TableSectionStyleBuilder::HeaderLocation | ( | ) |
Returns the value that represents the location of header on a section
Created in NX8.0.0.
License requirements : None
double NXOpen::Annotations::TableSectionStyleBuilder::MaximumHeight | ( | ) |
Returns the value that represents the maximum height of the section
Created in NX8.0.0.
License requirements : None
void NXOpen::Annotations::TableSectionStyleBuilder::SetAlignmentPosition | ( | NXOpen::Annotations::TableSectionStyleBuilder::AlignmentPositionType | alignmentPosition | ) |
Sets the alignment Position settings of the section
Created in NX8.0.0.
License requirements : geometric_tol ("GDT") OR drafting ("DRAFTING")
alignmentPosition | alignmentposition |
void NXOpen::Annotations::TableSectionStyleBuilder::SetApplyToAllSections | ( | bool | applyToAllSections | ) |
Sets the apply to all sections flag that when set applies settings to all sections
Created in NX9.0.0.
License requirements : geometric_tol ("GDT") OR drafting ("DRAFTING")
applyToAllSections | applytoallsections |
void NXOpen::Annotations::TableSectionStyleBuilder::SetBorderOffset | ( | double | borderOffset | ) |
Sets the border offset value
Created in NX8.0.0.
License requirements : geometric_tol ("GDT") OR drafting ("DRAFTING")
borderOffset | borderoffset |
void NXOpen::Annotations::TableSectionStyleBuilder::SetContinuationNote | ( | const NXString & | continuationNote | ) |
Sets the continuation note flag setting
Created in NX8.0.0.
License requirements : geometric_tol ("GDT") OR drafting ("DRAFTING")
continuationNote | continuationnote |
void NXOpen::Annotations::TableSectionStyleBuilder::SetContinuationNote | ( | const char * | continuationNote | ) |
Sets the continuation note flag setting
Created in NX8.0.0.
License requirements : geometric_tol ("GDT") OR drafting ("DRAFTING")
continuationNote | continuationnote |
void NXOpen::Annotations::TableSectionStyleBuilder::SetContinuationProperty | ( | NXOpen::Annotations::TableSectionStyleBuilder::ContinuationPropertyType | continuationProperty | ) |
Sets the continuation property type
Created in NX8.0.0.
License requirements : geometric_tol ("GDT") OR drafting ("DRAFTING")
continuationProperty | continuationproperty |
void NXOpen::Annotations::TableSectionStyleBuilder::SetContinuationSpacing | ( | double | spacing | ) |
Sets the continuation spacing value between sections
Created in NX8.0.0.
License requirements : geometric_tol ("GDT") OR drafting ("DRAFTING")
spacing | spacing |
void NXOpen::Annotations::TableSectionStyleBuilder::SetDisplayContinuationNote | ( | NXOpen::Annotations::TableSectionStyleBuilder::DisplayContinuationNoteType | displayContinuationNote | ) |
Sets the display continuation note type
Created in NX8.0.0.
License requirements : geometric_tol ("GDT") OR drafting ("DRAFTING")
displayContinuationNote | displaycontinuationnote |
void NXOpen::Annotations::TableSectionStyleBuilder::SetDoubleBorder | ( | bool | doubleBorder | ) |
Sets the double border flag setting
Created in NX8.0.0.
License requirements : geometric_tol ("GDT") OR drafting ("DRAFTING")
doubleBorder | doubleborder |
void NXOpen::Annotations::TableSectionStyleBuilder::SetHeaderLocation | ( | NXOpen::Annotations::TableSectionStyleBuilder::LocationOfHeader | headerLocation | ) |
Sets the value that represents the location of header on a section
Created in NX8.0.0.
License requirements : geometric_tol ("GDT") OR drafting ("DRAFTING")
headerLocation | headerlocation |
void NXOpen::Annotations::TableSectionStyleBuilder::SetMaximumHeight | ( | double | maximumHeight | ) |
Sets the value that represents the maximum height of the section
Created in NX8.0.0.
License requirements : geometric_tol ("GDT") OR drafting ("DRAFTING")
maximumHeight | maximumheight |
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.