NX Open C++ Reference Guide
|
Represents a collection of NXOpen::Annotations::Pmi objects. More...
Classes | |
class | iterator |
Iterator for accessing the contents of the collection. More... | |
Public Member Functions | |
iterator | begin () |
Returns an iterator addressing the first element. More... | |
iterator | end () |
Returns an iterator addressing one past the last element. More... | |
void | ExpandCollapsePmiNode (bool expand) |
Expand or collapse the PMI node in the Part Navigator. More... | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a collection of NXOpen::Annotations::Pmi objects.
To obtain an instance of this class, refer to NXOpen::Annotations::PmiManager
Created in NX5.0.0.
iterator NXOpen::Annotations::PmiCollection::begin | ( | ) |
Returns an iterator addressing the first element.
iterator NXOpen::Annotations::PmiCollection::end | ( | ) |
Returns an iterator addressing one past the last element.
void NXOpen::Annotations::PmiCollection::ExpandCollapsePmiNode | ( | bool | expand | ) |
Expand or collapse the PMI node in the Part Navigator.
Created in NX9.0.3.
License requirements : None
expand | expand |
tag_t NXOpen::Annotations::PmiCollection::Tag | ( | ) | const |
Returns the tag of this object.