NX Open C++ Reference Guide
|
Represents a NXOpen::Annotations::PmiAttributeValueMultipleString builder
To create a new instance of this class, use NXOpen::Annotations::PmiAttributeCollection::CreatePmiAttributeValueMultipleStringBuilder
Created in NX6.0.0.
More...
Public Member Functions | |
std::vector< NXString > | GetMultipleStringValue () |
Returns the text. More... | |
void | SetMultipleStringValue (const std::vector< NXString > &multipleStringValue) |
Sets the multiple string Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Annotations::PmiAttributeValueMultipleString builder
To create a new instance of this class, use NXOpen::Annotations::PmiAttributeCollection::CreatePmiAttributeValueMultipleStringBuilder
Created in NX6.0.0.
std::vector<NXString> NXOpen::Annotations::PmiAttributeValueMultipleStringBuilder::GetMultipleStringValue | ( | ) |
Returns the text.
void NXOpen::Annotations::PmiAttributeValueMultipleStringBuilder::SetMultipleStringValue | ( | const std::vector< NXString > & | multipleStringValue | ) |
Sets the multiple string
Created in NX6.0.0.
License requirements : None
multipleStringValue | multiple string value |