NX Open C++ Reference Guide
|
Represents a collection of notes
To obtain an instance of this class, refer to NXOpen::Part
Created in NX3.0.0.
More...
Classes | |
class | iterator |
Iterator for accessing the contents of the collection. More... | |
Public Member Functions | |
iterator | begin () |
Returns an iterator addressing the first element. More... | |
NXOpen::Annotations::PmiNote * | CreatePmiNote (NXOpen::Annotations::NoteData *noteData, NXOpen::Annotations::PmiData *pmiData, NXOpen::Xform *annotationPlane, const NXOpen::Point3d &origin) |
Creates a PMI note. More... | |
iterator | end () |
Returns an iterator addressing one past the last element. More... | |
NXOpen::Annotations::NoteData * | NewNoteData () |
Creates a new NoteData object. More... | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a collection of notes
To obtain an instance of this class, refer to NXOpen::Part
Created in NX3.0.0.
iterator NXOpen::Annotations::NoteCollection::begin | ( | ) |
Returns an iterator addressing the first element.
NXOpen::Annotations::PmiNote* NXOpen::Annotations::NoteCollection::CreatePmiNote | ( | NXOpen::Annotations::NoteData * | noteData, |
NXOpen::Annotations::PmiData * | pmiData, | ||
NXOpen::Xform * | annotationPlane, | ||
const NXOpen::Point3d & | origin | ||
) |
Creates a PMI note.
noteData | Note data |
pmiData | PMI data |
annotationPlane | Annotation plane on which the note lies |
origin | Origin for the note |
iterator NXOpen::Annotations::NoteCollection::end | ( | ) |
Returns an iterator addressing one past the last element.
NXOpen::Annotations::NoteData* NXOpen::Annotations::NoteCollection::NewNoteData | ( | ) |
Creates a new NoteData object.
tag_t NXOpen::Annotations::NoteCollection::Tag | ( | ) | const |
Returns the tag of this object.