NX Open C++ Reference Guide
|
Specifies lettering data. More...
Public Member Functions | |
Lettering (double sizeInitial, double characterSpaceFactorInitial, double aspectRatioInitial, double lineSpaceFactorInitial, const NXOpen::Annotations::TextCfw &cfwInitial, bool italicInitial, double symbolAspectRatioInitial) | |
Constructor for the Lettering struct. More... | |
Public Attributes | |
double | AspectRatio |
Aspect ratio for a character. More... | |
NXOpen::Annotations::TextCfw | Cfw |
Color, font, and width for lettering. More... | |
double | CharacterSpaceFactor |
Multiplier applied to font's standard character spacing. More... | |
bool | Italic |
italicized text for standard font text More... | |
double | LineSpaceFactor |
Multiplier applied to font's standard line spacing. More... | |
double | Size |
Height of a character. More... | |
double | SymbolAspectRatio |
Symbol aspect ratio (this only applies to symbols when using standard fonts) This value controls the aspect ratio of text control sequences such as the diameter symbol (represented by the &x3C;O&x3E; text control sequence), the counterbore symbol (represented by the &x3C;&x23;C&x3E; text control sequence), the degree symbol (represented by the &x3C;&x24;s&x3E; text control sequence), the true position symbol (represented by the &x3C;&x26;10&x3E; text control sequence), etc. More... | |
Specifies lettering data.
NXOpen::Annotations::Lettering::Lettering | ( | double | sizeInitial, |
double | characterSpaceFactorInitial, | ||
double | aspectRatioInitial, | ||
double | lineSpaceFactorInitial, | ||
const NXOpen::Annotations::TextCfw & | cfwInitial, | ||
bool | italicInitial, | ||
double | symbolAspectRatioInitial | ||
) |
Constructor for the Lettering struct.
sizeInitial | Height of a character |
characterSpaceFactorInitial | Multiplier applied to font's standard character spacing |
aspectRatioInitial | Aspect ratio for a character |
lineSpaceFactorInitial | Multiplier applied to font's standard line spacing |
cfwInitial | Color, font, and width for lettering |
italicInitial | italicized text for standard font text |
symbolAspectRatioInitial | Symbol aspect ratio (this only applies to symbols when using standard fonts) This value controls the aspect ratio of text control sequences such as the diameter symbol (represented by the &x3C;O&x3E; text control sequence), the counterbore symbol (represented by the &x3C;&x23;C&x3E; text control sequence), the degree symbol (represented by the &x3C;&x24;s&x3E; text control sequence), the true position symbol (represented by the &x3C;&x26;10&x3E; text control sequence), etc. This value cannot be negative. The default value is zero. A zero value indicates that the aspect ratio for a character will be used for the symbol aspect ratio. |
double NXOpen::Annotations::Lettering::AspectRatio |
Aspect ratio for a character.
NXOpen::Annotations::TextCfw NXOpen::Annotations::Lettering::Cfw |
Color, font, and width for lettering.
double NXOpen::Annotations::Lettering::CharacterSpaceFactor |
Multiplier applied to font's standard character spacing.
bool NXOpen::Annotations::Lettering::Italic |
italicized text for standard font text
double NXOpen::Annotations::Lettering::LineSpaceFactor |
Multiplier applied to font's standard line spacing.
double NXOpen::Annotations::Lettering::Size |
Height of a character.
double NXOpen::Annotations::Lettering::SymbolAspectRatio |
Symbol aspect ratio (this only applies to symbols when using standard fonts) This value controls the aspect ratio of text control sequences such as the diameter symbol (represented by the &x3C;O&x3E; text control sequence), the counterbore symbol (represented by the &x3C;&x23;C&x3E; text control sequence), the degree symbol (represented by the &x3C;&x24;s&x3E; text control sequence), the true position symbol (represented by the &x3C;&x26;10&x3E; text control sequence), etc.
This value cannot be negative. The default value is zero. A zero value indicates that the aspect ratio for a character will be used for the symbol aspect ratio.