NX Open C++ Reference Guide
|
Represents an object that contains other objects
Created in NX4.0.0.
More...
Public Member Functions | |
virtual std::vector < NXOpen::NXObject * > | GetObjects ()=0 |
Returns the objects in the container. More... | |
virtual void | RemoveObject (NXOpen::NXObject *object)=0 |
Removes an object in the container. More... | |
Public Member Functions inherited from NXOpen::INXObject | |
virtual NXOpen::INXObject * | FindObject (const NXString &journalIdentifier)=0 |
Finds the NXOpen::NXObject with the given identifier as recorded in a journal. More... | |
virtual NXOpen::INXObject * | FindObject (const char *journalIdentifier)=0 |
Finds the NXOpen::NXObject with the given identifier as recorded in a journal. More... | |
virtual bool | IsOccurrence ()=0 |
Returns whether this object is an occurrence or not. More... | |
virtual NXString | JournalIdentifier ()=0 |
Returns the identifier that would be recorded in a journal for this object. More... | |
virtual NXString | Name ()=0 |
Returns the custom name of the object. More... | |
virtual NXOpen::Assemblies::Component * | OwningComponent ()=0 |
Returns the owning component, if this object is an occurrence. More... | |
virtual NXOpen::BasePart * | OwningPart ()=0 |
Returns the owning part of this object Created in NX3.0.0. More... | |
virtual void | Print ()=0 |
Prints a representation of this object to the system log file. More... | |
virtual NXOpen::INXObject * | Prototype ()=0 |
Returns the prototype of this object if it is an occurrence. More... | |
virtual void | SetName (const NXString &name)=0 |
Sets the custom name of the object. More... | |
virtual void | SetName (const char *name)=0 |
Sets the custom name of the object. More... | |
Represents an object that contains other objects
Created in NX4.0.0.
|
pure virtual |
Returns the objects in the container.
Implemented in NXOpen::Annotations::DimensionSet.
|
pure virtual |
Removes an object in the container.
The container object is deleted when the last object in it is deleted
Created in NX4.0.0.
License requirements : geometric_tol ("GDT") OR drafting ("DRAFTING")
object | Object to remove |
Implemented in NXOpen::Annotations::DimensionSet.