NX Open C++ Reference Guide
|
Represents interface class for a circular datum target
Created in NX4.0.0.
More...
Public Member Functions | |
virtual NXOpen::Annotations::Value | GetDiameter ()=0 |
Returns the target diameter. More... | |
virtual void | SetDiameter (const NXOpen::Annotations::Value &diameter)=0 |
Sets the target diameter. More... | |
Public Member Functions inherited from NXOpen::INXObject | |
virtual NXOpen::INXObject * | FindObject (const NXString &journalIdentifier)=0 |
Finds the NXOpen::NXObject with the given identifier as recorded in a journal. More... | |
virtual NXOpen::INXObject * | FindObject (const char *journalIdentifier)=0 |
Finds the NXOpen::NXObject with the given identifier as recorded in a journal. More... | |
virtual bool | IsOccurrence ()=0 |
Returns whether this object is an occurrence or not. More... | |
virtual NXString | JournalIdentifier ()=0 |
Returns the identifier that would be recorded in a journal for this object. More... | |
virtual NXString | Name ()=0 |
Returns the custom name of the object. More... | |
virtual NXOpen::Assemblies::Component * | OwningComponent ()=0 |
Returns the owning component, if this object is an occurrence. More... | |
virtual NXOpen::BasePart * | OwningPart ()=0 |
Returns the owning part of this object Created in NX3.0.0. More... | |
virtual void | Print ()=0 |
Prints a representation of this object to the system log file. More... | |
virtual NXOpen::INXObject * | Prototype ()=0 |
Returns the prototype of this object if it is an occurrence. More... | |
virtual void | SetName (const NXString &name)=0 |
Sets the custom name of the object. More... | |
virtual void | SetName (const char *name)=0 |
Sets the custom name of the object. More... | |
Represents interface class for a circular datum target
Created in NX4.0.0.
|
pure virtual |
Returns the target diameter.
Implemented in NXOpen::Annotations::CircularTarget.
|
pure virtual |
Sets the target diameter.
NOTE: This method should not be used to edit a read-only object such as a Mirrored PMI object. If it is, the changes will be overridden when the part is updated.
Created in NX4.0.0.
License requirements : geometric_tol ("GDT")
diameter | New diameter data |
Implemented in NXOpen::Annotations::CircularTarget.