NX Open C++ Reference Guide
|
Represents a NXOpen::Annotations::FrameBarElementStyleBuilder . More...
Public Types | |
enum | LabelTextOrientation { LabelTextOrientationAlongTic, LabelTextOrientationPerpendicularToTic } |
the Label text orientation More... | |
Public Member Functions | |
int | ExtendedTicBegin () |
Returns the extended tic from which display to be started Created in NX8.0.0. More... | |
int | ExtendedTicColor () |
Returns the extended tic color Created in NX8.0.0. More... | |
int | ExtendedTicFont () |
Returns the extended tic font Created in NX8.0.0. More... | |
int | ExtendedTicFrequency () |
Returns the extended tic display frequency Created in NX8.0.0. More... | |
double | ExtendedTicLength () |
Returns the extended tic length Created in NX8.0.0. More... | |
int | ExtendedTicWidth () |
Returns the extended tic width Created in NX8.0.0. More... | |
int | LabelColor () |
Returns the label color Created in NX8.0.0. More... | |
int | LabelFont () |
Returns the label font Created in NX8.0.0. More... | |
bool | LabelItalicized () |
Returns the label font style Created in NX8.5.0. More... | |
int | LabelName () |
Returns the label name Created in NX8.0.0. More... | |
int | LabelWidth () |
Returns the label width Created in NX8.0.0. More... | |
void | SetExtendedTicBegin (int displayExtendBegin) |
Sets the extended tic from which display to be started Created in NX8.0.0. More... | |
void | SetExtendedTicColor (int extendColor) |
Sets the extended tic color Created in NX8.0.0. More... | |
void | SetExtendedTicFont (int extendFont) |
Sets the extended tic font Created in NX8.0.0. More... | |
void | SetExtendedTicFrequency (int displayExtendFrequency) |
Sets the extended tic display frequency Created in NX8.0.0. More... | |
void | SetExtendedTicLength (double extendLength) |
Sets the extended tic length Created in NX8.0.0. More... | |
void | SetExtendedTicWidth (int extendWidth) |
Sets the extended tic width Created in NX8.0.0. More... | |
void | SetLabelColor (int labelColor) |
Sets the label color Created in NX8.0.0. More... | |
void | SetLabelFont (int labelFont) |
Sets the label font Created in NX8.0.0. More... | |
void | SetLabelItalicized (bool italic) |
Sets the label font style Created in NX8.5.0. More... | |
void | SetLabelName (int labelName) |
Sets the label name Created in NX8.0.0. More... | |
void | SetLabelWidth (int labelWidth) |
Sets the label width Created in NX8.0.0. More... | |
void | SetSkipLabelBegin (int skipLabelBegin) |
Sets the label from which skip to be started Created in NX8.0.0. More... | |
void | SetSkipLabelFrequency (int skipLabelFrequency) |
Sets the label skip frequency Created in NX8.0.0. More... | |
void | SetSkipTicBegin (int skipTicBegin) |
Sets the tic from which skip to be started Created in NX8.0.0. More... | |
void | SetSkipTicFrequency (int skipTicFrequency) |
Sets the tic skip frequency Created in NX8.0.0. More... | |
void | SetTicColor (int ticColor) |
Sets the tic color Created in NX8.0.0. More... | |
void | SetTicDisplay (int ticDisplay) |
Sets the transverse frames tic display type Created in NX8.0.0. More... | |
void | SetTicFont (int ticFont) |
Sets the tic font Created in NX8.0.0. More... | |
void | SetTicLabelTextOrientation (NXOpen::Annotations::FrameBarElementStyleBuilder::LabelTextOrientation ticLabelTextOrientation) |
Sets the tic label text orientation type Created in NX11.0.0. More... | |
void | SetTicLength (double ticLength) |
Sets the tic length Created in NX8.0.0. More... | |
void | SetTicWidth (int ticWidth) |
Sets the tic width Created in NX8.0.0. More... | |
int | SkipLabelBegin () |
Returns the label from which skip to be started Created in NX8.0.0. More... | |
int | SkipLabelFrequency () |
Returns the label skip frequency Created in NX8.0.0. More... | |
int | SkipTicBegin () |
Returns the tic from which skip to be started Created in NX8.0.0. More... | |
int | SkipTicFrequency () |
Returns the tic skip frequency Created in NX8.0.0. More... | |
int | TicColor () |
Returns the tic color Created in NX8.0.0. More... | |
int | TicDisplay () |
Returns the transverse frames tic display type Created in NX8.0.0. More... | |
int | TicFont () |
Returns the tic font Created in NX8.0.0. More... | |
NXOpen::Annotations::FrameBarElementStyleBuilder::LabelTextOrientation | TicLabelTextOrientation () |
Returns the tic label text orientation type Created in NX11.0.0. More... | |
double | TicLength () |
Returns the tic length Created in NX8.0.0. More... | |
int | TicWidth () |
Returns the tic width Created in NX8.0.0. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Annotations::FrameBarElementStyleBuilder .
This class queries and sets FrameBar preferences when creating and editing FrameBar drafting annotations.
Created in NX6.0.0.
int NXOpen::Annotations::FrameBarElementStyleBuilder::ExtendedTicBegin | ( | ) |
Returns the extended tic from which display to be started
Created in NX8.0.0.
License requirements : None
int NXOpen::Annotations::FrameBarElementStyleBuilder::ExtendedTicColor | ( | ) |
Returns the extended tic color
Created in NX8.0.0.
License requirements : None
int NXOpen::Annotations::FrameBarElementStyleBuilder::ExtendedTicFont | ( | ) |
Returns the extended tic font
Created in NX8.0.0.
License requirements : None
int NXOpen::Annotations::FrameBarElementStyleBuilder::ExtendedTicFrequency | ( | ) |
Returns the extended tic display frequency
Created in NX8.0.0.
License requirements : None
double NXOpen::Annotations::FrameBarElementStyleBuilder::ExtendedTicLength | ( | ) |
Returns the extended tic length
Created in NX8.0.0.
License requirements : None
int NXOpen::Annotations::FrameBarElementStyleBuilder::ExtendedTicWidth | ( | ) |
Returns the extended tic width
Created in NX8.0.0.
License requirements : None
int NXOpen::Annotations::FrameBarElementStyleBuilder::LabelColor | ( | ) |
Returns the label color
Created in NX8.0.0.
License requirements : None
int NXOpen::Annotations::FrameBarElementStyleBuilder::LabelFont | ( | ) |
Returns the label font
Created in NX8.0.0.
License requirements : None
bool NXOpen::Annotations::FrameBarElementStyleBuilder::LabelItalicized | ( | ) |
Returns the label font style
Created in NX8.5.0.
License requirements : None
int NXOpen::Annotations::FrameBarElementStyleBuilder::LabelName | ( | ) |
Returns the label name
Created in NX8.0.0.
License requirements : None
int NXOpen::Annotations::FrameBarElementStyleBuilder::LabelWidth | ( | ) |
Returns the label width
Created in NX8.0.0.
License requirements : None
void NXOpen::Annotations::FrameBarElementStyleBuilder::SetExtendedTicBegin | ( | int | displayExtendBegin | ) |
Sets the extended tic from which display to be started
Created in NX8.0.0.
License requirements : nx_ship_drafting ("Ship Drafting") OR drafting ("DRAFTING")
displayExtendBegin | displayextendbegin |
void NXOpen::Annotations::FrameBarElementStyleBuilder::SetExtendedTicColor | ( | int | extendColor | ) |
Sets the extended tic color
Created in NX8.0.0.
License requirements : nx_ship_drafting ("Ship Drafting") OR drafting ("DRAFTING")
extendColor | extendcolor |
void NXOpen::Annotations::FrameBarElementStyleBuilder::SetExtendedTicFont | ( | int | extendFont | ) |
Sets the extended tic font
Created in NX8.0.0.
License requirements : nx_ship_drafting ("Ship Drafting") OR drafting ("DRAFTING")
extendFont | extendfont |
void NXOpen::Annotations::FrameBarElementStyleBuilder::SetExtendedTicFrequency | ( | int | displayExtendFrequency | ) |
Sets the extended tic display frequency
Created in NX8.0.0.
License requirements : nx_ship_drafting ("Ship Drafting") OR drafting ("DRAFTING")
displayExtendFrequency | displayextendfrequency |
void NXOpen::Annotations::FrameBarElementStyleBuilder::SetExtendedTicLength | ( | double | extendLength | ) |
Sets the extended tic length
Created in NX8.0.0.
License requirements : nx_ship_drafting ("Ship Drafting") OR drafting ("DRAFTING")
extendLength | extendlength |
void NXOpen::Annotations::FrameBarElementStyleBuilder::SetExtendedTicWidth | ( | int | extendWidth | ) |
Sets the extended tic width
Created in NX8.0.0.
License requirements : nx_ship_drafting ("Ship Drafting") OR drafting ("DRAFTING")
extendWidth | extendwidth |
void NXOpen::Annotations::FrameBarElementStyleBuilder::SetLabelColor | ( | int | labelColor | ) |
Sets the label color
Created in NX8.0.0.
License requirements : nx_ship_drafting ("Ship Drafting") OR drafting ("DRAFTING")
labelColor | labelcolor |
void NXOpen::Annotations::FrameBarElementStyleBuilder::SetLabelFont | ( | int | labelFont | ) |
Sets the label font
Created in NX8.0.0.
License requirements : nx_ship_drafting ("Ship Drafting") OR drafting ("DRAFTING")
labelFont | labelfont |
void NXOpen::Annotations::FrameBarElementStyleBuilder::SetLabelItalicized | ( | bool | italic | ) |
Sets the label font style
Created in NX8.5.0.
License requirements : nx_ship_drafting ("Ship Drafting") OR drafting ("DRAFTING")
italic | italic |
void NXOpen::Annotations::FrameBarElementStyleBuilder::SetLabelName | ( | int | labelName | ) |
Sets the label name
Created in NX8.0.0.
License requirements : nx_ship_drafting ("Ship Drafting") OR drafting ("DRAFTING")
labelName | labelname |
void NXOpen::Annotations::FrameBarElementStyleBuilder::SetLabelWidth | ( | int | labelWidth | ) |
Sets the label width
Created in NX8.0.0.
License requirements : nx_ship_drafting ("Ship Drafting") OR drafting ("DRAFTING")
labelWidth | labelwidth |
void NXOpen::Annotations::FrameBarElementStyleBuilder::SetSkipLabelBegin | ( | int | skipLabelBegin | ) |
Sets the label from which skip to be started
Created in NX8.0.0.
License requirements : nx_ship_drafting ("Ship Drafting") OR drafting ("DRAFTING")
skipLabelBegin | skiplabelbegin |
void NXOpen::Annotations::FrameBarElementStyleBuilder::SetSkipLabelFrequency | ( | int | skipLabelFrequency | ) |
Sets the label skip frequency
Created in NX8.0.0.
License requirements : nx_ship_drafting ("Ship Drafting") OR drafting ("DRAFTING")
skipLabelFrequency | skiplabelfrequency |
void NXOpen::Annotations::FrameBarElementStyleBuilder::SetSkipTicBegin | ( | int | skipTicBegin | ) |
Sets the tic from which skip to be started
Created in NX8.0.0.
License requirements : nx_ship_drafting ("Ship Drafting") OR drafting ("DRAFTING")
skipTicBegin | skipticbegin |
void NXOpen::Annotations::FrameBarElementStyleBuilder::SetSkipTicFrequency | ( | int | skipTicFrequency | ) |
Sets the tic skip frequency
Created in NX8.0.0.
License requirements : nx_ship_drafting ("Ship Drafting") OR drafting ("DRAFTING")
skipTicFrequency | skipticfrequency |
void NXOpen::Annotations::FrameBarElementStyleBuilder::SetTicColor | ( | int | ticColor | ) |
Sets the tic color
Created in NX8.0.0.
License requirements : nx_ship_drafting ("Ship Drafting") OR drafting ("DRAFTING")
ticColor | ticcolor |
void NXOpen::Annotations::FrameBarElementStyleBuilder::SetTicDisplay | ( | int | ticDisplay | ) |
Sets the transverse frames tic display type
Created in NX8.0.0.
License requirements : nx_ship_drafting ("Ship Drafting") OR drafting ("DRAFTING")
ticDisplay | ticdisplay |
void NXOpen::Annotations::FrameBarElementStyleBuilder::SetTicFont | ( | int | ticFont | ) |
Sets the tic font
Created in NX8.0.0.
License requirements : nx_ship_drafting ("Ship Drafting") OR drafting ("DRAFTING")
ticFont | ticfont |
void NXOpen::Annotations::FrameBarElementStyleBuilder::SetTicLabelTextOrientation | ( | NXOpen::Annotations::FrameBarElementStyleBuilder::LabelTextOrientation | ticLabelTextOrientation | ) |
Sets the tic label text orientation type
Created in NX11.0.0.
License requirements : nx_ship_drafting ("Ship Drafting") OR drafting ("DRAFTING")
ticLabelTextOrientation | ticlabeltextorientation |
void NXOpen::Annotations::FrameBarElementStyleBuilder::SetTicLength | ( | double | ticLength | ) |
Sets the tic length
Created in NX8.0.0.
License requirements : nx_ship_drafting ("Ship Drafting") OR drafting ("DRAFTING")
ticLength | ticlength |
void NXOpen::Annotations::FrameBarElementStyleBuilder::SetTicWidth | ( | int | ticWidth | ) |
Sets the tic width
Created in NX8.0.0.
License requirements : nx_ship_drafting ("Ship Drafting") OR drafting ("DRAFTING")
ticWidth | ticwidth |
int NXOpen::Annotations::FrameBarElementStyleBuilder::SkipLabelBegin | ( | ) |
Returns the label from which skip to be started
Created in NX8.0.0.
License requirements : None
int NXOpen::Annotations::FrameBarElementStyleBuilder::SkipLabelFrequency | ( | ) |
Returns the label skip frequency
Created in NX8.0.0.
License requirements : None
int NXOpen::Annotations::FrameBarElementStyleBuilder::SkipTicBegin | ( | ) |
Returns the tic from which skip to be started
Created in NX8.0.0.
License requirements : None
int NXOpen::Annotations::FrameBarElementStyleBuilder::SkipTicFrequency | ( | ) |
Returns the tic skip frequency
Created in NX8.0.0.
License requirements : None
int NXOpen::Annotations::FrameBarElementStyleBuilder::TicColor | ( | ) |
Returns the tic color
Created in NX8.0.0.
License requirements : None
int NXOpen::Annotations::FrameBarElementStyleBuilder::TicDisplay | ( | ) |
Returns the transverse frames tic display type
Created in NX8.0.0.
License requirements : None
int NXOpen::Annotations::FrameBarElementStyleBuilder::TicFont | ( | ) |
Returns the tic font
Created in NX8.0.0.
License requirements : None
NXOpen::Annotations::FrameBarElementStyleBuilder::LabelTextOrientation NXOpen::Annotations::FrameBarElementStyleBuilder::TicLabelTextOrientation | ( | ) |
Returns the tic label text orientation type
Created in NX11.0.0.
License requirements : None
double NXOpen::Annotations::FrameBarElementStyleBuilder::TicLength | ( | ) |
Returns the tic length
Created in NX8.0.0.
License requirements : None
int NXOpen::Annotations::FrameBarElementStyleBuilder::TicWidth | ( | ) |
Returns the tic width
Created in NX8.0.0.
License requirements : None
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.