NX Open C++ Reference Guide
|
Represents a NXOpen::Annotations::EditTitleBlockBuilder builder
To create a new instance of this class, use NXOpen::Annotations::TitleBlockCollection::CreateEditTitleBlockBuilder
Created in NX8.0.0.
More...
Public Member Functions | |
NXString | GetCellValueForLabel (const NXString &label) |
Return the value of the cell for given label. More... | |
NXString | GetCellValueForLabel (const char *label) |
Return the value of the cell for given label. More... | |
void | SetCellValueForLabel (const NXString &label, const NXString &value) |
Sets the value of the cell for given label. More... | |
void | SetCellValueForLabel (const char *label, const char *value) |
Sets the value of the cell for given label. More... | |
Public Member Functions inherited from NXOpen::Annotations::BaseTitleBlockBuilder | |
NXOpen::Annotations::TitleBlockCellBuilderList * | Cells () |
Returns the cells Created in NX8.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Annotations::EditTitleBlockBuilder builder
To create a new instance of this class, use NXOpen::Annotations::TitleBlockCollection::CreateEditTitleBlockBuilder
Created in NX8.0.0.
Return the value of the cell for given label.
If multiple title blocks are selected, then value of the cell from the first title block, which has the cell with given label, is returned.
label | Label whose value is queried |
NXString NXOpen::Annotations::EditTitleBlockBuilder::GetCellValueForLabel | ( | const char * | label | ) |
Return the value of the cell for given label.
If multiple title blocks are selected, then value of the cell from the first title block, which has the cell with given label, is returned.
label | Label whose value is queried |
void NXOpen::Annotations::EditTitleBlockBuilder::SetCellValueForLabel | ( | const NXString & | label, |
const NXString & | value | ||
) |
Sets the value of the cell for given label.
If multiple title blocks are selected, then values of cells with the given label in all the title blocks are set.
Created in NX8.0.0.
License requirements : drafting ("DRAFTING")
label | Label whose value is to be set |
value | Value of the label |
void NXOpen::Annotations::EditTitleBlockBuilder::SetCellValueForLabel | ( | const char * | label, |
const char * | value | ||
) |
Sets the value of the cell for given label.
If multiple title blocks are selected, then values of cells with the given label in all the title blocks are set.
Created in NX8.0.0.
License requirements : drafting ("DRAFTING")
label | Label whose value is to be set |
value | Value of the label |