NX Open C++ Reference Guide
|
Represents a NXOpen::Annotations::DisplayStyleBuilder . More...
Public Member Functions | |
bool | LockSizeAndPosition () |
Returns the PMI lock pan and zoom setting Created in NX11.0.1. More... | |
bool | ParallelToScreen () |
Returns the PMI parallel to screen setting Created in NX11.0.1. More... | |
void | SetLockSizeAndPosition (bool lockSizeAndPosition) |
Sets the PMI lock pan and zoom setting Created in NX11.0.1. More... | |
void | SetParallelToScreen (bool parallelToScreen) |
Sets the PMI parallel to screen setting Created in NX11.0.1. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Annotations::DisplayStyleBuilder .
This is a sub-builder class and cannot be directly instantiated
Created in NX11.0.1.
bool NXOpen::Annotations::DisplayStyleBuilder::LockSizeAndPosition | ( | ) |
Returns the PMI lock pan and zoom setting
Created in NX11.0.1.
License requirements : None
bool NXOpen::Annotations::DisplayStyleBuilder::ParallelToScreen | ( | ) |
Returns the PMI parallel to screen setting
Created in NX11.0.1.
License requirements : None
void NXOpen::Annotations::DisplayStyleBuilder::SetLockSizeAndPosition | ( | bool | lockSizeAndPosition | ) |
Sets the PMI lock pan and zoom setting
Created in NX11.0.1.
License requirements : geometric_tol ("GDT")
lockSizeAndPosition | locksizeandposition |
void NXOpen::Annotations::DisplayStyleBuilder::SetParallelToScreen | ( | bool | parallelToScreen | ) |
Sets the PMI parallel to screen setting
Created in NX11.0.1.
License requirements : geometric_tol ("GDT")
parallelToScreen | paralleltoscreen |
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.