NX Open C++ Reference Guide
|
Represents a Annotations WorkFlowBuilder. More...
Public Member Functions | |
bool | AutomaticCreationIntersectionSymbol () |
Returns the automatic creation of Intersection Symbol Created in NX11.0.1. More... | |
bool | EnableDirectedDimension () |
Returns the directed dimension. More... | |
int | HoverSceneDialogDelay () |
Returns the hover scene dialog delay time Created in NX10.0.2. More... | |
void | SetAutomaticCreationIntersectionSymbol (bool automaticCreationIntersectionSymbol) |
Sets the automatic creation of Intersection Symbol Created in NX11.0.1. More... | |
void | SetEnableDirectedDimension (bool directedDimension) |
Sets the directed dimension. More... | |
void | SetHoverSceneDialogDelay (int hoverSceneDialogDelay) |
Sets the hover scene dialog delay time Created in NX10.0.2. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a Annotations WorkFlowBuilder.
This class queries and sets general dimension attributes while creating or editing a dimension.
Created in NX10.0.0.
bool NXOpen::Annotations::DimensionWorkflowBuilder::AutomaticCreationIntersectionSymbol | ( | ) |
Returns the automatic creation of Intersection Symbol
Created in NX11.0.1.
License requirements : None
bool NXOpen::Annotations::DimensionWorkflowBuilder::EnableDirectedDimension | ( | ) |
Returns the directed dimension.
This specifies whether to create directed dimension or not
Created in NX10.0.0.
License requirements : None
int NXOpen::Annotations::DimensionWorkflowBuilder::HoverSceneDialogDelay | ( | ) |
Returns the hover scene dialog delay time
Created in NX10.0.2.
License requirements : None
void NXOpen::Annotations::DimensionWorkflowBuilder::SetAutomaticCreationIntersectionSymbol | ( | bool | automaticCreationIntersectionSymbol | ) |
Sets the automatic creation of Intersection Symbol
Created in NX11.0.1.
License requirements : geometric_tol ("GDT") OR drafting ("DRAFTING")
automaticCreationIntersectionSymbol | automaticcreationintersectionsymbol |
void NXOpen::Annotations::DimensionWorkflowBuilder::SetEnableDirectedDimension | ( | bool | directedDimension | ) |
Sets the directed dimension.
This specifies whether to create directed dimension or not
Created in NX10.0.0.
License requirements : geometric_tol ("GDT") OR drafting ("DRAFTING")
directedDimension | directeddimension |
void NXOpen::Annotations::DimensionWorkflowBuilder::SetHoverSceneDialogDelay | ( | int | hoverSceneDialogDelay | ) |
Sets the hover scene dialog delay time
Created in NX10.0.2.
License requirements : geometric_tol ("GDT") OR drafting ("DRAFTING")
hoverSceneDialogDelay | hoverscenedialogdelay |
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.