NX Open C++ Reference Guide
|
Builder for Formboard cut sheet functionality used in formboard. More...
Public Member Functions | |
bool | AutoUpdate () |
Returns the options specifies whether annotation automatically updates. More... | |
bool | FlattenHierarchy () |
Returns the options specifies whether to flatten hierarchy. More... | |
void | SetAutoUpdate (bool autoUpdate) |
Sets the options specifies whether annotation automatically updates. More... | |
void | SetFlattenHierarchy (bool flattenHierarchy) |
Sets the options specifies whether to flatten hierarchy. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Builder for Formboard cut sheet functionality used in formboard.
This class queries and sets settings specific to formboard cut sheet.
Created in NX9.0.0.
bool NXOpen::Annotations::CutSheetBuilder::AutoUpdate | ( | ) |
Returns the options specifies whether annotation automatically updates.
Created in NX9.0.0.
License requirements : None
bool NXOpen::Annotations::CutSheetBuilder::FlattenHierarchy | ( | ) |
Returns the options specifies whether to flatten hierarchy.
Created in NX9.0.0.
License requirements : None
void NXOpen::Annotations::CutSheetBuilder::SetAutoUpdate | ( | bool | autoUpdate | ) |
Sets the options specifies whether annotation automatically updates.
Created in NX9.0.0.
License requirements : routing_harness ("Routing Harness")
autoUpdate | autoupdate |
void NXOpen::Annotations::CutSheetBuilder::SetFlattenHierarchy | ( | bool | flattenHierarchy | ) |
Sets the options specifies whether to flatten hierarchy.
Created in NX9.0.0.
License requirements : routing_harness ("Routing Harness")
flattenHierarchy | flattenhierarchy |
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.