NX Open C++ Reference Guide
|
Represents chamfer dimension preferences
Created in NX4.0.0.
More...
Public Member Functions | |
double | CharacterSpacing () |
Returns the space between the text characters or symbols as a factor of the character size Created in NX4.0.0. More... | |
NXOpen::Annotations::ChamferForm | Form () |
Returns the form Created in NX4.0.0. More... | |
NXOpen::Annotations::ChamferLeaderPlacement | LeaderPlacement () |
Returns the leader placement relative to the chamfer Created in NX4.0.0. More... | |
NXOpen::Annotations::ChamferSeparatorType | Separator () |
Returns the separator type Created in NX7.0.0. More... | |
void | SetCharacterSpacing (double characterSpacing) |
Sets the space between the text characters or symbols as a factor of the character size Created in NX4.0.0. More... | |
void | SetForm (NXOpen::Annotations::ChamferForm form) |
Sets the form Created in NX4.0.0. More... | |
void | SetLeaderPlacement (NXOpen::Annotations::ChamferLeaderPlacement leaderPlacement) |
Sets the leader placement relative to the chamfer Created in NX4.0.0. More... | |
void | SetSeparator (NXOpen::Annotations::ChamferSeparatorType separator) |
Sets the separator type Created in NX7.0.0. More... | |
void | SetStubType (NXOpen::Annotations::ChamferStubType type) |
Sets the stub type Created in NX4.0.0. More... | |
void | SetSymbolName (const NXString &symbolName) |
Sets the symbol name Created in NX4.0.0. More... | |
void | SetSymbolName (const char *symbolName) |
Sets the symbol name Created in NX4.0.0. More... | |
void | SetSymbolPlacement (NXOpen::Annotations::ChamferSymbolPlacement symbolPlacement) |
Sets the symbol placement Created in NX4.0.0. More... | |
NXOpen::Annotations::ChamferStubType | StubType () |
Returns the stub type Created in NX4.0.0. More... | |
NXString | SymbolName () |
Returns the symbol name Created in NX4.0.0. More... | |
NXOpen::Annotations::ChamferSymbolPlacement | SymbolPlacement () |
Returns the symbol placement Created in NX4.0.0. More... | |
virtual | ~ChamferDimensionPreferences () |
Frees the object from memory. More... | |
Public Member Functions inherited from NXOpen::TransientObject | |
void * | GetHandle () |
Handle of the internal object represented by this object. More... | |
Represents chamfer dimension preferences
Created in NX4.0.0.
|
virtual |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX4.0.0.
License requirements : None
double NXOpen::Annotations::ChamferDimensionPreferences::CharacterSpacing | ( | ) |
Returns the space between the text characters or symbols as a factor of the character size
Created in NX4.0.0.
License requirements : None
NXOpen::Annotations::ChamferForm NXOpen::Annotations::ChamferDimensionPreferences::Form | ( | ) |
Returns the form
Created in NX4.0.0.
License requirements : None
NXOpen::Annotations::ChamferLeaderPlacement NXOpen::Annotations::ChamferDimensionPreferences::LeaderPlacement | ( | ) |
Returns the leader placement relative to the chamfer
Created in NX4.0.0.
License requirements : None
NXOpen::Annotations::ChamferSeparatorType NXOpen::Annotations::ChamferDimensionPreferences::Separator | ( | ) |
Returns the separator type
Created in NX7.0.0.
License requirements : None
void NXOpen::Annotations::ChamferDimensionPreferences::SetCharacterSpacing | ( | double | characterSpacing | ) |
Sets the space between the text characters or symbols as a factor of the character size
Created in NX4.0.0.
License requirements : None
characterSpacing | New character spacing |
void NXOpen::Annotations::ChamferDimensionPreferences::SetForm | ( | NXOpen::Annotations::ChamferForm | form | ) |
Sets the form
Created in NX4.0.0.
License requirements : None
form | New form |
void NXOpen::Annotations::ChamferDimensionPreferences::SetLeaderPlacement | ( | NXOpen::Annotations::ChamferLeaderPlacement | leaderPlacement | ) |
Sets the leader placement relative to the chamfer
Created in NX4.0.0.
License requirements : None
leaderPlacement | New leader placement relative to chamfer |
void NXOpen::Annotations::ChamferDimensionPreferences::SetSeparator | ( | NXOpen::Annotations::ChamferSeparatorType | separator | ) |
Sets the separator type
Created in NX7.0.0.
License requirements : None
separator | New separator type |
void NXOpen::Annotations::ChamferDimensionPreferences::SetStubType | ( | NXOpen::Annotations::ChamferStubType | type | ) |
Sets the stub type
Created in NX4.0.0.
License requirements : None
type | New stub type |
void NXOpen::Annotations::ChamferDimensionPreferences::SetSymbolName | ( | const NXString & | symbolName | ) |
Sets the symbol name
Created in NX4.0.0.
License requirements : None
symbolName | New symbol name |
void NXOpen::Annotations::ChamferDimensionPreferences::SetSymbolName | ( | const char * | symbolName | ) |
Sets the symbol name
Created in NX4.0.0.
License requirements : None
symbolName | New symbol name |
void NXOpen::Annotations::ChamferDimensionPreferences::SetSymbolPlacement | ( | NXOpen::Annotations::ChamferSymbolPlacement | symbolPlacement | ) |
Sets the symbol placement
Created in NX4.0.0.
License requirements : None
symbolPlacement | New symbol placement |
NXOpen::Annotations::ChamferStubType NXOpen::Annotations::ChamferDimensionPreferences::StubType | ( | ) |
Returns the stub type
Created in NX4.0.0.
License requirements : None
NXString NXOpen::Annotations::ChamferDimensionPreferences::SymbolName | ( | ) |
Returns the symbol name
Created in NX4.0.0.
License requirements : None
NXOpen::Annotations::ChamferSymbolPlacement NXOpen::Annotations::ChamferDimensionPreferences::SymbolPlacement | ( | ) |
Returns the symbol placement
Created in NX4.0.0.
License requirements : None