NX Open C++ Reference Guide
List of all members
NXOpen::Annotations::Centerline3d Class Reference

Represents a 3D centerline
To create or edit an instance of this class, use NXOpen::Annotations::Centerline3dBuilder

Created in NX6.0.0. More...

Inheritance diagram for NXOpen::Annotations::Centerline3d:
NXOpen::Annotations::BaseCenterline3d NXOpen::Annotations::Centerline NXOpen::Annotations::DraftingAid NXOpen::Annotations::Annotation NXOpen::DisplayableObject NXOpen::NXObject NXOpen::IFitTo NXOpen::TaggedObject NXOpen::INXObject NXOpen::INXObject

Additional Inherited Members

- Public Types inherited from NXOpen::DisplayableObject
enum  ObjectFont {
  ObjectFontSolid = 1, ObjectFontDashed, ObjectFontPhantom, ObjectFontCenterline,
  ObjectFontDotted, ObjectFontLongDashed, ObjectFontDottedDashed
}
 specifies the object font for objects such as lines
Created in NX3.0.0. More...
 
enum  ObjectWidth {
  ObjectWidthNormal, ObjectWidthThick, ObjectWidthThin, ObjectWidthOne = 5,
  ObjectWidthTwo, ObjectWidthThree, ObjectWidthFour, ObjectWidthFive,
  ObjectWidthSix, ObjectWidthSeven, ObjectWidthEight, ObjectWidthNine
}
 specifies object width for objects such as lines and text
Created in NX3.0.0. More...
 
- Public Member Functions inherited from NXOpen::Annotations::Annotation
NXOpen::Point3d AnnotationOrigin ()
 Returns the origin (location) of the annotation. More...
 
NXOpen::XformAnnotationPlane ()
 Returns the annotation plane. More...
 
NXOpen::Annotations::Annotation::AssociativeOriginData GetAssociativeOrigin (NXOpen::Point3d *origin)
 Gets data that specifies the origin's associativity. More...
 
NXOpen::Annotations::AssociativityGetAssociativity (int associativityIndex)
 Returns the associativity at specified index. More...
 
NXOpen::XformGetInferredAnnotationPlane (NXOpen::Annotations::PmiDefaultPlane jaDefaultPlane)
 Returns the inferred annotation plane. More...
 
NXOpen::Annotations::LetteringPreferencesGetLetteringPreferences ()
 Returns the lettering preferences for the annotation. More...
 
NXOpen::Annotations::LineAndArrowPreferencesGetLineAndArrowPreferences ()
 Returns the line and arrow preferences for the annotation. More...
 
NXOpen::Annotations::SymbolPreferencesGetSymbolPreferences ()
 Returns the symbol preferences for the annotation. More...
 
std::vector< NXOpen::View * > GetViews ()
 Returns the views that the PMI display instance object is displayed in NOTE: This method is only valid for PMI display instance objects. More...
 
bool HasAssociativeOrigin ()
 Returns a flag indicating whether the origin is associative
Created in NX3.0.0. More...
 
void InsertIntoStack (NXOpen::Annotations::Annotation *stack, NXOpen::Annotations::StackAlignmentPosition position)
 Inserts the annotation into a stack. More...
 
bool IsRetained ()
 Returns a flag indicating whether the annotation is retained
Created in NX3.0.0. More...
 
NXOpen::Annotations::LeaderOrientation LeaderOrientation ()
 Returns the leader orientation for the annotation. More...
 
int NumberOfAssociativities ()
 Returns the number of associativities for the annotation. More...
 
bool ParallelToScreen ()
 Returns the PMI parallel to screen setting
Created in NX11.0.1. More...
 
void RemoveFromStack ()
 Removes the annotation from a stack. More...
 
void SetAnnotationOrigin (const NXOpen::Point3d &origin)
 Sets the origin (location) of the annotation. More...
 
void SetAnnotationPlane (NXOpen::Xform *annotationPlane)
 Sets the annotation plane. More...
 
void SetAssociativeOrigin (const NXOpen::Annotations::Annotation::AssociativeOriginData &assocOrigin, const NXOpen::Point3d &origin)
 Associates the annotation's origin to the specified geometry. More...
 
void SetAssociativity (int associativityIndex, NXOpen::Annotations::Associativity *associativity)
 Sets the associativity at specified index.The index starts from 1, and is less than or equal to the return value from NXOpen::Annotations::Annotation::NumberOfAssociativities . More...
 
void SetLeaderOrientation (NXOpen::Annotations::LeaderOrientation leaderOrientation)
 Sets the leader orientation for the annotation. More...
 
void SetLetteringPreferences (NXOpen::Annotations::LetteringPreferences *letteringPrefs)
 Sets the lettering preferences for the annotation. More...
 
void SetLineAndArrowPreferences (NXOpen::Annotations::LineAndArrowPreferences *lineArrowPrefs)
 Sets the line and arrow preferences for the annotation. More...
 
void SetParallelToScreen (bool parallelToScreen)
 Sets the PMI parallel to screen setting
Created in NX11.0.1. More...
 
void SetSymbolPreferences (NXOpen::Annotations::SymbolPreferences *symbolPrefs)
 Sets the symbol preferences for the annotation. More...
 
void SetViews (const std::vector< NXOpen::View * > &modelViews)
 Sets the views that the PMI display instance object is displayed in. More...
 
bool Suppressed ()
 Returns the flag indicating whether the annotation is suppressed
Created in NX12.0.0. More...
 

Detailed Description

Represents a 3D centerline
To create or edit an instance of this class, use NXOpen::Annotations::Centerline3dBuilder

Created in NX6.0.0.



The documentation for this class was generated from the following file:
Copyright 2017 Siemens Product Lifecycle Management Software Inc. All Rights Reserved.