NX Open C++ Reference Guide
|
validator for a animation designer feature in a part. More...
Public Member Functions | |
virtual void | Destroy () |
Deletes the validator. More... | |
virtual void | SetValidatorPrintLevel (NXOpen::ValidatorPrintLevel level) |
Sets the print level for validation. More... | |
virtual void | SetValidatorPrintOodStatus (bool status) |
Set the ood status of features. More... | |
virtual void | SetValidatorVersion (NXOpen::ValidatorVersion version) |
Sets the algorithm to use for validation. More... | |
virtual NXOpen::ValidatorPrintLevel | ValidatorPrintLevel () |
Returns the print level for validation. More... | |
virtual NXOpen::ValidatorVersion | ValidatorVersion () |
Returns the algorithm to use for validation. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
validator for a animation designer feature in a part.
This is a test class.
Created in NX12.0.0.
|
virtual |
Deletes the validator.
Created in NX7.5.0.
License requirements : None
|
virtual |
Sets the print level for validation.
Created in NX7.5.0.
License requirements : None
level | level |
|
virtual |
Set the ood status of features.
Created in NX9.0.0.
License requirements : None
status | status |
|
virtual |
Sets the algorithm to use for validation.
Created in NX7.5.0.
License requirements : None
version | version |
|
virtual |
Returns the print level for validation.
Created in NX7.5.0.
License requirements : None
|
virtual |
Returns the algorithm to use for validation.
Created in NX7.5.0.
License requirements : None