NX Open C++ Reference Guide
|
Represents a NXOpen::AnimationDesigner::SpeedMotorBuilder . More...
Public Types | |
enum | Axis { AxisAngular, AxisLinear, AxisMixed } |
the axis types. More... | |
Public Member Functions | |
NXOpen::SelectNXObject * | AxisJoint () |
Returns the joint select. More... | |
NXOpen::AnimationDesigner::SpeedMotorBuilder::Axis | AxisType () |
Returns the axis type. More... | |
void | EditStartTime (double deltaStart) |
Sets the start time value. More... | |
NXOpen::Expression * | MaxAcceleration () |
Returns the max acceleration. More... | |
NXString | Name () |
Returns the name. More... | |
void | SetAxisType (NXOpen::AnimationDesigner::SpeedMotorBuilder::Axis axisType) |
Sets the axis type. More... | |
void | SetName (const NXString &name) |
Sets the name. More... | |
void | SetName (const char *name) |
Sets the name. More... | |
void | SetUseAcceleration (bool useAcceleration) |
Sets the limit acceleration. More... | |
NXOpen::Expression * | Speed () |
Returns the speed. More... | |
NXOpen::Expression * | StartTime () |
Returns the start time. More... | |
bool | UseAcceleration () |
Returns the limit acceleration. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::AnimationDesigner::SpeedMotorBuilder .
To create a new instance of this class, use NXOpen::AnimationDesigner::SpeedMotorCollection::CreateSpeedMotorBuilder
Created in NX12.0.0.
NXOpen::SelectNXObject* NXOpen::AnimationDesigner::SpeedMotorBuilder::AxisJoint | ( | ) |
Returns the joint select.
This can be a NXOpen::AnimationDesigner::RevoluteJoint .
Created in NX12.0.0.
License requirements : nx_animationdesigner (" NX Animation Designer")
NXOpen::AnimationDesigner::SpeedMotorBuilder::Axis NXOpen::AnimationDesigner::SpeedMotorBuilder::AxisType | ( | ) |
Returns the axis type.
Created in NX12.0.0.
License requirements : nx_animationdesigner (" NX Animation Designer")
void NXOpen::AnimationDesigner::SpeedMotorBuilder::EditStartTime | ( | double | deltaStart | ) |
Sets the start time value.
Created in NX12.0.0.
License requirements : nx_animationdesigner (" NX Animation Designer")
deltaStart | deltastart |
NXOpen::Expression* NXOpen::AnimationDesigner::SpeedMotorBuilder::MaxAcceleration | ( | ) |
Returns the max acceleration.
Created in NX12.0.0.
License requirements : nx_animationdesigner (" NX Animation Designer")
NXString NXOpen::AnimationDesigner::SpeedMotorBuilder::Name | ( | ) |
Returns the name.
Created in NX12.0.0.
License requirements : nx_animationdesigner (" NX Animation Designer")
void NXOpen::AnimationDesigner::SpeedMotorBuilder::SetAxisType | ( | NXOpen::AnimationDesigner::SpeedMotorBuilder::Axis | axisType | ) |
Sets the axis type.
Created in NX12.0.0.
License requirements : nx_animationdesigner (" NX Animation Designer")
axisType | axistype |
void NXOpen::AnimationDesigner::SpeedMotorBuilder::SetName | ( | const NXString & | name | ) |
Sets the name.
Created in NX12.0.0.
License requirements : nx_animationdesigner (" NX Animation Designer")
name | name |
void NXOpen::AnimationDesigner::SpeedMotorBuilder::SetName | ( | const char * | name | ) |
Sets the name.
Created in NX12.0.0.
License requirements : nx_animationdesigner (" NX Animation Designer")
name | name |
void NXOpen::AnimationDesigner::SpeedMotorBuilder::SetUseAcceleration | ( | bool | useAcceleration | ) |
Sets the limit acceleration.
Created in NX12.0.0.
License requirements : nx_animationdesigner (" NX Animation Designer")
useAcceleration | useacceleration |
NXOpen::Expression* NXOpen::AnimationDesigner::SpeedMotorBuilder::Speed | ( | ) |
Returns the speed.
Created in NX12.0.0.
License requirements : nx_animationdesigner (" NX Animation Designer")
NXOpen::Expression* NXOpen::AnimationDesigner::SpeedMotorBuilder::StartTime | ( | ) |
Returns the start time.
Created in NX12.0.0.
License requirements : nx_animationdesigner (" NX Animation Designer")
bool NXOpen::AnimationDesigner::SpeedMotorBuilder::UseAcceleration | ( | ) |
Returns the limit acceleration.
Created in NX12.0.0.
License requirements : nx_animationdesigner (" NX Animation Designer")