NX Open C++ Reference Guide
|
Represents a NXOpen::AnimationDesigner::SliderJointBuilder . More...
Public Member Functions | |
NXOpen::SelectNXObjectList * | AttachmentList () |
Returns the attachment list for a Slider Joint. More... | |
NXOpen::SelectNXObjectList * | BaseList () |
Returns the base list for a Slider Joint. More... | |
bool | EnableLowerLimit () |
Returns the lower limit option. More... | |
bool | EnableUpperLimit () |
Returns the upper limit option. More... | |
NXOpen::Expression * | LowerLimit () |
Returns the lower limit. More... | |
NXString | Name () |
Returns the name. More... | |
void | SetEnableLowerLimit (bool enable) |
Sets the lower limit option. More... | |
void | SetEnableUpperLimit (bool enable) |
Sets the upper limit option. More... | |
void | SetName (const NXString &name) |
Sets the name. More... | |
void | SetName (const char *name) |
Sets the name. More... | |
void | SetVector (NXOpen::Direction *specifyVector) |
Sets the vector. More... | |
NXOpen::Expression * | UpperLimit () |
Returns the upper limit. More... | |
NXOpen::Direction * | Vector () |
Returns the vector. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::AnimationDesigner::SliderJointBuilder .
To create a new instance of this class, use NXOpen::AnimationDesigner::SliderJointCollection::CreateSliderJointBuilder
Created in NX12.0.0.
NXOpen::SelectNXObjectList* NXOpen::AnimationDesigner::SliderJointBuilder::AttachmentList | ( | ) |
Returns the attachment list for a Slider Joint.
The list can consist of NXOpen::AnimationDesigner::RigidGroup objects or objects which can create a Rigid Group.
Created in NX12.0.0.
License requirements : nx_animationdesigner (" NX Animation Designer")
NXOpen::SelectNXObjectList* NXOpen::AnimationDesigner::SliderJointBuilder::BaseList | ( | ) |
Returns the base list for a Slider Joint.
The list can consist of NXOpen::AnimationDesigner::RigidGroup objects or objects which can create a Rigid Group.
Created in NX12.0.0.
License requirements : nx_animationdesigner (" NX Animation Designer")
bool NXOpen::AnimationDesigner::SliderJointBuilder::EnableLowerLimit | ( | ) |
Returns the lower limit option.
If the enable is true, then the joint will be applied a lower limit in movement.
Created in NX12.0.0.
License requirements : nx_animationdesigner (" NX Animation Designer")
bool NXOpen::AnimationDesigner::SliderJointBuilder::EnableUpperLimit | ( | ) |
Returns the upper limit option.
If the enable is true, then the joint will be applied an upper limit in movement.
Created in NX12.0.0.
License requirements : nx_animationdesigner (" NX Animation Designer")
NXOpen::Expression* NXOpen::AnimationDesigner::SliderJointBuilder::LowerLimit | ( | ) |
Returns the lower limit.
The lower limit setup for joint movement.
Created in NX12.0.0.
License requirements : nx_animationdesigner (" NX Animation Designer")
NXString NXOpen::AnimationDesigner::SliderJointBuilder::Name | ( | ) |
Returns the name.
Created in NX12.0.0.
License requirements : nx_animationdesigner (" NX Animation Designer")
void NXOpen::AnimationDesigner::SliderJointBuilder::SetEnableLowerLimit | ( | bool | enable | ) |
Sets the lower limit option.
If the enable is true, then the joint will be applied a lower limit in movement.
Created in NX12.0.0.
License requirements : nx_animationdesigner (" NX Animation Designer")
enable | enable |
void NXOpen::AnimationDesigner::SliderJointBuilder::SetEnableUpperLimit | ( | bool | enable | ) |
Sets the upper limit option.
If the enable is true, then the joint will be applied an upper limit in movement.
Created in NX12.0.0.
License requirements : nx_animationdesigner (" NX Animation Designer")
enable | enable |
void NXOpen::AnimationDesigner::SliderJointBuilder::SetName | ( | const NXString & | name | ) |
Sets the name.
Created in NX12.0.0.
License requirements : nx_animationdesigner (" NX Animation Designer")
name | name |
void NXOpen::AnimationDesigner::SliderJointBuilder::SetName | ( | const char * | name | ) |
Sets the name.
Created in NX12.0.0.
License requirements : nx_animationdesigner (" NX Animation Designer")
name | name |
void NXOpen::AnimationDesigner::SliderJointBuilder::SetVector | ( | NXOpen::Direction * | specifyVector | ) |
Sets the vector.
Created in NX12.0.0.
License requirements : nx_animationdesigner (" NX Animation Designer")
specifyVector | specifyvector |
NXOpen::Expression* NXOpen::AnimationDesigner::SliderJointBuilder::UpperLimit | ( | ) |
Returns the upper limit.
The upper limit setup for joint movement.
Created in NX12.0.0.
License requirements : nx_animationdesigner (" NX Animation Designer")
NXOpen::Direction* NXOpen::AnimationDesigner::SliderJointBuilder::Vector | ( | ) |
Returns the vector.
Created in NX12.0.0.
License requirements : nx_animationdesigner (" NX Animation Designer")