NX Open C++ Reference Guide
|
Represents a collection of Rigid Group objects. More...
Classes | |
class | iterator |
Iterator for accessing the contents of the collection. More... | |
Public Member Functions | |
iterator | begin () |
Returns an iterator addressing the first element. More... | |
NXOpen::AnimationDesigner::RigidGroupBuilder * | CreateRigidGroupBuilder (NXOpen::Part *part, NXOpen::AnimationDesigner::RigidGroup *rigidGroup) |
Creates a NXOpen::AnimationDesigner::RigidGroupBuilder . More... | |
iterator | end () |
Returns an iterator addressing one past the last element. More... | |
NXOpen::AnimationDesigner::RigidGroup * | FindObject (NXOpen::Part *part, const NXString &name) |
Finds the NXOpen::AnimationDesigner::RigidGroup with the given name. More... | |
NXOpen::AnimationDesigner::RigidGroup * | FindObject (NXOpen::Part *part, const char *name) |
Finds the NXOpen::AnimationDesigner::RigidGroup with the given name. More... | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a collection of Rigid Group objects.
To obtain an instance of this class, refer to NXOpen::AnimationDesigner::AnimationDesignerManager
Created in NX12.0.0.
iterator NXOpen::AnimationDesigner::RigidGroupCollection::begin | ( | ) |
Returns an iterator addressing the first element.
NXOpen::AnimationDesigner::RigidGroupBuilder* NXOpen::AnimationDesigner::RigidGroupCollection::CreateRigidGroupBuilder | ( | NXOpen::Part * | part, |
NXOpen::AnimationDesigner::RigidGroup * | rigidGroup | ||
) |
Creates a NXOpen::AnimationDesigner::RigidGroupBuilder .
part | part |
rigidGroup | NXOpen::AnimationDesigner::RigidGroup to be edited, if NULL then create a new one |
iterator NXOpen::AnimationDesigner::RigidGroupCollection::end | ( | ) |
Returns an iterator addressing one past the last element.
NXOpen::AnimationDesigner::RigidGroup* NXOpen::AnimationDesigner::RigidGroupCollection::FindObject | ( | NXOpen::Part * | part, |
const NXString & | name | ||
) |
Finds the NXOpen::AnimationDesigner::RigidGroup with the given name.
An exception will be thrown if no object can be found with given name.
part | part |
name | The name of the NXOpen::AnimationDesigner::RigidGroup . |
NXOpen::AnimationDesigner::RigidGroup* NXOpen::AnimationDesigner::RigidGroupCollection::FindObject | ( | NXOpen::Part * | part, |
const char * | name | ||
) |
Finds the NXOpen::AnimationDesigner::RigidGroup with the given name.
An exception will be thrown if no object can be found with given name.
part | part |
name | The name of the NXOpen::AnimationDesigner::RigidGroup . |
tag_t NXOpen::AnimationDesigner::RigidGroupCollection::Tag | ( | ) | const |
Returns the tag of this object.