NX Open C++ Reference Guide
|
Represents a NXOpen::AnimationDesigner::RackPinionBuilder . More...
Public Member Functions | |
NXOpen::Point * | ContactPoint () |
Returns the contact point. More... | |
NXOpen::SelectNXObject * | MasterAxisJoint () |
Returns the master axis joint. More... | |
NXString | Name () |
Returns the name. More... | |
NXOpen::Expression * | Radius () |
Returns the radius expression. More... | |
void | SetContactPoint (NXOpen::Point *contactPoint) |
Sets the contact point. More... | |
void | SetName (const NXString &name) |
Sets the name. More... | |
void | SetName (const char *name) |
Sets the name. More... | |
NXOpen::SelectNXObject * | SlaveAxisJoint () |
Returns the slave axis joint. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::AnimationDesigner::RackPinionBuilder .
To create a new instance of this class, use NXOpen::AnimationDesigner::RackPinionCollection::CreateRackPinionBuilder
Created in NX12.0.0.
NXOpen::Point* NXOpen::AnimationDesigner::RackPinionBuilder::ContactPoint | ( | ) |
Returns the contact point.
Created in NX12.0.0.
License requirements : nx_animationdesigner (" NX Animation Designer")
NXOpen::SelectNXObject* NXOpen::AnimationDesigner::RackPinionBuilder::MasterAxisJoint | ( | ) |
Returns the master axis joint.
This can be a NXOpen::AnimationDesigner::SliderJoint or NXOpen::AnimationDesigner::CylindricalJoint .
Created in NX12.0.0.
License requirements : nx_animationdesigner (" NX Animation Designer")
NXString NXOpen::AnimationDesigner::RackPinionBuilder::Name | ( | ) |
Returns the name.
Created in NX12.0.0.
License requirements : nx_animationdesigner (" NX Animation Designer")
NXOpen::Expression* NXOpen::AnimationDesigner::RackPinionBuilder::Radius | ( | ) |
Returns the radius expression.
Created in NX12.0.0.
License requirements : nx_animationdesigner (" NX Animation Designer")
void NXOpen::AnimationDesigner::RackPinionBuilder::SetContactPoint | ( | NXOpen::Point * | contactPoint | ) |
Sets the contact point.
Created in NX12.0.0.
License requirements : nx_animationdesigner (" NX Animation Designer")
contactPoint | contactpoint |
void NXOpen::AnimationDesigner::RackPinionBuilder::SetName | ( | const NXString & | name | ) |
Sets the name.
Created in NX12.0.0.
License requirements : nx_animationdesigner (" NX Animation Designer")
name | name |
void NXOpen::AnimationDesigner::RackPinionBuilder::SetName | ( | const char * | name | ) |
Sets the name.
Created in NX12.0.0.
License requirements : nx_animationdesigner (" NX Animation Designer")
name | name |
NXOpen::SelectNXObject* NXOpen::AnimationDesigner::RackPinionBuilder::SlaveAxisJoint | ( | ) |
Returns the slave axis joint.
This should be a NXOpen::AnimationDesigner::RevoluteJoint
Created in NX12.0.0.
License requirements : nx_animationdesigner (" NX Animation Designer")