NX Open C++ Reference Guide
|
Represents a NXOpen::AnimationDesigner::PointOnCurveJoint builder. More...
Public Member Functions | |
NXOpen::SelectNXObjectList * | AttachmentList () |
Returns the attachment list of joint. More... | |
NXOpen::Direction * | AxisVector () |
Returns the axis vector which is tangent to the connected curve at the selected point. More... | |
void | EvaluatePath (const std::vector< NXOpen::NXObject * > &curves) |
Evaluates the path. More... | |
std::vector< NXOpen::NXObject * > | GetConnectedCurves () |
Gets the connected curves which the attachment will move along. More... | |
NXString | Name () |
Returns the name. More... | |
NXOpen::Point * | PointOnCurve () |
Returns the selected point on curve. More... | |
void | SetAxisVector (NXOpen::Direction *axisVector) |
Sets the axis vector which is tangent to the connected curve at the selected point. More... | |
void | SetConnectedCurves (const std::vector< NXOpen::NXObject * > &curves) |
Sets the connected curves which the attachment will move along. More... | |
void | SetName (const NXString &name) |
Sets the name. More... | |
void | SetName (const char *name) |
Sets the name. More... | |
void | SetPointOnCurve (NXOpen::Point *pointOnCurve) |
Sets the selected point on curve. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::AnimationDesigner::PointOnCurveJoint builder.
To create a new instance of this class, use NXOpen::AnimationDesigner::PointOnCurveJointCollection::CreatePointOnCurveJointBuilder
Created in NX12.0.0.
NXOpen::SelectNXObjectList* NXOpen::AnimationDesigner::PointOnCurveJointBuilder::AttachmentList | ( | ) |
Returns the attachment list of joint.
This can be a NXOpen::AnimationDesigner::RigidGroup or objects which can create a RigidGroup by.
Created in NX12.0.0.
License requirements : nx_animationdesigner (" NX Animation Designer")
NXOpen::Direction* NXOpen::AnimationDesigner::PointOnCurveJointBuilder::AxisVector | ( | ) |
Returns the axis vector which is tangent to the connected curve at the selected point.
Created in NX12.0.0.
License requirements : nx_animationdesigner (" NX Animation Designer")
void NXOpen::AnimationDesigner::PointOnCurveJointBuilder::EvaluatePath | ( | const std::vector< NXOpen::NXObject * > & | curves | ) |
Evaluates the path.
If there is no path, create it, otherwise evaluate it.
Created in NX12.0.0.
License requirements : nx_animationdesigner (" NX Animation Designer")
curves | curve or edge |
std::vector<NXOpen::NXObject *> NXOpen::AnimationDesigner::PointOnCurveJointBuilder::GetConnectedCurves | ( | ) |
Gets the connected curves which the attachment will move along.
NXString NXOpen::AnimationDesigner::PointOnCurveJointBuilder::Name | ( | ) |
Returns the name.
Created in NX12.0.0.
License requirements : nx_animationdesigner (" NX Animation Designer")
NXOpen::Point* NXOpen::AnimationDesigner::PointOnCurveJointBuilder::PointOnCurve | ( | ) |
Returns the selected point on curve.
Created in NX12.0.0.
License requirements : nx_animationdesigner (" NX Animation Designer")
void NXOpen::AnimationDesigner::PointOnCurveJointBuilder::SetAxisVector | ( | NXOpen::Direction * | axisVector | ) |
Sets the axis vector which is tangent to the connected curve at the selected point.
Created in NX12.0.0.
License requirements : nx_animationdesigner (" NX Animation Designer")
axisVector | axisvector |
void NXOpen::AnimationDesigner::PointOnCurveJointBuilder::SetConnectedCurves | ( | const std::vector< NXOpen::NXObject * > & | curves | ) |
Sets the connected curves which the attachment will move along.
Created in NX12.0.0.
License requirements : nx_animationdesigner (" NX Animation Designer")
curves | curve or edge |
void NXOpen::AnimationDesigner::PointOnCurveJointBuilder::SetName | ( | const NXString & | name | ) |
Sets the name.
Created in NX12.0.0.
License requirements : nx_animationdesigner (" NX Animation Designer")
name | name |
void NXOpen::AnimationDesigner::PointOnCurveJointBuilder::SetName | ( | const char * | name | ) |
Sets the name.
Created in NX12.0.0.
License requirements : nx_animationdesigner (" NX Animation Designer")
name | name |
void NXOpen::AnimationDesigner::PointOnCurveJointBuilder::SetPointOnCurve | ( | NXOpen::Point * | pointOnCurve | ) |
Sets the selected point on curve.
Created in NX12.0.0.
License requirements : nx_animationdesigner (" NX Animation Designer")
pointOnCurve | pointoncurve |