NX Open C++ Reference Guide
|
Represents a NXOpen::AnimationDesigner::GearBuilder . More...
Public Types | |
enum | GearType { GearTypeGeneral, GearTypeChainbelt, GearTypeCable } |
Definitions of gear type. More... | |
Public Member Functions | |
bool | ChangeDirection () |
Returns the inner gear option. More... | |
NXOpen::Expression * | ExpressionRatio () |
Returns the ratio expression. More... | |
NXOpen::SelectNXObject * | MasterAxisJoint () |
Returns the master axis joint. More... | |
NXString | Name () |
Returns the name. More... | |
void | SetChangeDirection (bool change) |
Sets the inner gear option. More... | |
void | SetName (const NXString &name) |
Sets the name. More... | |
void | SetName (const char *name) |
Sets the name. More... | |
void | SetUseType (NXOpen::AnimationDesigner::GearBuilder::GearType useType) |
Sets the gear type. More... | |
NXOpen::SelectNXObject * | SlaveAxisJoint () |
Returns the slave axis joint. More... | |
NXOpen::AnimationDesigner::GearBuilder::GearType | UseType () |
Returns the gear type. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::AnimationDesigner::GearBuilder .
To create a new instance of this class, use NXOpen::AnimationDesigner::GearCollection::CreateGearBuilder
Created in NX12.0.0.
bool NXOpen::AnimationDesigner::GearBuilder::ChangeDirection | ( | ) |
Returns the inner gear option.
Created in NX12.0.0.
License requirements : nx_animationdesigner (" NX Animation Designer")
NXOpen::Expression* NXOpen::AnimationDesigner::GearBuilder::ExpressionRatio | ( | ) |
Returns the ratio expression.
Created in NX12.0.0.
License requirements : nx_animationdesigner (" NX Animation Designer")
NXOpen::SelectNXObject* NXOpen::AnimationDesigner::GearBuilder::MasterAxisJoint | ( | ) |
Returns the master axis joint.
This can be a NXOpen::AnimationDesigner::RevoluteJoint or NXOpen::AnimationDesigner::CylindricalJoint .
Created in NX12.0.0.
License requirements : nx_animationdesigner (" NX Animation Designer")
NXString NXOpen::AnimationDesigner::GearBuilder::Name | ( | ) |
Returns the name.
Created in NX12.0.0.
License requirements : nx_animationdesigner (" NX Animation Designer")
void NXOpen::AnimationDesigner::GearBuilder::SetChangeDirection | ( | bool | change | ) |
Sets the inner gear option.
Created in NX12.0.0.
License requirements : nx_animationdesigner (" NX Animation Designer")
change | change |
void NXOpen::AnimationDesigner::GearBuilder::SetName | ( | const NXString & | name | ) |
Sets the name.
Created in NX12.0.0.
License requirements : nx_animationdesigner (" NX Animation Designer")
name | name |
void NXOpen::AnimationDesigner::GearBuilder::SetName | ( | const char * | name | ) |
Sets the name.
Created in NX12.0.0.
License requirements : nx_animationdesigner (" NX Animation Designer")
name | name |
void NXOpen::AnimationDesigner::GearBuilder::SetUseType | ( | NXOpen::AnimationDesigner::GearBuilder::GearType | useType | ) |
Sets the gear type.
Created in NX12.0.0.
License requirements : nx_animationdesigner (" NX Animation Designer")
useType | usetype |
NXOpen::SelectNXObject* NXOpen::AnimationDesigner::GearBuilder::SlaveAxisJoint | ( | ) |
Returns the slave axis joint.
This can be a NXOpen::AnimationDesigner::RevoluteJoint or NXOpen::AnimationDesigner::CylindricalJoint .
Created in NX12.0.0.
License requirements : nx_animationdesigner (" NX Animation Designer")
NXOpen::AnimationDesigner::GearBuilder::GearType NXOpen::AnimationDesigner::GearBuilder::UseType | ( | ) |
Returns the gear type.
Created in NX12.0.0.
License requirements : nx_animationdesigner (" NX Animation Designer")