NX Open C++ Reference Guide
|
Represents a collection of Cylindrical Joint objects. More...
Classes | |
class | iterator |
Iterator for accessing the contents of the collection. More... | |
Public Member Functions | |
iterator | begin () |
Returns an iterator addressing the first element. More... | |
NXOpen::AnimationDesigner::CylindricalJointBuilder * | CreateCylindricalJointBuilder (NXOpen::Part *part, NXOpen::AnimationDesigner::CylindricalJoint *cylindricalJoint) |
Creates a NXOpen::AnimationDesigner::CylindricalJointBuilder . More... | |
iterator | end () |
Returns an iterator addressing one past the last element. More... | |
NXOpen::AnimationDesigner::CylindricalJoint * | FindObject (NXOpen::Part *part, const NXString &name) |
Finds the NXOpen::AnimationDesigner::CylindricalJoint with the given name. More... | |
NXOpen::AnimationDesigner::CylindricalJoint * | FindObject (NXOpen::Part *part, const char *name) |
Finds the NXOpen::AnimationDesigner::CylindricalJoint with the given name. More... | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a collection of Cylindrical Joint objects.
To obtain an instance of this class, refer to NXOpen::AnimationDesigner::AnimationDesignerManager
Created in NX12.0.0.
iterator NXOpen::AnimationDesigner::CylindricalJointCollection::begin | ( | ) |
Returns an iterator addressing the first element.
NXOpen::AnimationDesigner::CylindricalJointBuilder* NXOpen::AnimationDesigner::CylindricalJointCollection::CreateCylindricalJointBuilder | ( | NXOpen::Part * | part, |
NXOpen::AnimationDesigner::CylindricalJoint * | cylindricalJoint | ||
) |
Creates a NXOpen::AnimationDesigner::CylindricalJointBuilder .
part | part |
cylindricalJoint | NXOpen::AnimationDesigner::CylindricalJoint to be edited, if NULL then create a new one |
iterator NXOpen::AnimationDesigner::CylindricalJointCollection::end | ( | ) |
Returns an iterator addressing one past the last element.
NXOpen::AnimationDesigner::CylindricalJoint* NXOpen::AnimationDesigner::CylindricalJointCollection::FindObject | ( | NXOpen::Part * | part, |
const NXString & | name | ||
) |
Finds the NXOpen::AnimationDesigner::CylindricalJoint with the given name.
An exception will be thrown if no object can be found with given name.
part | part |
name | The name of the NXOpen::AnimationDesigner::CylindricalJoint . |
NXOpen::AnimationDesigner::CylindricalJoint* NXOpen::AnimationDesigner::CylindricalJointCollection::FindObject | ( | NXOpen::Part * | part, |
const char * | name | ||
) |
Finds the NXOpen::AnimationDesigner::CylindricalJoint with the given name.
An exception will be thrown if no object can be found with given name.
part | part |
name | The name of the NXOpen::AnimationDesigner::CylindricalJoint . |
tag_t NXOpen::AnimationDesigner::CylindricalJointCollection::Tag | ( | ) | const |
Returns the tag of this object.