NX Open C++ Reference Guide
|
Represents a NXOpen::AnimationDesigner::CurveOnCurveJointBuilder . More...
Public Member Functions | |
NXOpen::SelectNXObjectList * | AttachmentList () |
Returns the attachment list of joint. More... | |
NXOpen::Direction * | AxisVector () |
Returns the axis vector which is tangent to the connected curve at the selected point. More... | |
void | EvaluatePath (const std::vector< NXOpen::NXObject * > &curves) |
Evaluates the path. More... | |
std::vector< NXOpen::NXObject * > | GetConnectedCurve () |
Gets the connected curve which the attachment will move along. More... | |
std::vector< NXOpen::NXObject * > | GetSectionCurve () |
Gets the section curve which belong to the attachment. More... | |
NXString | Name () |
Returns the name. More... | |
NXOpen::Expression * | Offset () |
Returns the offset specifies the "Zero Point" on the curve whose distance to the point along the curve is the offset value. More... | |
NXOpen::Point * | PointOnCurve () |
Returns the selected point on curve. More... | |
void | SetAxisVector (NXOpen::Direction *axisVector) |
Sets the axis vector which is tangent to the connected curve at the selected point. More... | |
void | SetConnectedCurve (const std::vector< NXOpen::NXObject * > &curves) |
Sets the connected curve which the attachment will move along. More... | |
void | SetName (const NXString &name) |
Sets the name. More... | |
void | SetName (const char *name) |
Sets the name. More... | |
void | SetPointOnCurve (NXOpen::Point *pointOnCurve) |
Sets the selected point on curve. More... | |
void | SetSectionCurve (const std::vector< NXOpen::NXObject * > &curves) |
Sets the section curve which belong to the attachment. More... | |
void | SetSliding (bool sliding) |
Sets the sliding flag. More... | |
bool | Sliding () |
Returns the sliding flag. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::AnimationDesigner::CurveOnCurveJointBuilder .
To create a new instance of this class, use NXOpen::AnimationDesigner::CurveOnCurveJointCollection::CreateCurveOnCurveJointBuilder
Created in NX12.0.0.
NXOpen::SelectNXObjectList* NXOpen::AnimationDesigner::CurveOnCurveJointBuilder::AttachmentList | ( | ) |
Returns the attachment list of joint.
This can be a NXOpen::AnimationDesigner::RigidGroup or objects which can create a RigidGroup by.
Created in NX12.0.0.
License requirements : nx_animationdesigner (" NX Animation Designer")
NXOpen::Direction* NXOpen::AnimationDesigner::CurveOnCurveJointBuilder::AxisVector | ( | ) |
Returns the axis vector which is tangent to the connected curve at the selected point.
Created in NX12.0.0.
License requirements : nx_animationdesigner (" NX Animation Designer")
void NXOpen::AnimationDesigner::CurveOnCurveJointBuilder::EvaluatePath | ( | const std::vector< NXOpen::NXObject * > & | curves | ) |
Evaluates the path.
If there is no path, create it, otherwise evaluate it.
Created in NX12.0.0.
License requirements : nx_animationdesigner (" NX Animation Designer")
curves | curve or edge |
std::vector<NXOpen::NXObject *> NXOpen::AnimationDesigner::CurveOnCurveJointBuilder::GetConnectedCurve | ( | ) |
Gets the connected curve which the attachment will move along.
std::vector<NXOpen::NXObject *> NXOpen::AnimationDesigner::CurveOnCurveJointBuilder::GetSectionCurve | ( | ) |
Gets the section curve which belong to the attachment.
NXString NXOpen::AnimationDesigner::CurveOnCurveJointBuilder::Name | ( | ) |
Returns the name.
Created in NX12.0.0.
License requirements : nx_animationdesigner (" NX Animation Designer")
NXOpen::Expression* NXOpen::AnimationDesigner::CurveOnCurveJointBuilder::Offset | ( | ) |
Returns the offset specifies the "Zero Point" on the curve whose distance to the point along the curve is the offset value.
Zero Point is on the opposite direction of the axis with respect to the point on the curve.
Created in NX12.0.0.
License requirements : nx_animationdesigner (" NX Animation Designer")
NXOpen::Point* NXOpen::AnimationDesigner::CurveOnCurveJointBuilder::PointOnCurve | ( | ) |
Returns the selected point on curve.
Created in NX12.0.0.
License requirements : nx_animationdesigner (" NX Animation Designer")
void NXOpen::AnimationDesigner::CurveOnCurveJointBuilder::SetAxisVector | ( | NXOpen::Direction * | axisVector | ) |
Sets the axis vector which is tangent to the connected curve at the selected point.
Created in NX12.0.0.
License requirements : nx_animationdesigner (" NX Animation Designer")
axisVector | axisvector |
void NXOpen::AnimationDesigner::CurveOnCurveJointBuilder::SetConnectedCurve | ( | const std::vector< NXOpen::NXObject * > & | curves | ) |
Sets the connected curve which the attachment will move along.
Created in NX12.0.0.
License requirements : nx_animationdesigner (" NX Animation Designer")
curves | curve or edge |
void NXOpen::AnimationDesigner::CurveOnCurveJointBuilder::SetName | ( | const NXString & | name | ) |
Sets the name.
Created in NX12.0.0.
License requirements : nx_animationdesigner (" NX Animation Designer")
name | name |
void NXOpen::AnimationDesigner::CurveOnCurveJointBuilder::SetName | ( | const char * | name | ) |
Sets the name.
Created in NX12.0.0.
License requirements : nx_animationdesigner (" NX Animation Designer")
name | name |
void NXOpen::AnimationDesigner::CurveOnCurveJointBuilder::SetPointOnCurve | ( | NXOpen::Point * | pointOnCurve | ) |
Sets the selected point on curve.
Created in NX12.0.0.
License requirements : nx_animationdesigner (" NX Animation Designer")
pointOnCurve | pointoncurve |
void NXOpen::AnimationDesigner::CurveOnCurveJointBuilder::SetSectionCurve | ( | const std::vector< NXOpen::NXObject * > & | curves | ) |
Sets the section curve which belong to the attachment.
Created in NX12.0.0.
License requirements : nx_animationdesigner (" NX Animation Designer")
curves | curve or edge |
void NXOpen::AnimationDesigner::CurveOnCurveJointBuilder::SetSliding | ( | bool | sliding | ) |
Sets the sliding flag.
Created in NX12.0.0.
License requirements : nx_animationdesigner (" NX Animation Designer")
sliding | sliding |
bool NXOpen::AnimationDesigner::CurveOnCurveJointBuilder::Sliding | ( | ) |
Returns the sliding flag.
Created in NX12.0.0.
License requirements : nx_animationdesigner (" NX Animation Designer")