NX Open C++ Reference Guide
|
Type Mapping List Builder
To create a new instance of this class, use NXOpen::AME::AMEManager::CreateTypeMappingListBuilder
Created in NX11.0.0.
More...
Public Member Functions | |
NXOpen::AME::TypeMappingBuilder * | CreateTypeMapping () |
Create a new type mapping. More... | |
void | DeleteTypeMapping (NXOpen::AME::TypeMappingBuilder *mappingBuilder) |
Delete type mapping Created in NX11.0.0. More... | |
NXOpen::AME::TypeMappingBuilderList * | List () |
Returns the pair list Created in NX11.0.0. More... | |
std::vector < NXOpen::AME::TypeMappingBuilder * > | LoadAd (const NXString &adPath) |
Loads the Ld types linked to the given AD type. More... | |
std::vector < NXOpen::AME::TypeMappingBuilder * > | LoadAd (const char *adPath) |
Loads the Ld types linked to the given AD type. More... | |
std::vector < NXOpen::AME::TypeMappingBuilder * > | LoadAllLdTypes () |
Loads the Ld types in the project. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Type Mapping List Builder
To create a new instance of this class, use NXOpen::AME::AMEManager::CreateTypeMappingListBuilder
Created in NX11.0.0.
NXOpen::AME::TypeMappingBuilder* NXOpen::AME::TypeMappingListBuilder::CreateTypeMapping | ( | ) |
Create a new type mapping.
void NXOpen::AME::TypeMappingListBuilder::DeleteTypeMapping | ( | NXOpen::AME::TypeMappingBuilder * | mappingBuilder | ) |
Delete type mapping
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
mappingBuilder | mappingbuilder |
NXOpen::AME::TypeMappingBuilderList* NXOpen::AME::TypeMappingListBuilder::List | ( | ) |
Returns the pair list
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
std::vector<NXOpen::AME::TypeMappingBuilder *> NXOpen::AME::TypeMappingListBuilder::LoadAd | ( | const NXString & | adPath | ) |
Loads the Ld types linked to the given AD type.
adPath | adpath |
std::vector<NXOpen::AME::TypeMappingBuilder *> NXOpen::AME::TypeMappingListBuilder::LoadAd | ( | const char * | adPath | ) |
Loads the Ld types linked to the given AD type.
adPath | adpath |
std::vector<NXOpen::AME::TypeMappingBuilder *> NXOpen::AME::TypeMappingListBuilder::LoadAllLdTypes | ( | ) |
Loads the Ld types in the project.