NX Open C++ Reference Guide
|
Imports a new one or updates the existing configuration in AD Upstream Data Navigator from the external file. More...
Public Member Functions | |
NXString | FileToImport () |
Returns the excel file which is being imported Created in NX11.0.0. More... | |
NXOpen::SelectNXObject * | NodeToUpdate () |
Returns the node which needs to update during import operation Created in NX11.0.0. More... | |
void | SetFileToImport (const NXString &fileToImport) |
Sets the excel file which is being imported Created in NX11.0.0. More... | |
void | SetFileToImport (const char *fileToImport) |
Sets the excel file which is being imported Created in NX11.0.0. More... | |
void | ValidateAndPopulateExcelData () |
Validate and populate excel import data. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Imports a new one or updates the existing configuration in AD Upstream Data Navigator from the external file.
To create a new instance of this class, use NXOpen::AME::AMEManager::CreateTransferFileDataBuilder
Created in NX11.0.0.
NXString NXOpen::AME::TransferFileDataBuilder::FileToImport | ( | ) |
Returns the excel file which is being imported
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
NXOpen::SelectNXObject* NXOpen::AME::TransferFileDataBuilder::NodeToUpdate | ( | ) |
Returns the node which needs to update during import operation
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
void NXOpen::AME::TransferFileDataBuilder::SetFileToImport | ( | const NXString & | fileToImport | ) |
Sets the excel file which is being imported
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
fileToImport | filetoimport |
void NXOpen::AME::TransferFileDataBuilder::SetFileToImport | ( | const char * | fileToImport | ) |
Sets the excel file which is being imported
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
fileToImport | filetoimport |
void NXOpen::AME::TransferFileDataBuilder::ValidateAndPopulateExcelData | ( | ) |
Validate and populate excel import data.
This should be called prior to commit.
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")