NX Open C++ Reference Guide
|
JA class for SchematicSymbolConfigurationBuilder dialog
To create a new instance of this class, use NXOpen::AME::AMEManager::CreateSchematicSymbolConfigurationBuilder
Created in NX11.0.0.
More...
Public Member Functions | |
NXOpen::AME::SelectProductOrEoDefinitionBuilder * | SelectProductOrEoDef () |
Returns the product or engineering object definition Created in NX11.0.0. More... | |
void | SetSymbolPropertiesTable (const NXString &propertyName, const NXString &propertyValue) |
Set the symbol properties Created in NX11.0.0. More... | |
void | SetSymbolPropertiesTable (const char *propertyName, const char *propertyValue) |
Set the symbol properties Created in NX11.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
JA class for SchematicSymbolConfigurationBuilder dialog
To create a new instance of this class, use NXOpen::AME::AMEManager::CreateSchematicSymbolConfigurationBuilder
Created in NX11.0.0.
NXOpen::AME::SelectProductOrEoDefinitionBuilder* NXOpen::AME::SchematicSymbolConfigurationBuilder::SelectProductOrEoDef | ( | ) |
Returns the product or engineering object definition
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
void NXOpen::AME::SchematicSymbolConfigurationBuilder::SetSymbolPropertiesTable | ( | const NXString & | propertyName, |
const NXString & | propertyValue | ||
) |
Set the symbol properties
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
propertyName | propertyname |
propertyValue | propertyvalue |
void NXOpen::AME::SchematicSymbolConfigurationBuilder::SetSymbolPropertiesTable | ( | const char * | propertyName, |
const char * | propertyValue | ||
) |
Set the symbol properties
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
propertyName | propertyname |
propertyValue | propertyvalue |