NX Open C++ Reference Guide
|
Create Software Block JA class
To create a new instance of this class, use NXOpen::AME::AMEManager::CreateSaveToLibraryBuilder
Created in NX11.0.0.
More...
Public Member Functions | |
NXString | Destination () |
Returns the destination directory path contains public query Created in NX12.0.0. More... | |
NXString | Name () |
Returns the name in the library Created in NX11.0.0. More... | |
NXOpen::SelectNXObject * | Selection () |
Returns the selected objects from project Created in NX11.0.0. More... | |
void | SetDestination (const NXString &name) |
Sets the destination directory path contains public query Created in NX12.0.0. More... | |
void | SetDestination (const char *name) |
Sets the destination directory path contains public query Created in NX12.0.0. More... | |
void | SetName (const NXString &name) |
Sets the name in the library Created in NX11.0.0. More... | |
void | SetName (const char *name) |
Sets the name in the library Created in NX11.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Create Software Block JA class
To create a new instance of this class, use NXOpen::AME::AMEManager::CreateSaveToLibraryBuilder
Created in NX11.0.0.
NXString NXOpen::AME::SaveToLibraryBuilder::Destination | ( | ) |
Returns the destination directory path contains public query
Created in NX12.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
NXString NXOpen::AME::SaveToLibraryBuilder::Name | ( | ) |
Returns the name in the library
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
NXOpen::SelectNXObject* NXOpen::AME::SaveToLibraryBuilder::Selection | ( | ) |
Returns the selected objects from project
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
void NXOpen::AME::SaveToLibraryBuilder::SetDestination | ( | const NXString & | name | ) |
Sets the destination directory path contains public query
Created in NX12.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
name | name |
void NXOpen::AME::SaveToLibraryBuilder::SetDestination | ( | const char * | name | ) |
Sets the destination directory path contains public query
Created in NX12.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
name | name |
void NXOpen::AME::SaveToLibraryBuilder::SetName | ( | const NXString & | name | ) |
Sets the name in the library
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
name | name |
void NXOpen::AME::SaveToLibraryBuilder::SetName | ( | const char * | name | ) |
Sets the name in the library
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
name | name |