NX Open C++ Reference Guide
|
Class to create Report Template and assign the ReportQuery and Report Layout to them
To create a new instance of this class, use NXOpen::AME::AMEManager::CreateReportTemplateBuilder
Created in NX11.0.0.
More...
Public Member Functions | |
NXString | LayoutFileName () |
Returns the ja function to set the layoutFileName Created in NX11.0.0. More... | |
NXString | QueryFileName () |
Returns the ja function to set the report query Created in NX11.0.0. More... | |
NXOpen::AME::PageBuilder::Types | ReportType () |
Returns the enum report type Created in NX11.0.0. More... | |
void | SetLayoutFileName (const NXString &layoutFileName) |
Sets the ja function to set the layoutFileName Created in NX11.0.0. More... | |
void | SetLayoutFileName (const char *layoutFileName) |
Sets the ja function to set the layoutFileName Created in NX11.0.0. More... | |
void | SetQueryFileName (const NXString &queryFileName) |
Sets the ja function to set the report query Created in NX11.0.0. More... | |
void | SetQueryFileName (const char *queryFileName) |
Sets the ja function to set the report query Created in NX11.0.0. More... | |
void | SetReportType (NXOpen::AME::PageBuilder::Types reportType) |
Sets the enum report type Created in NX11.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Class to create Report Template and assign the ReportQuery and Report Layout to them
To create a new instance of this class, use NXOpen::AME::AMEManager::CreateReportTemplateBuilder
Created in NX11.0.0.
NXString NXOpen::AME::ReportTemplateBuilder::LayoutFileName | ( | ) |
Returns the ja function to set the layoutFileName
Created in NX11.0.0.
License requirements : None
NXString NXOpen::AME::ReportTemplateBuilder::QueryFileName | ( | ) |
Returns the ja function to set the report query
Created in NX11.0.0.
License requirements : None
NXOpen::AME::PageBuilder::Types NXOpen::AME::ReportTemplateBuilder::ReportType | ( | ) |
Returns the enum report type
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
void NXOpen::AME::ReportTemplateBuilder::SetLayoutFileName | ( | const NXString & | layoutFileName | ) |
Sets the ja function to set the layoutFileName
Created in NX11.0.0.
License requirements : None
layoutFileName | layoutfilename |
void NXOpen::AME::ReportTemplateBuilder::SetLayoutFileName | ( | const char * | layoutFileName | ) |
Sets the ja function to set the layoutFileName
Created in NX11.0.0.
License requirements : None
layoutFileName | layoutfilename |
void NXOpen::AME::ReportTemplateBuilder::SetQueryFileName | ( | const NXString & | queryFileName | ) |
Sets the ja function to set the report query
Created in NX11.0.0.
License requirements : None
queryFileName | queryfilename |
void NXOpen::AME::ReportTemplateBuilder::SetQueryFileName | ( | const char * | queryFileName | ) |
Sets the ja function to set the report query
Created in NX11.0.0.
License requirements : None
queryFileName | queryfilename |
void NXOpen::AME::ReportTemplateBuilder::SetReportType | ( | NXOpen::AME::PageBuilder::Types | reportType | ) |
Sets the enum report type
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
reportType | reporttype |