NX Open C++ Reference Guide
|
Represents query class builder
To create a new instance of this class, use NXOpen::AME::AMEManager::CreateQueryBuilder
Created in NX11.0.0.
More...
Public Types | |
enum | Types { TypesNewQuery, TypesFromLibrary } |
the creation type of query More... | |
Public Member Functions | |
NXOpen::AME::QueryBuilder::Types | CreationType () |
Returns the defined rule type Created in NX12.0.0. More... | |
NXString | Description () |
Returns the query description Created in NX11.0.0. More... | |
NXString | GetPublicQueryDescription () |
The selected public query description. More... | |
NXString | GetPublicQueryName () |
The selected public query name. More... | |
NXString | Name () |
Returns the query name Created in NX11.0.0. More... | |
NXOpen::AME::SelectAMEBaseNode * | Parent () |
Returns the parent node of query node Created in NX11.0.0. More... | |
NXOpen::Tooling::SelectReuseLibraryItemBuilder * | ReuseLibraryItem () |
Returns the public query Created in NX12.0.0. More... | |
void | SetCreationType (NXOpen::AME::QueryBuilder::Types type) |
Sets the defined rule type Created in NX12.0.0. More... | |
void | SetDescription (const NXString &description) |
Sets the query description Created in NX11.0.0. More... | |
void | SetDescription (const char *description) |
Sets the query description Created in NX11.0.0. More... | |
void | SetName (const NXString &name) |
Sets the query name Created in NX11.0.0. More... | |
void | SetName (const char *name) |
Sets the query name Created in NX11.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents query class builder
To create a new instance of this class, use NXOpen::AME::AMEManager::CreateQueryBuilder
Created in NX11.0.0.
NXOpen::AME::QueryBuilder::Types NXOpen::AME::QueryBuilder::CreationType | ( | ) |
Returns the defined rule type
Created in NX12.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
NXString NXOpen::AME::QueryBuilder::Description | ( | ) |
Returns the query description
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
NXString NXOpen::AME::QueryBuilder::GetPublicQueryDescription | ( | ) |
The selected public query description.
NXString NXOpen::AME::QueryBuilder::GetPublicQueryName | ( | ) |
The selected public query name.
NXString NXOpen::AME::QueryBuilder::Name | ( | ) |
Returns the query name
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
NXOpen::AME::SelectAMEBaseNode* NXOpen::AME::QueryBuilder::Parent | ( | ) |
Returns the parent node of query node
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
NXOpen::Tooling::SelectReuseLibraryItemBuilder* NXOpen::AME::QueryBuilder::ReuseLibraryItem | ( | ) |
Returns the public query
Created in NX12.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
void NXOpen::AME::QueryBuilder::SetCreationType | ( | NXOpen::AME::QueryBuilder::Types | type | ) |
Sets the defined rule type
Created in NX12.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
type | type |
void NXOpen::AME::QueryBuilder::SetDescription | ( | const NXString & | description | ) |
Sets the query description
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
description | description |
void NXOpen::AME::QueryBuilder::SetDescription | ( | const char * | description | ) |
Sets the query description
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
description | description |
void NXOpen::AME::QueryBuilder::SetName | ( | const NXString & | name | ) |
Sets the query name
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
name | name |
void NXOpen::AME::QueryBuilder::SetName | ( | const char * | name | ) |
Sets the query name
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
name | name |