NX Open C++ Reference Guide
|
Provides journal methods for the ports manager dialog. More...
Public Member Functions | |
std::vector< NXOpen::NXObject * > | CreateConnections (NXOpen::NXObject *source) |
Creates the connections. More... | |
void | Disconnect (NXOpen::NXObject *port) |
Disconnects port Created in NX11.0.0. More... | |
NXOpen::NXObject * | GetExpression () |
Gets the dynamic connection expression. More... | |
void | SetExpression (NXOpen::NXObject *exp) |
Sets the dynamic connection expression Created in NX11.0.0. More... | |
void | SetPort (NXOpen::NXObject *exp) |
Sets the source port of the connection Created in NX11.0.0. More... | |
void | UpdateSelection (NXOpen::NXObject *port) |
Updates the IPortsContainer selection Created in NX11.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Provides journal methods for the ports manager dialog.
To create a new instance of this class, use NXOpen::AME::AMEManager::CreatePortsManagerBuilder
Created in NX11.0.0.
std::vector<NXOpen::NXObject *> NXOpen::AME::PortsManagerBuilder::CreateConnections | ( | NXOpen::NXObject * | source | ) |
Creates the connections.
source | source |
void NXOpen::AME::PortsManagerBuilder::Disconnect | ( | NXOpen::NXObject * | port | ) |
Disconnects port
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
port | port |
NXOpen::NXObject* NXOpen::AME::PortsManagerBuilder::GetExpression | ( | ) |
Gets the dynamic connection expression.
void NXOpen::AME::PortsManagerBuilder::SetExpression | ( | NXOpen::NXObject * | exp | ) |
Sets the dynamic connection expression
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
exp | exp |
void NXOpen::AME::PortsManagerBuilder::SetPort | ( | NXOpen::NXObject * | exp | ) |
Sets the source port of the connection
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
exp | exp |
void NXOpen::AME::PortsManagerBuilder::UpdateSelection | ( | NXOpen::NXObject * | port | ) |
Updates the IPortsContainer selection
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
port | port |