NX Open C++ Reference Guide
|
Class to define Page naming schema
To create a new instance of this class, use NXOpen::AME::AMEManager::CreatePageNamingBuilder
Default values.
More...
Public Member Functions | |
int | DisplayDigits () |
Returns the Display Digits Created in NX11.0.0. More... | |
int | Increment () |
Returns the increment Created in NX11.0.0. More... | |
void | SetDisplayDigits (int displayDigits) |
Sets the Display Digits Created in NX11.0.0. More... | |
void | SetIncrement (int increment) |
Sets the increment Created in NX11.0.0. More... | |
void | SetStart (int start) |
Sets the start name Created in NX11.0.0. More... | |
int | Start () |
Returns the start name Created in NX11.0.0. More... | |
NXOpen::AME::SelectAMEBaseNode * | TargetSelection () |
Returns the Target node selection Created in NX11.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Class to define Page naming schema
To create a new instance of this class, use NXOpen::AME::AMEManager::CreatePageNamingBuilder
Default values.
Property | Value |
---|---|
DisplayDigits |
1 |
Increment |
1 |
Start |
1 |
Created in NX11.0.0.
int NXOpen::AME::PageNamingBuilder::DisplayDigits | ( | ) |
Returns the Display Digits
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
int NXOpen::AME::PageNamingBuilder::Increment | ( | ) |
Returns the increment
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
void NXOpen::AME::PageNamingBuilder::SetDisplayDigits | ( | int | displayDigits | ) |
Sets the Display Digits
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
displayDigits | displaydigits |
void NXOpen::AME::PageNamingBuilder::SetIncrement | ( | int | increment | ) |
Sets the increment
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
increment | increment |
void NXOpen::AME::PageNamingBuilder::SetStart | ( | int | start | ) |
Sets the start name
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
start | start |
int NXOpen::AME::PageNamingBuilder::Start | ( | ) |
Returns the start name
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")
NXOpen::AME::SelectAMEBaseNode* NXOpen::AME::PageNamingBuilder::TargetSelection | ( | ) |
Returns the Target node selection
Created in NX11.0.0.
License requirements : ad_automation_design ("FULL AUTOMATION DESIGNER")